7B40 ISOLATED, VOLTAGE OR CURRENT INPUT




Functional Description

The 7B40 is a single-channel signal conditioning module that interfaces, amplifies and filters unipolar and bipolar millivolt and voltage inputs and provides a protected precision output of either +1 V to +5 V or 0 V to +10 V. Model 7B40 features a nonlinearity of ±0.02% maximum and an accuracy of ±0.1% maximum (±0.01% typical). To accurately measure low level signals in electrically noisy environments, 1500 V rms of galvanic transformer-based isolation with a common mode rejection (CMR) of 110 dB @ 50/60 Hz and a normal mode rejection (NMR) of 100 dB @ 50/60 Hz are provided. Rated to operate with a nominal +24 V DC supply, Model 7B40 is mix-and-match and hot-swappable with other 7B Series input modules, so it can be inserted or removed from any socket in the same backplane without disturbing system power.

Inside the 7B40 Series Module

The floating differential input of Model 7B40 is fully protected up to 240 V rms line voltage. A one-pole 10 KHz filter preconditions the input signal prior to amplification by a low drift input amplifier. Amplitude modulation is used to implement transformer isolation (1500 V rms input-to-output and power). Isolated front-end circuitry power is supplied by a DC/DC converter. The output section contains a four-pole low pass filter (-3 dB @ 10KHz), a buffer amplifier and a power oscillator. The four-pole output filter and subsequent buffer ensures that a low noise, low impedance (<1Ω ) signal is available at the output to drive loads of 2 kΩ minimum.



Figure 1. 7B40 Functional Block Diagram


Input Types

±10 mV to ±1 V

Output Options

+1 V to +5 V
0 V to +10 V

Figure 2. 7B40
Input Field Connections



7B40 Models Available

  Model Input Range Output Range
Order Now 7B40-01-1 0-10mV 1-5V
Order Now 7B40-01-2 0-10mV 0-10V
Order Now 7B40-02-1 0-100mV 1-5V
Order Now 7B40-02-2 0-100mV 0-10V
Order Now 7B40-03-1 0-1V 1-5V
Order Now 7B40-03-2 0-1V 0-10V
Order Now 7B40-06-1 +/-10mV 1-5V
Order Now 7B40-06-2 +/-10mV 0-10V
Order Now 7B40-07-1 +/-100mV 1-5V
Order Now 7B40-07-2 +/-100mV 0-10V
Order Now 7B40-08-1 +/-1V 1-5V
Order Now 7B40-08-2 +/-1V 0-10V


7B40 Specifications
Wideband mV/V Isolated Input module (typical @ +25C and +24 Vdc)

Description Model 7B40
Range1
Standard Range +/- 5mV to +/- 1V
Custom Ranges YES
Output Range Options (RL > 2 kΩ) 1-5V or 0-10V (1)
Accuracy2
Initial @25C 0.01% span (0.1% max)
Nonlinearity (BSL) +/-0.02% max
Input Ofs vs. Temp 0.5uV/C
Zero Suppression vs. Temp 0.002%Vz/C
Span vs. Temp +/-35ppm/C
Output Ofs vs. Temp +/-0.001% span
Input Bias Current +/- 100 pA
Input Resistance
Power On >1G Ohm
Power Off >1G Ohm
Overload 200K Ohm
Output Noise
5MHz Bandwidth 2mV peak
10Hz-100KHz Bandwidth 1mV rms
0.1Hz-10Hz Bandwidth 0.5uV peak
Bandwidth, -3dB (7-pole Butterworth Filter) 10 KHz (2)
Output Rise Time, 10-90% span 40 us (2)
Common-Mode Voltage (CMV)
Input-to-Output and Power Continues 1500 Vrms min
Common Mode Rej. (CMR) 110 dB
Normal Mode Rej. (NMR) 50/60 Hz 100 dB/dec >10 Khz (2)
Input Protection 240 Vrms, +/-35Vdc continuous
Input Transient Protection ANSI/IEEE C37.90.1-1989
Output Resistance <1 Ohm
Output Voltage/ Current Limit +/-12V, +/-14mA
Power Supply
Voltage, Rated Performance 14-35Vdc
Current 20mA max
Sensitivity +/-0.0001%/%Vs
Mechanical Dimensions 1.663"x2.11"x0.563"
(42.24mm x 53.6mm x 14.3mm)
Weight 60 gms
Environmental
Temperature Range, Operating -40°C to +85°C
Temperature Range, Storage -40°C to +85°C
Relative Humidity 0 to 90% @ +60°C non-condensing
ESD Sensitivity IEC 801-2, Level 2
RFI Susceptibility 0.1% span max @ 158,440 MHz, 5W, 3 ft.
Warm-up time required to meet specifications is approximately 10 minutes.
(1) +/- 5V and +/- 10V output ranges are available as custom configurations.
(2) Custom Bandwidths available, Rise and Fall times, NMR frequency will vary accordingly
Specifications subject to change without notice.
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close