|
7B Series Overview |
7B Series Model Definitions |
Available 7B Series Modules |
7B Series Backplanes |
7B Series Accessories |
7B Series Configuration Guide
All Series Modules |
The 7B34 is a single-channel signal conditioning module that interfaces, amplifies and filters input voltages from a wide variety of two- and three-wire platinum, copper and nickel Resistor Temperature Detectors (RTDs) and provides a protected precision output of either +1 V to +5 V or 0 V to +10 V, linear with RTD temperature. Three-wire lead resistance compensation is provided and 2- or 3- wire RTDs may be used. RTD excitation current, and a predictable upscale open circuit indication provide a complete signal conditioning solution. Model 7B34 features a nonlinearity of ±0.05% maximum (Pt RTDs). To accurately measure low level signals in electrically noisy environments, 1500 V rms of galvanic transformer-based isolation with a common mode rejection (CMR) of 160 dB @ 50/60 Hz and a normal model rejection (NMR) of 60 dB @ 50/60 Hz are provided. Rated to operate with a nominal +24 V DC supply, Model 7B34 is mix-and-match and hot-swappable with other 7B Series input modules, so it can be inserted or removed from any socket in the same backplane without disturbing system power.
The three input pins of Model 7B34 are fully protected up to 120 V rms line voltage. A 250 µA excitation current is provided to create an input voltage to the 7B34. This current also provides the upscale open circuit indication. A one-pole 3 Hz filter preconditions the RTD signal prior to amplification, provided by a low drift input amplifier. Amplitude modulation is used to implement transformer isolation (1500 V rms input-to-output and power). Isolated front-end circuitry power is supplied by a DC/DC converter. The output section contains a two-pole low pass filter (-3 dB @ 3Hz), a buffer amplifier and a power oscillator. The two-pole output filter and subsequent buffer ensures that a low noise, low impedance (<1 Ω) signal is available at the output to drive loads to 2 kΩ minimum.

Figure 1. 7B34 Functional Block Diagram
100 Ω Platinum RTDs 120 Ω Nickel RTDs 50 Ω Copper RTDs
Output Options +1 V to +5 V 0 V to +10 V |
Figure 2. 7B34 Input Field Connections |
| Model | RTD Sensor(2- or 3-wire) | Input Range | Output Range | Nonlinearity(maximum) | Accuracy(maximum) | |
|---|---|---|---|---|---|---|
| Order Now | 7B34-01-1 | 100 Ω Pt, α = 0.00385 | -100�C to +100�C | +1 V to +5 V | ±0.05% span | ±0.15% span |
| Order Now | 7B34-01-2 | 100 Ω Pt, α = 0.00385 | -100�C to +100�C | 0 V to +10 V | ±0.05% span | ±0.15% span |
| Order Now | 7B34-02-1 | 100 Ω Pt, α = 0.00385 | 0�C to +100�C | +1 V to +5 V | ±0.05% span | ±0.2% span |
| Order Now | 7B34-02-2 | 100 Ω Pt, α = 0.00385 | 0�C to +100�C | 0 V to +10 V | ±0.05% span | ±0.2% span |
| Order Now | 7B34-03-1 | 100 Ω Pt, α = 0.00385 | 0�C to +200�C | +1 V to +5 V | ±0.05% span | ±0.15% span |
| Order Now | 7B34-03-2 | 100 Ω Pt, α = 0.00385 | 0�C to +200�C | 0 V to +10 V | ±0.05% span | ±0.15% span |
| Order Now | 7B34-04-1 | 100 Ω Pt, α = 0.00385 | 0�C to +600�C | +1 V to +5 V | ±0.05% span | ±0.1% span |
| Order Now | 7B34-04-2 | 100 Ω Pt, α = 0.00385 | 0�C to +600�C | 0 V to +10 V | ±0.05% span | ±0.1% span |
| Order Now | 7B34-05-1 | 100 Ω Pt, α = 0.00385 | -50�C to +350�C | +1 V to +5 V | ±0.05% span | ±0.1% span |
| Order Now | 7B34-05-2 | 100 Ω Pt, α = 0.00385 | -50�C to +350�C | 0 V to +10 V | ±0.05% span | ±0.1% span |
| Order Now | 7B34-N-01-1 | 120 Ω Ni, α = 0.00672 | 0�C to +300�C | +1 V to +5 V | ±0.12% span | ±0.3% span |
| Order Now | 7B34-N-01-2 | 120 Ω Ni, α = 0.00672 | 0�C to +300�C | 0 V to +10 V | ±0.12% span | ±0.3% span |
| Order Now | 7B34-N-02-1 | 120 Ω Ni, α = 0.00672 | 0�C to +200�C | +1 V to +5 V | ±0.14% span | ±0.3% span |
| Order Now | 7B34-N-02-2 | 120 Ω Ni, α = 0.00672 | 0�C to +200�C | 0 V to +10 V | ±0.14% span | ±0.3% span |
| Order Now | 7B34-C50-01-1 | 50 Ω Cu, α = 0.00214 | -100�C to +100�C | +1 V to +5 V | ±0.10% span | ±0.15% span |
| Order Now | 7B34-C50-02-1 | 50 Ω Cu, α = 0.00214 | 0�C to +100�C | +1 V to +5 V | ±0.02% span | ±0.15% span |
| Order Now | 7B34-C50-06-1 | 50 Ω Cu, α = 0.00214 | -50�C to +200�C | +1 V to +5 V | ±0.08% span | ±0.15% span |
| Description | Model 7B34 |
|---|---|
| Input Range1 | |
| RTD Types | 100 Ω Platinum, 2-, 3-wire α = 0.00385 |
| 120 Ω Nickel, 2-, 3-wire, α = 0.00672 | |
| Standard Temperature Ranges | Refer to Model Table |
| Custom Ranges | Not Available* |
| Output Range Options (RL > 2 kΩ) | +1 V to +5 V or 0 V to +10 V |
| Accuracy1 | |
| Initial @ +25�C | Refer to Model Table |
| Nonlinearity2 | Refer to Model Table |
| Input Offset vs. Temperature | ±1 µV/�C |
| Zero Suppression vs. Temperature | ±0.002% (Rz/Rspan)3/�C |
| Span vs. Temperature | ±60 ppm/�C |
| Output Offset vs. Temperature | ±0.002% Span/�C |
| Lead Resistance Effect | ±0.02�C/Ω |
| Output Noise | |
| 5 MHz Bandwidth | 10 mV peak |
| 10 Hz to 100 kHz Bandwidth | 0.4 mV rms |
| 0.1 Hz to 10 Hz Bandwidth | 0.6 µV peak |
| Bandwidth, -3 dB | 3 Hz |
| Output Rise Time, 10% to 90% Span | 250 ms |
| Common-Mode Voltage (CMV) | |
| Input-to-Output and Power | 1500 V rms, continuous |
| Common Mode Rejection (CMR) | |
| Input-to-Output and Power @ 50/60 Hz | 160 dB |
| Normal Mode Rejection @ 50/60 Hz | 60 dB |
| Input Protection | 120 V rms, continuous±35 V dc, continuous |
| Input Transient Protection | ANSI/IEEE C376.90.1-1989 IEEE-STD 472 IEC 255-4, Class II |
| Output Resistance | < 1 Ω |
| Voltage Output Protection | Continuous Short to Ground |
| Power Supply | |
| Voltage Range, Operating | +14 V dc to +35 V dc |
| Current | +25 mA, maximum |
| Sensitivity | ±0.0001%/% of Vs |
| Mechanical Dimensions | 1.663" x 2.11" x 0.563"(42.24 mm x 53.6 mm x 14.3 mm) |
| Weight | 60 grams |
| Environmental | |
| Temperature Range | |
| Operating | -40�C to +85�C |
| Storage | -40�C to +85�C |
| Relative Humidity, 24 hours | 0 to 90% @ +60�C noncondensing |
| ESD Sensitivity | IEC 801-2, Level 2 |
| RFI Susceptibility | ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
© 1995 - Analog Devices, Inc. All Rights Reserved