|
7B Series Overview |
7B Series Model Definitions |
Available 7B Series Modules |
7B Series Backplanes |
7B Series Accessories |
7B Series Configuration Guide
All Series Modules |
The 7B27 is a single-channel signal conditioning module that interfaces, amplifies and filters input voltages from a J, K, T, E, R, S or B -type thermocouple and provides an isolated (up to 100 V rms) and protected precision output of either +1 V to +5 V or 0 V to +10 V, linear with input voltage. High accuracy internal cold junction compensation and a predictable upscale open circuit indication provide a complete signal conditioning solution. The 7B27 is mix-and-match and hot-swappable with other 7B Series input modules, so can be inserted or removed from any socket in the same backplane without disturbing power. Model 7B27 is rated to operate with a nominal +24 V DC supply.
The three input pins of Model 7B27 are protected up to ±30 V DC. A one-pole 3 Hz filter preconditions the thermocouple signal prior to amplification, provided by a low drift input amplifier. Cold junction compensation (CJC) is implemented using a thermistor temperature sensor embedded under the input screw terminal block on a 7B Series backplane. A voltage reference source acts to offset the thermocouple signal in accordance with the specified lower bound on the input temperature range. A current source provides the upscale open circuit indication. Amplitude modulation is used to implement transformer isolation (100 V rms, continuous). Isolated front-end circuitry power is supplied by a DC/DC converter. The output section contains a demodulator, a two-pole low pass filter (-3 dB @ 3 Hz), a buffer amplifier and a power oscillator. The two-pole output filter and subsequent buffer ensures that a low noise, low impedance (<1 Ω) signal is available at the output to drive loads down to 2 kΩ.
Figure 1. 7B27 Functional Block Diagram
|
Input Types Thermocouples J, K, T, E, R, S, B Output Options +1 V to +5 V 0 V to +10 V |
Figure 2. 7B27 Input Field Connections |
7B27 Models Available
| Model | Input Type | Input Range | Output Range | |
|---|---|---|---|---|
| Order Now | 7B27-J-01-1 | Type J | -100°C to +100°C (-148°F to +1400°F) | +1 V to +5 V |
| Order Now | 7B27-J-01-2 | Type J | -100°C to +100°C (-148°F to +1400°F) | 0 V to +10 V |
| Order Now | 7B27-J-10-1 | Type J | 0°C to +200°C (+32°F to +392°F) | +1 V to +5 V |
| Order Now | 7B27-J-10-2 | Type J | 0°C to +200°C (+32°F to +392°F) | 0 V to +10 V |
| Order Now | 7B27-J-11-1 | Type J | 0°C to +400°C (+32°F to +752°F) | +1 V to +5 V |
| Order Now | 7B27-J-11-2 | Type J | 0°C to +400°C (+32°F to +752°F) | 0 V to +10 V |
| Order Now | 7B27-J-12-1 | Type J | 0°C to +600°C (+32°F to +1112°F) | +1 V to +5 V |
| Order Now | 7B27-J-12-2 | Type J | 0°C to +600°C (+32°F to +1112°F) | 0 V to +10 V |
| Order Now | 7B27-J-13-1 | Type J | +300°C to +600°C (+572°F to +1112°F) | +1 V to +5 V |
| Order Now | 7B27-J-13-2 | Type J | +300°C to +600°C (+572°F to +1112°F) | 0 V to +10 V |
| Order Now | 7B27-K-02-1 | Type K | -100°C to +1350°C (-148°F to +2462°F) | +1 V to +5 V |
| Order Now | 7B27-K-02-2 | Type K | -100°C to +1350°C (-148°F to +2462°F) | 0 V to +10 V |
| Order Now | 7B27-K-20-1 | Type K | 0°C to +300°C (+32°F to +572°F) | +1 V to +5 V |
| Order Now | 7B27-K-20-2 | Type K | 0°C to +300°C (+32°F to +572°F) | 0 V to +10 V |
| Order Now | 7B27-K-21-1 | Type K | 0°C to +600°C (+32°F to +1112°F) | +1 V to +5 V |
| Order Now | 7B27-K-21-2 | Type K | 0°C to +600°C (+32°F to +1112°F) | 0 V to +10 V |
| Order Now | 7B27-K-22-1 | Type K | 0°C to +1200°C (+32°F to +2192°F) | +1 V to +5 V |
| Order Now | 7B27-K-22-2 | Type K | 0°C to +1200°C (+32°F to +2192°F) | 0 V to +10 V |
| Order Now | 7B27-K-23-1 | Type K | +600°C to +1200°C (-148°F to +1400°F) | +1 V to +5 V |
| Order Now | 7B27-K-23-2 | Type K | +600°C to +1200°C (-148°F to +1400°F) | 0 V to +10 V |
| Order Now | 7B27-T-03-1 | Type T | -100°C to +400°C (-148°F to +752°F) | +1 V to +5 V |
| Order Now | 7B27-T-03-2 | Type T | -100°C to +400°C (-148°F to +752°F) | 0 V to +10 V |
| Order Now | 7B27-E-04-1 | Type E | 0°C to +900°C (+32°F to +1652°F) | +1 V to +5 V |
| Order Now | 7B27-E-04-2 | Type E | 0°C to +900°C (+32°F to +1652°F) | 0 V to +10 V |
| Order Now | 7B27-R-05-1 | Type R | 0°C to +1750°C (+32°F to +3182°F) | +1 V to +5 V |
| Order Now | 7B27-R-05-2 | Type R | 0°C to +1750°C (+32°F to +3182°F) | 0 V to +10 V |
| Order Now | 7B27-S-06-1 | Type S | 0°C to +1750°C (+32°F to +3182°F) | +1 V to +5 V |
| Order Now | 7B27-S-06-2 | Type S | 0°C to +1750°C (+32°F to +3182°F) | 0 V to +10 V |
| Order Now | 7B27-B-07-1 | Type B | 0°C to +1800°C (+32°F to +3272°F) | +1 V to +5 V |
| Order Now | 7B27-B-07-2 | Type B | 0°C to +1800°C (+32°F to +3272°F) | 0 V to +10 V |
| Description | Model 7B27 |
|---|---|
| Input Ranges | |
| Thermocouple Types | J, K, T, E, R, S, B |
| Standard Temperature Ranges | Refer to Model Table |
| Custom Ranges | Not Available* |
| Output Range Options (RL > 2 kΩ) | +1 V to +5 V or 0 V to +10 V |
| Accuracy1 | |
| Initial @ +25°C | ±0.01% Span (±0.1% Span, maximum) |
| Nonlinearity2 | ±0.02% Span, maximum |
| Input Offset vs. Temperature | ±0.5µV/°C |
| Zero Suppression vs. Temperature | ±0.005% (Vz)3/°C |
| Span vs. Temperature | ±35 ppm/°C |
| Output Offset vs. Temperature | ±0.002% Span/°C |
| Cold Junction Compensation | |
| Accuracy4 over +5°C to +45°C ambient | ±1.0°C, maximum |
| Input Bias Current | -25 nA |
| Input Resistance | |
| Power ON | 10 MΩ |
| Power OFF | 30 kΩ, minimum |
| Output Noise | |
| 5 MHz Bandwidth | 6 mV peak |
| 10 Hz to 100 kHz Bandwidth | 0.4 mV rms |
| 0.1 Hz to 10 Hz Bandwidth | 0.6 µV peak |
| Bandwidth, -3 dB | 3 Hz |
| Output Rise Time, 10% to 90% Span | 150 ms |
| Common-Mode Voltage (CMV) | |
| Input-to-Output and Power | 100 V rms continuous |
| Common Mode Rejection (CMR) | |
| Input-to-Output and Power @ 50/60 Hz | 160 dB |
| Normal Mode Rejection @ 50/60 Hz | 60 dB |
| Input Protection | ±30 V dc, continuous |
| Input Transient Protection | ANSI/IEEE C376.90.1-1989IEEE-STD 472IEC 255-4, Class II |
| Output Resistance | < 1 Ω |
| Voltage Output Protection | Continuous Short to Ground |
| Power Supply | |
| Voltage Range, Operating | +14 V dc to +35 V dc |
| Current | +25 mA, maximum |
| Sensitivity | ±0.0001%/% of Vs |
| Mechanical Dimensions | 1.663" x 2.11" x 0.563"(42.24 mm x 53.6 mm x 14.3 mm) |
| Environmental | |
| Temperature Range | |
| Operating | -40°C to +85°C |
| Storage | -40°C to +85°C |
| Relative Humidity, 24 hours | 0 to 90% @ +60°C noncondensing |
| ESD Sensitivity | IEC 801-2, Level 2 |
| RFI Susceptibility | ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
Warm-up time required to meet specifications is approximately 10 minutes.
* Contact factory for OEM requirements.
1Includes the combined effects of repeatability, hysteresis, and nonlinearity.
2Nonlinearity is calculated using best-fit straight line method.
3Vz is the nominal input voltage that results in a 0 V output.
4 When used with the CJC temperature sensor provided on each channel of 7B Series Backplanes.
Specifications subject to change without notice.
© 1995 - Analog Devices, Inc. All Rights Reserved