7B22 ISOLATED, HIGH LEVEL VOLTAGE OUTPUT



Functional Description

7B14-C-02-1 The 7B22 is a unity gain single-channel signal conditioning output module that interfaces and filters a ±10 V input signal and provides an isolated precision output of ±10 V. The output voltage appears at the 7B Series backplane screw terminal block. Model 7B22 features a nonlinearity of ±0.02% maximum and an accuracy of ±0.1% maximum (±0.01% typical). Providing 1500 V rms of galvanic transformer based isolation, output-to-input and power, the 7B22 offers a common mode rejection (CMR) of 100 dB @ 50/60 Hz to preserve the integrity of low level signals in noisy environments. The 7B22 is mix-and-match and hot-swappable with other 7B Series modules, so it can be inserted or removed from any socket in the same backplane without disturbing system power. Model 7B22 is rated to operate with a nominal +24 V DC supply.

Inside the 7B22 Series Module

The input and floating isolated voltage output of Model 7B22 are protected up to ±35 V DC. The input signal from the user's system is buffered and then used to modulate the amplitude of a square wave carrier. The modulated signal is transmitted across the signal transformer and demodulated to retrieve the original input voltage signal. This voltage is then filtered by a two-pole low pass 400 Hz filter. The nominal +24 V DC module supply voltage powers the input side of the 7B22. The oscillator on the input side provides the square wave carrier signal used by the modulator and also drives the power transformer. The signal at the secondary of the transformer is used in the demodulator and is also converted to a DC voltage that powers the circuit on the module's output. The two-pole output filter and subsequent buffer ensures that a low noise, low impedance (<1 Ω) signal is available at the isolated output to drive loads down to 5 kΩ.



7B22 FBD

Figure 1. 7B22 Functional Block Diagram

 

Input Types

±10 V

Output Options

±10 V

  7B22FCD

Figure 2. 7B22 Input Field Connections



7B22 Models Available

  Model Input Range Output Range
Order Now 7B22 -10 V to +10 V -10 V to +10 V


7B22 Specifications
(typical @ +23°C ±5°C and Vs = +24 V dc)

Description Model 7B22
Output Range (RL > 5 kΩ)
Standard Ranges -10 V to +10 V (-14 V to +14 V, maximum)
Custom Ranges Not Available*
Input Range -10 V to +10 V
Accuracy1
Initial @ +25°C ±0.01% Span (±0.1% Span, maximum)
Nonlinearity2 ±0.02% Span, maximum
Span vs. Temperature ±35 ppm/°C
Output Offset vs. Temperature ±0.001% Span/°C
Input Bias Current +3 nA
Input Resistance
Power ON 2 MΩ
Power OFF 30 kΩ, minimum
Output Noise
5 MHz Bandwidth 7 mV peak
10 Hz to 100 kHz Bandwidth 3 mV rms
0.1 Hz to 10 Hz Bandwidth 6 µV peak
Bandwidth, -3 dB 400 Hz
Output Rise Time, 10% to 90% Span 1 ms
Normal Mode Rejection @ 50/60 Hz 60 dB
Common-Mode Voltage (CMV)
Output-to-Input and Power 1500 V rms continuous
Common Mode Rejection (CMR)
Output-to-Input and Power @ 50/60 Hz 100 dB
Input Protection ±35 V dc, continuous
Input Transient Protection ANSI/IEEE C376.90.1-1989
IEEE-STD 472
IEC 255-4, Class II
Output Resistance < 1 Ω
Power Supply
Voltage Range, Operating +19 V dc to +29 V dc
Current +20 mA, maximum
Sensitivity ±0.0001%/% of Vs
Mechanical Dimensions 1.663" x 2.11" x 0.563"
(42.24 mm x 53.6 mm x 14.3 mm)
Weight 60 grams
Environmental
Temperature Range
   Operating -40°C to +85°C
   Storage -40°C to +85°C
Relative Humidity, 24 hours 0 to 90% @ +60°C noncondensing
ESD Sensitivity IEC 801-2, Level 2
RFI Susceptibility ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft

Warm-up time required to meet specifications is approximately 10 minutes.
* Contact factory for OEM requirements.
1 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
2 Nonlinearity is calculated using best-fit straight line method.
Specifications subject to change without notice.

Send Feedback X
content here.
content here.

Send Feedback

Close