|
7B Series Overview |
7B Series Model Definitions |
Available 7B Series Modules |
7B Series Backplanes |
7B Series Accessories |
7B Series Configuration Guide
All Series Modules |
The 7B31 is a single-channel signal conditioning module that interfaces, amplifies and filters unipolar and bipolar voltage inputs and provides a protected precision output of either +1 V to +5 V or 0 V to +10 V. Model 7B31 features a nonlinearity of ±0.02% maximum and an accuracy of ±0.1% maximum (±0.01% typical). To accurately measure low level signals in electrically noisy environments, 1500 V rms of galvanic transformer-based isolation with a common mode rejection (CMR) of 120 dB @ 50/60 Hz and a normal mode rejection (NMR) of 60 dB @ 50/60 Hz are provided. Rated to operate with a nominal +24 V DC supply, Model 7B31 is mix-and-match and hot-swappable with other 7B Series input modules, so it can be inserted or removed from any socket in the same backplane without disturbing system power.
The floating differential input of Model 7B31 is fully protected up to 120 V rms line voltage. A one-pole 3 Hz filter preconditions the input signal prior to amplification by a low drift input (1500 V rms input-to-output and power). Isolated front-end circuitry power is supplied by a DC/DC converter. The output section contains a two-pole low pass filter (-3 dB @ 3Hz), a buffer amplifier and a power oscillator. The two-pole output filter and subsequent buffer ensures that a low noise, low impedance (<1Ω) signal is available at the output to drive loads of 2 kΩ minimum.

Figure 1. 7B31 Functional Block Diagram
|
Input Types ±5 V to ±50 V Output Options +1 V to +5 V 0 V to +10 V |
Figure 2. 7B31 Input Field Connections |
| Model | Input Range | Output Range | |
|---|---|---|---|
| Order Now | 7B31-01-1 | 0 V to +10 V | +1 V to +5 V |
| Order Now | 7B31-01-2 | 0 V to +10 V | 0 V to +10 V |
| Order Now | 7B31-02-1 | -5 V to +5 V | +1 V to +5 V |
| Order Now | 7B31-02-2 | -5 V to +5 V | 0 V to +10 V |
| Order Now | 7B31-03-1 | -10 V to +10 V | +1 V to +5 V |
| Order Now | 7B31-03-2 | -10 V to +10 V | 0 V to +10 V |
| Order Now | 7B31-04-1 | 0 V to +5 V | +1 V to +5 V |
| Order Now | 7B31-04-2 | 0 V to +5 V | 0 V to +10 V |
| Order Now | 7B31-05-1 | 0 V to +20 V | +1 V to +5 V |
| Order Now | 7B31-05-2 | 0 V to +20 V | 0 V to +10 V |
| Order Now | 7B31-06-1 | -20 V to +20 V | +1 V to +5 V |
| Order Now | 7B31-06-2 | -20 V to +20 V | 0 V to +10 V |
| Order Now | 7B31-07-1 | 0 V to +50 V | +1 V to +5 V |
| Order Now | 7B31-07-2 | 0 V to +50 V | 0 V to +10 V |
| Order Now | 7B31-08-1 | -50 V to +50 V | +1 V to +5 V |
| Order Now | 7B31-08-2 | -50 V to +50 V | 0 V to +10 V |
7B31 Specifications
(typical @ +23°C ±5°C and Vs = +24 V dc)
| Description | Model 7B31 |
|---|---|
| Input Ranges | (Refer to Model Table) |
| Standard Unipolar Ranges | 0 V to: +5 V or +10 V or +20 V or +50 V |
| Standard Bipolar Ranges | ±5 V or ±10 V or ±20 V or ±50 V |
| Custom Ranges | Not Available* |
| Output Range Options (RL > 2 kΩ) | +1 V to +5 V or 0 V to +10 V |
| Accuracy1 | |
| Initial @ +25°C | ±0.01% Span (±0.1% Span, maximum) |
| Nonlinearity2 | ±0.02% Span, maximum |
| Input Offset vs. Temperature | ±0.5µV/°C |
| Zero Suppression vs. Temperature | ±0.005% (Vz)3/°C |
| Span vs. Temperature | ±35 ppm/°C |
| Output Offset vs. Temperature | ±0.002% span/°C |
| Input Resistance | |
| Power ON | |
| 7B31-01 to 7B31-04 | 100 kΩ |
| 7B31-05 to 7B31-08 | 1 MΩ |
| Power OFF | 30 kΩ, minimum |
| Output Noise | |
| 5 MHz Bandwidth | 6 mV peak |
| 10 Hz to 100 kHz Bandwidth | 0.4 mV rms |
| 0.1 Hz to 10 Hz Bandwidth | 3 µV peak |
| Bandwidth, -3 dB | 3 Hz |
| Output Rise Time, 10% to 90% Span | 150 ms |
| Common-Mode Voltage (CMV) | |
| Input-to-Output and Power | 1500 V rms continuous |
| Common Mode Rejection (CMR) | |
| Input-to-Output and Power @ 50/60 Hz | 120 dB |
| Normal Mode Rejection @ 50/60 Hz | 120 dB |
| Input Protection | 120 V rms, continuous ±35 V dc, continuous |
| Input Transient Protection | ANSI/IEEE C376.90.1-1989 IEEE-STD 472 IEC 255-4, Class II |
| Output Resistance | < 1 Ω |
| Voltage Output Protection | Continuous Short to Ground |
| Power Supply | |
| Voltage Range, Operating | +14 V dc to +35 V dc |
| Current | +25 mA, maximum |
| Sensitivity | ±0.0001%/% of Vs |
| Mechanical Dimensions | 1.663" x 2.11" x 0.563" (42.24 mm x 53.6 mm x 14.3 mm) |
| Weight | 60 grams |
| Environmental | |
| Temperature Range | |
| Operating | -40°C to +85°C |
| Storage | -40°C to +85°C |
| Relative Humidity, 24 hours | 0 to 90% @ +60°C noncondensing |
| ESD Sensitivity | IEC 801-2, Level 2 |
| RFI Susceptibility | ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
© 1995 - Analog Devices, Inc. All Rights Reserved