|
7B Series Overview |
7B Series Model Definitions |
Available 7B Series Modules |
7B Series Backplanes |
7B Series Accessories |
7B Series Configuration Guide
All Series Modules |
| Part Number |
Model | Input Range | Output Range | 7B14 | 100Ω Platinum Alpha=0.00385 | 7B14-01-1 | -100°C to +100°C | +1 V to +5 V | 7B14-01-2 | -100°C to +100°C | 0 V to +10 V | 7B14-02-1 | 0°C to +100°C | +1 V to +5 V | 7B14-02-2 | 0°C to +100°C | 0 V to +10 V | 7B14-03-1 | 0°C to +200°C | +1 V to +5 V | 7B14-03-2 | 0°C to +200°C | 0 V to +10 V | 7B14-04-1 | 0°C to +600°C | +1 V to +5 V | 7B14-04-2 | 0°C to +600°C | 0 V to +10 V | 7B14-05-1 | -50°C to +350°C | +1 V to +5 V | 7B14-05-2 | -50°C to +350°C | 0 V to +10 V | 10Ω Copper Alpha=0.004274 | 7B14-C-02-1 | 0°C to +120°C (10Ω @ +25°C) | +1 V to +5 V | 7B14-C-02-2 | 0°C to +120°C (10Ω @ +25°C) | 0 V to +10 V | 120Ω Nickel Alpha=0.00672 | 7B14-N-01-1 | 0°C to +300°C | +1 V to +5 V | 7B14-N-01-2 | 0°C to +300°C | 0 V to +10 V | 7B14-N-02-1 | 0°C to +200°C | +1 V to +5 V | 7B14-N-02-2 | 0°C to +200°C | +0 V to +10 V |
|---|
| Part Number |
Model | Input Range | Output Range | 7B21 | 7B21 | -10 V to +10 V | 0 V to +10 V | 7B22 | 7B22 | -10 V to +10 V | -10 V to +10 V | 7B27 | 7B27-J-01-1 | -100°C to +760°C (-148°F to +1400°F) | +1 V to +5 V | 7B27-J-01-2 | -100°C to +760°C (-148°F to +1400°F) | 0 V to +10 V | 7B27-J-10-1 | 0°C to +200°C (+32°F to +392°F) | +1 V to +5 V | 7B27-J-10-2 | 0°C to +200°C (+32°F to +392°F) | 0 V to +10 V | 7B27-J-11-1 | 0°C to +400°C (+32°F to +752°F) | +1 V to +5 V | 7B27-J-11-2 | 0°C to +400°C (+32°F to +752°F) | 0 V to +10 V | 7B27-J-12-1 | 0°C to +600°C (+32°F to +1112°F) | +1 V to +5 V | 7B27-J-12-2 | 0°C to +600°C (+32°F to +1112°F) | 0 V to +10 V | 7B27-J-13-1 | +300°C to +600°C (+572°F to +1112°F) | +1 V to +5 V | 7B27-J-13-2 | +300°C to +600°C (+572°F to +1112°F) | 0 V to +10 V | 7B27-K-02-1 | -100°C to +1350°C (-148°F to +2462°F) | +1 V to +5 V | 7B27-K-02-2 | -100°C to +1350°C (-148°F to +2462°F) | 0 V to +10 V | 7B27-K-20-1 | 0°C to +300°C (+32°F to +572°F) | +1 V to +5 V | 7B27-K-20-2 | 0°C to +300°C (+32°F to +572°F) | 0 V to +10 V | 7B27-K-21-1 | 0°C to +600°C (+32°F to +1112°F) | +1 V to +5 V | 7B27-K-21-2 | 0°C to +600°C (+32°F to +1112°F) | 0 V to +10 V | 7B27-K-22-1 | 0°C to +1200°C (+32°F to +2192°F) | +1 V to +5 V | 7B27-K-22-2 | 0°C to +1200°C (+32°F to +2192°F) | 0 V to +10 V | 7B27-K-23-1 | +600°C to +1200°C (+1112°F to +2192°F) | +1 V to +5 V | 7B27-K-23-2 | +600°C to +1200°C (+1112°F to +2192°F) | 0 V to +10 V | 7B27-T-03-1 | -100°C to +400°C (-148°F to +752°F) | +1 V to +5 V | 7B27-T-03-2 | -100°C to +400°C (-148°F to +7522°F) | 0 V to +10 V | 7B27-E-04-1 | 0°C to +900°C (+32°F to +1652°F) | +1 V to +5 V | 7B27-R-05-1 | 0°C to +1750°C (+32°F to +3182°F) | +1 V to +5 V | 7B27-R-05-2 | 0°C to +1750°C (+32°F to +3182°F) | 0 V to +10 V | 7B27-S-06-1 | 0°C to +1750°C (+32°F to +3182°F) | +1 V to +5 V | 7B27-S-06-2 | 0°C to +1750°C (+32°F to +3182°F) | 0 V to +10 V | 7B27-B-07-1 | 0°C to +1800°C (+32°F to +3272°F) | +1 V to +5 V | 7B27-B-07-2 | 0°C to +1800°C (+32°F to +3272°F) | 0 V to +10 V | 7B30 | 7B30-01-1 | 0 mV to +10 mV | +1 V to +5 V | 7B30-01-2 | 0 mV to +10 mV | 0 V to +10 V | 7B30-02-1 | 0 mV to +100 mV | +1 V to +5 V | 7B30-02-2 | 0 mV to +100 mV | 0 V to +10 V | 7B30-03-1 | 0 V to +1 V | +1 V to +5 V | 7B30-03-2 | 0 V to +1 V | 0 V to +10 V | 7B30-05-1 | +1 V to +5 V | +1 V to +5 V | 7B30-05-1 | +4 mA to +10 mA (with AC1391) | +1 V to +5 V | 7B30-05-2 | +1 V to +5 V | 0 V to +10 V | 7B30-05-2 | 4 mA to +20 mA (with AC1391) | 0 V to +10 V | 7B30-06-1 | -10 mV to +10 mV | +1 V to +5 V | 7B30-07-1 | -100 mV to +100 mV | +1 V to +5 V | 7B30-07-2 | -100 mV to +100 mV | 0 V to +10 V | 7B30-08-1 | -1 V to +1 V | +1 V to +5 V | 7B30-08-2 | -1 V to +1 V | 0 V to +10 V | 7B31 | 7B31-01-1 | 0 V to +10 V | +1 V to +5 V | 7B31-01-2 | 0 V to +10 V | 0 V to +10 V | 7B31-02-1 | -5 V to +5 V | +1 V to +5 V | 7B31-02-2 | -5 V to +5 V | 0 V to +10 V | 7B31-03-1 | -10 V to +10 V | +1 V to +5 V | 7B31-03-2 | -10 V to +10 V | +0 V to +10 V | 7B31-04-1 | 0 V to +5 V | +1 V to +5 V | 7B31-04-2 | 0 V to +5 V | 0 V to +10 V | 7B31-05-1 | 0 V to +20 V | +1 V to +5 V | 7B31-05-2 | 0 V to +20 V | 0 V to +10 V | 7B31-06-1 | -20 V to +20 V | +1 V to +5 V | 7B31-06-2 | -20 V to +20 V | 0 V to +10 V | 7B31-07-1 | 0 V to +50 V | +1 V to +5 V | 7B31-07-2 | 0 V to +50 V | 0 V to +10 V | 7B31-08-1 | -50 V to +50 V | +1 V to +5 V | 7B31-08-2 | -50 V to +50 V | 0 V to +10 V | 7B32 | 7B32-01-1 | +4 mA to +20 mA | +1 V to +5 V | 7B32-01-2 | 0 mA to +20 mA | 0 V to +10 V | 7B33 | 7B33-01-1 | +1 V to +5 V | +1 V to +5 V | 7B33-01-2 | 0 V to +5 V | 0 V to +10 V | 7B33-01-1 | +4 mA to +20 mA (with AC1391) | +1 V to +5 V | 7B33-01-2 | 0 mA to +20 mA (with AC1391) | 0 V to +10 V |
|---|
| Part Number |
Model | Input Range | Output Range | 7B34 | 100Ω Platinum Alpha=0.00385 | 7B34-01-1 | -100°C to +100°C | +1 V to +5 V | 7B34-01-2 | -100°C to +100°C | 0 V to +10 V | 7B34-02-1 | 0°C to +100°C | +1 V to +5 V | 7B34-02-2 | 0°C to +100°C | 0 V to +10 V | 7B34-03-1 | 0°C to +200°C | +1 V to +5 V | 7B34-03-2 | 0°C to +200°C | 0 V to +10 V | 7B34-04-1 | 0°C to +600°C | +1 V to +5 V | 7B34-04-2 | 0°C to +600°C | 0 V to +10 V | 7B34-05-1 | -50°C to +350°C | +1 V to +5 V | 7B34-05-2 | -50°C to +350°C | 0 V to +10 V | 120Ω Nickel Alpha=0.00672 | 7B34-N-01-1 | 0°C to +300°C | +1 V to +5 V | 7B34-N-01-2 | 0°C to +300°C | 0 V to +10 V | 7B34-N-02-1 | 0°C to +200°C | +1 V to +5 V | 7B34-N-02-2 | 0°C to +200°C | 0 V to +10 V | 50Ω Copper Alpha=0.00214 | 7B34-C50-01-1 | -100°C to +100°C | +1 V to +5 V | 7B34-C50-02-1 | 0°C to +100°C | +1 V to +5 V | 7B34-C50-06-1 | -50°C to +200°C | +1 V to +5 V |
|---|
| Part Number |
Model | Input Range | Output Range | 7B35 | 7B35-01-1 | +4 mA to +20 mA | +1 V to +5 V | 7B35-01-2 | +4 mA to +20 mA | +2 V to +10 V | 7B37 | 7B37-J-01-1 | -100°C to +760°C (-148°F to +1400°F | +1 V to +5 V | 7B37-J-01-2 | -100°C to +760°C (-148°F to +1400°F | 0 V to +10 V | 7B37-J-10-1 | 0°C to +200°C (+32°F to +392°F | +1 V to +5 V | 7B37-J-10-2 | 0°C to +200°C (+32°F to +392°F | 0 V to +10 V | 7B37-J-11-1 | 0°C to +400°C (+32°F to +752°F | +1 V to +5 V | 7B37-J-11-2 | 0°C to +400°C (+32°F to +752°F | 0 V to +10 V | 7B37-J-12-1 | 0°C to +600°C (+32°F to +1112°F | +1 V to +5 V | 7B37-J-12-2 | 0°C to +600°C (+32°F to +1112°F | 0 V to +10 V | 7B37-J-13-1 | +300°C to +600°C (+572°F to +1112°F | +1 V to +5 V | 7B37-J-13-2 | +300°C to +600°C (+572°F to +1112°F | 0 V to +10 V | 7B37-K-02-1 | -100°C to +1350°C (-148°F to +2462°F | +1 V to +5 V | 7B37-K-02-2 | -100°C to +1350°C (-148°F to +2462°F | 0 V to +10 V | 7B37-K-20-1 | 0°C to +300°C (+32°F to +572°F | +1 V to +5 V | 7B37-K-20-2 | 0°C to +300°C (+32°F to +572°F | 0 V to +10 V | 7B37-K-21-1 | 0°C to +600°C (+32°F to +1112°F | +1 V to +5 V | 7B37-K-21-2 | 0°C to +600°C (+32°F to +1112°F | 0 V to +10 V | 7B37-K-22-1 | 0°C to +1200°C (+32°F to +2192°F | +1 V to +5 V | 7B37-K-22-2 | 0°C to +1200°C (+32°F to +2192°F | 0 V to +10 V | 7B37-K-23-1 | +600°C to +1200°C (+1112°F to +2192°F | +1 V to +5 V | 7B37-K-23-2 | +600°C to +1200°C (+1112°F to +2192°F | 0 V to +10 V | 7B37-T-03-1 | -100°C to +400°C (-148°F to +752°F | +1 V to +5 V | 7B37-T-03-1 | -100°C to +400°C (-148°F to +752°F | 0 V to +10 V | 7B37-E-04-1 | 0°C to +900°C (+32°F to +1652°F | +1 V to +5 V | 7B37-E-04-2 | 0°C to +900°C (+32°F to +1652°F | 0 V to +10 V | 7B37-R-05-1 | 0°C to +1750°C (+32°F to +3182°F | +1 V to +5 V | 7B37-R-05-2 | 0°C to +1750°C (+32°F to +3182°F | 0 V to +10 V | 7B37-S-06-1 | 0°C to +1750°C (+32°F to +3182°F | +1 V to +5 V | 7B37-S-06-2 | 0°C to +1750°C (+32°F to +3182°F | 0 V to +10 V | 7B37-B-07-1 | 0°C to +1800°C (+32°F to +3272°F | +1 V to +5 V | 7B37-B-07-2 | 0°C to +1800°C (+32°F to +3272°F | 0 V to +10 V | 7B39 | 7B39-01 | +1 V to +5 V | +4 mA to +20 mA | 7B39-02 | 0 V to +10 V | 0 mA to +20 mA | 7B40 | 7B40-01-1 | 0 mV to +10 mV | +1 V to +5 V | 7B40-01-2 | 0 mV to +10 mV | 0 V to +10 V | 7B40-02-1 | 0 mV to +100 mV | +1 V to +5 V | 7B40-02-2 | 0 mV to +100 mV | 0 V to +10 V | 7B40-03-1 | 0 V to +1 V | +1 V to +5 V | 7B40-03-2 | 0 V to +1 V | 0 V to +10 V | 7B40-06-1 | -10 mV to +10 mV | +1 V to +5 V | 7B40-06-2 | -10 mV to +10 mV | 0 V to +10 V | 7B40-07-1 | -100 mV to +100 mV | +1 V to +5 V | 7B40-07-2 | -100 mV to +100 mV | 0 V to +10 V | 7B40-08-1 | -1 V to +1 V | +1 V to +5 V | 7B40-08-2 | -1 V to +1 V | 0 V to +10 V | 7B41 | 7B41-01-1 | 0 V to +10 V | +1 V to +5 V | 7B41-01-2 | 0 V to +10 V | 0 V to +10 V | 7B41-02-1 | -5 V to +5 V | +1 V to +5 V | 7B41-02-2 | -5 V to +5 V | 0 V to +10 V | 7B41-03-1 | -10 V to +10 V | +1 V to +5 V | 7B41-03-2 | -10 V to +10 V | 0 V to +10 V | 7B41-04-1 | 0 V to +5 V | +1 V to +5 V | 7B41-04-2 | 0 V to +5 V | 0 V to +10 V | 7B41-05-1 | 0 V to +20 V | +1 V to +5 V | 7B41-05-2 | 0 V to +20 V | 0 V to +10 V | 7B41-06-1 | -20 V to +20 V | +1 V to +5 V | 7B41-06-2 | -20 V to +20 V | 0 V to +10 V | 7B41-07-1 | 0 V to +50 V | +1 V to +5 V | 7B41-07-2 | 0 V to +50 V | 0 V to +10 V | 7B41-08-1 | -50 V to +50 V | +1 V to +5 V | 7B41-08-2 | -50 V to +50 V | 0 V to +10 V | 7B47 | 7B47-J-01-1 | 0°C to +760°C (+32°F to +1400°F) | +1 V to +5 V | 7B47-J-01-2 | 0°C to +760°C (+32°F to +1400°F) | 0 V to +10 V | 7B47-J-02-1 | -100°C to +300°C (-148°F to +572°F) | +1 V to +5 V | 7B47-J-02-2 | -100°C to +300°C (-148°F to +572°F) | 0 V to +10 V | 7B47-K-03-1 | 0°C to +1300°C (+32°F to +2372°F) | +1 V to +5 V | 7B47-K-03-2 | 0°C to +1300°C (+32°F to +2372°F) | 0 V to +10 V | 7B47-K-04-1 | 0°C to +600°C (+32°F to +1112°F) | +1 V to +5 V | 7B47-K-04-2 | 0°C to +600°C (+32°F to +1112°F) | 0 V to +10 V | 7B47-T-05-1 | 0°C to +400°C (+32°F to +752°F) | +1 V to +5 V | 7B47-T-05-2 | 0°C to +400°C (+32°F to +752°F) | 0 V to +10 V | 7B47-T-06-1 | -100°C to +200°C (-148°F to +392°F) | +1 V to +5 V | 7B47-T-06-2 | -100°C to +200°C (-148°F to +392°F) | 0 V to +10 V | 7B47-E-07-1 | 0°C to +900°C (+32°F to +1652°F) | +1 V to +5 V | 7B47-E-07-2 | 0°C to +900°C (+32°F to +1652°F) | 0 V to +10 V | 7B47-R-08-1 | +500°C to +1750°C (+932°F to +3182°F) | +1 V to +5 V | 7B47-R-08-2 | +500°C to +1750°C (+932°F to +3182°F) | 0 V to +10 V | 7B47-S-09-1 | +700°C to +1750°C (+1292°F to +3182°F) | +1 V to +5 V | 7B47-S-09-2 | +700°C to +1750°C (+1292°F to +3182°F) | 0 V to +10 V | 7B47-B-10-1 | +800°C to +1800°C (+1472°F to +3272°F) | +1 V to +5 V | 7B47-B-10-2 | +800°C to +1800°C (+1472°F to +3272°F) | 0 V to +10 V | 7B47-N-11-1 | +200°C to +1300°C (+392°F to +2372°F) | +1 V to +5 V | 7B47-N-11-2 | +200°C to +1300°C (+392°F to +2372°F) | 0 V to +10 V |
|---|
© 1995 - Analog Devices, Inc. All Rights Reserved