If AC supply input fusing is desired, use a slow blow type fuse that is rated for 150% to 200% of the power supply's full load AC input. As a rule of thumb, the full load AC input current is typically 28 mA for each 1 watt of output power. Model PWR-01 is provided with an internal, nonreplaceable, 2 ampere slow blow fuse on the AC supply line. To protect signal conditioning modules, should internal faults occur, all supplies are designed to clamp at an output voltage of 6.2 volts.