6B SERIES POWER SUPPLIES




Features - AC/DC Power Supplies

Fully Encapsulated

Chassis Mountable

Current Limit Short Circuit Protection

Low Output Ripple and Noise

Excellent Line and Load Regulation Characteristics

Free-Air Convention Cooling: No external Heat Sink Required

High Current Output Model

5 V @ 5 amp; model PWR-01

Wide Input Voltage Range

85 Vac to 205 Vac: Model PWR-01

PWR-01/955
Order Now   Model PWR-01


Overview

Analog Devices' line of compact AC/DC modular supplies offer system designers a means of supplying a reliable, easy to use, low cost solution to powering the 5B Series and 6B Series Signal Conditioning subsystems. These models provide high accuracy, short circuit protected, regulated outputs with very low noise and ripple characteristics. All models contain threaded inserts to facilitate ease of mounting on the rear of the AC1363 19" rack mount kit. Screw terminals also provide ease of connections to both AC line supply and backplane power input terminals.



Model Descriptions

Three models are offered in power levels of 5 watt (Model 955) and 25 watt (Model PWR-01). High power, 25 watt, versions are supplied with plus and minus line sense terminals to facilitate remote load regulation. Two AC input voltage ranges provide the capability of handling varying line supply applications: 120 Vac (Model 955) and 120/240 Vac (Model PWR-01). These AC/DC supplies combine the advantages of both switching and linear regulated supplies in a small compact package. Using the switching regulator technique provides Model PWR-01 with high efficiency characteristics. The linear regulation method of Model 955 offers low levels of output noise and ripple - 2 mV rms, max. Model 955 provides a fixed 5 Vdc output (±2% max. accuracy), while Model PWR-01 offers an adjustable 5 Vdc output (±1% accuracy with ±3% adjustment range) and a "Power On" LED light.



Fusing

If AC supply input fusing is desired, use a slow blow type fuse that is rated for 150% to 200% of the power supply's full load AC input. As a rule of thumb, the full load AC input current is typically 28 mA for each 1 watt of output power. Model PWR-01 is provided with an internal, nonreplaceable, 2 ampere slow blow fuse on the AC supply line. To protect signal conditioning modules, should internal faults occur, all supplies are designed to clamp at an output voltage of 6.2 volts.



Mechanical Outline Drawings

Refer to the Outline Drawings section for mechanical drawings on Models 955 and PWR-01.



Determining Power Requirements

The total 5B system power requirement is a function of the modules and backplanes that are selected. Individual requirements are listed in the following tables:

5B Series Module Current Requirements

Model Current
AC1367 6.5 mA
5B30 30 mA
5B31 30 mA
5B32 30 mA
5B34 30 mA
5B35 15 mA
5B36 15 mA
5B37 30 mA
5B38 200 mA
5B39 170 mA
5B40 30 mA
5B41 30 mA
5B42 200 mA
5B45 70 mA
5B46 70 mA
5B47 30 mA

5B Series Backplanes and Mounting
Card
Current Requirements

Model Current
5B01 0 mA
5B02 32 mA
5B03 0 mA
5B04 0 mA
5B08 0 mA
5B08-MUX 40 mA
AC1360 0 mA

5B Series Power Supply Specifications
(typical @ +25°C and nominal line voltage)

Model 955
5 Watt Output
PWR-01
25 Watt Output
Input Voltage Range 105 V rms to 125 V rms 85 V rms to 265 V rms
Frequency 50 Hz to 250 Hz 47 Hz to 63 Hz
Internal Line Fuse N/A 250 Vrms, 2 A Slo Blow
Output Voltage 5 Vdc 5 Vdc1
Remote Sense Terminals N/A Yes
Short Circuit Protection2 Current Limited Current Limited
Overvoltage Protection +6.2 V dc +6.0 V dc
Output Current 1000 mA 5000 mA
Voltage Accuracy ±2% maximum ±1%1
Temperature Coefficient ±0.02%/°C ±0.05%/°C
Line Regulation ±0.05% ±0.1%
Load Regulation ±0.15% ±0.5%
Ripple & Noise 2 mV pk-pk maximum 50 mV pk-pk maximum
Breakdown Voltage 2500 V rms, minimum 2500 V rms, minimum
Switching Frequency N/A 65 kHz
Operating Temperature Range -25°C to +71°C 0°C to +70°C
Storage Temperature Range -25°C to +85°C -40°C to +85°C
Cooling Free Air Convection Free Air Convection
Chassis Mount; Encapsulated Yes Yes
Mounting Threaded Inserts Four, 4-40 x 0.15" Four, 4-40 x 0.15"
1Adjustable ±3%
2Substantial overload can be withstood, including direct short. Prolonged operation should be avoided since excessive temperature rises will occur.
Specifications subject to change without notice.
Send Feedback X
content here.
content here.

Send Feedback

Close