AVAILABLE 6B SERIES MODULES AND DIGITAL BOARDS



Model Function Isolation
6B11 Thermocouple Inputs: J, K, T, E, R, S, or B
mV/Volt Inputs: ±15 mV, ±50 mV, ±100 mV,
±500 mV, ±1 V, ±5 V
Current Input: ±20 mA
1500 V rms
6B11HV Thermocouple Inputs: J, K, T, E, R, S, or B
mV/Volt Inputs: ±15 mV, ±50 mV, ±100 mV,
±500 mV, ±1 V, ±5 V
Current Input: ±20 mA
2500 V rms
6B12 mV/Volt Inputs:
±150 mV, ±500 mV, ±1 V,
±5 V, ±10 V, ±50 V
Current Input: ±20 mA
1500 V rms
6B12HV mV/Volt Inputs: ±150 mV, ±500 mV, ±1 V,
±5 V, ±10 V, ±50 V
Current Input: ±20 mA
2500 V rms
6B13 2-, 3-, 4-wire RTD Inputs:
100 Ω Pt, 120 Ω Ni, or 10 Ω Cu
1500 V rms
6B13HV 2-, 3-, 4-wire RTD Inputs:
100 Ω Pt, 120 v Ni, 10 Ω Cu
2500 V rms
6B21 Isolated Current Output:
0 to 20 mA, 4 to 20 mA
1500 V rms
6B50-1 24 Channel Digital I/O,
RS-485 Communications
N/A
6B50-2 24 Channel Digital I/O,
RS-232C/RS-485 Communications
N/A
6BP01 Single Channel Backplane 2500 V rms
6BP04 Four Channel Backplane 1500 V rms
6BP04HV Four Channel Backplane 2500 V rms
6BP16 Sixteen Channel Backplane 1500 V rms
Accessories Cables, Connectors, CJC Sensor, Rack Mount Kit, Power Supplies,
Digital Subsystem Boards, Digital Solid State Relays
Send Feedback X
content here.
content here.

Send Feedback

Close