6B11 |
Thermocouple Inputs: J, K, T, E, R, S, or B
mV/Volt Inputs: ±15 mV, ±50 mV, ±100 mV,
±500 mV, ±1 V, ±5 V
Current Input: ±20 mA
|
1500 V rms |
6B11HV |
Thermocouple Inputs: J, K, T, E, R, S, or B
mV/Volt Inputs: ±15 mV, ±50 mV, ±100 mV,
±500 mV, ±1 V, ±5 V
Current Input: ±20 mA |
2500 V rms |
6B12 |
mV/Volt Inputs:
±150 mV, ±500 mV, ±1 V,
±5 V, ±10 V, ±50 V
Current Input: ±20 mA |
1500 V rms |
6B12HV |
mV/Volt Inputs: ±150 mV, ±500 mV, ±1 V,
±5 V, ±10 V, ±50 V
Current Input: ±20 mA |
2500 V rms |
6B13 |
2-, 3-, 4-wire RTD Inputs:
100 Ω Pt, 120 Ω Ni, or 10 Ω Cu |
1500 V rms |
6B13HV |
2-, 3-, 4-wire RTD Inputs:
100 Ω Pt, 120 v Ni, 10 Ω Cu |
2500 V rms |
6B21 |
Isolated Current Output:
0 to 20 mA, 4 to 20 mA |
1500 V rms |
6B50-1 |
24 Channel Digital I/O,
RS-485 Communications |
N/A |
6B50-2 |
24 Channel Digital I/O,
RS-232C/RS-485 Communications |
N/A |
6BP01 |
Single Channel Backplane |
2500 V rms |
6BP04 |
Four Channel Backplane |
1500 V rms |
6BP04HV |
Four Channel Backplane |
2500 V rms |
6BP16 |
Sixteen Channel Backplane |
1500 V rms |
Accessories |
Cables, Connectors, CJC Sensor, Rack Mount Kit, Power Supplies,
Digital Subsystem Boards, Digital Solid State Relays |