| 5B30 |
Isolated mV Input - 4 Hz Bandwidth |
0 V to +5 V or -5 V to +5 V |
| 5B31 |
Isolated V Input - 4 Hz Bandwidth |
0 V to +5 V or -5 V to +5 V |
| 5B32 |
Isolated Current Input - 4 Hz Bandwidth |
0 V to +5 V |
| 5B34 |
Isolated 2, 3, or 4 Wire* RTD Input - 100 Ω Pt, 10 Ω Cu, or 120 Ω Ni |
0 V to +5 V |
| 5B35 |
Isolated 4 Wire* RTD Input - 100 Ω Pt, 10 Ω Cu, or 120 Ω Ni |
0 V to +5 V |
| 5B36 |
Potentiometer or Slidewire Input |
0 V to +5 V |
| 5B37 |
Isolated Thermocouple Input - Type J, K, T, E, R, S, B or N |
0 V to +5 V |
| 5B38 |
Isolated Strain Gage Input for Full Bridge or Half Bridge |
-5 V to +5 V |
| 5B39 |
Isolated Current Output |
4-20 mA or 0-20 mA |
| 5B40 |
Isolated, Wide Bandwidth mV Input |
0 V to +5 V or -5 V to +5 V |
| 5B41 |
Isolated Wide Bandwidth V Input |
0 V to +5 V or -5 V to +5 V |
| 5B42 |
Isolated Current Input with loop power - 100 Hz Bandwidth |
+1 V to +5 V or +2 V to +10 V |
| 5B45 |
Isolated Frequency Input 0 to 10 kHz Input |
0 V to +5 V or -5 V to +5 V |
| 5B46 |
Isolated Frequency Input 0 to 250 kHz Input |
0 V to +5 V or -5 V to +5 V |
| 5B47 |
Isolated Linearized Thermocouple Input - Type J, K, T, E, R, S, or B |
0 V to +5 V |
5B03 5B04 |
1 and 2 Channel DIN Rail Mountable Cards |
5B01 5B02 5B08/5B08-MUX |
8 and 16 Channel Backplanes |
| Accessories |
Cables, Connectors, CJC Sensors, Rack Mount, Power Supplies, Etc. |