5B SERIES MODEL DEFINITIONS



Part Number Model Input Range Output Range
5B30 5B30-01 -10 mV to +10 mV -5 V to +5 V
5B30-02 -50 mV to +50 mV -5 V to +5 V
5B30-03 -100 mV to +100 mV -5 V to +5 V
5B30-04 -10 mV to +10 mV 0 V to +5 V
5B30-05 -50 mV to +50 mV 0 V to +5 V
5B30-06 -100 mV to +100 mV 0 V to +5 V
5B30-Custom * *
Part Number Model Input Range Output Range
5B31 5B31-01 -1 V to +1 V -5 V to +5 V
5B31-02 -5 V to +5 V -5 V to +5 V
5B31-03 -10 V to +10 V -5 V to +5 V
5B31-04 -1 V to +1 V 0 V to +5 V
5B31-05 -5 V to +5 V 0 V to +5 V
5B31-06 -10 V to +10 V 0 V to +5 V
5B31-07 -20 V to +20 V -5 V to +5 V
5B31-Custom * *
Part Number Model Input Range Output Range
5B32 5B32-01 4 mA to 20 mA 0 V to +5 V
5B32-02 0 mA to 20 mA 0 V to +5 V
5B32-Custom * *
Part Number Model Input Range Output Range
5B34 5B34-01 100Ω Platinum, Alpha = 0.00385
-100°C to +100°C (-140°F to +212°F)
0 V to +5 V
5B34-02 0°C to +100°C (+32°F to 212°F) 0 V to +5 V
5B34-03 0°C to +200°C (+32°F to 392°F) 0 V to +5 V
5B34-04 0°C to +600°C (+32°F to 1112°F) 0 V to +5 V
5B34-C-01 10Ω Copper, Alpha = 0.004274
0°C to +120°C (10Ω@ 0°C) (+32°F to +248°F)
0 V to +5 V
5B34-C-02 0°C to +120°C (10Ω@ 25°C) (+32°F to +248°F) 0 V to +5 V
5B34-N-01 120Ω Nickel, Alpha = 0.00672
0°C to +300°C (+32°F to +572°F)
0 V to +5 V
5B34-Custom * *
Part Number Model Input Range Output Range
5B35 5B35-01 100Ω Platinum, Alpha = 0.00385
-100°C to +100°C (-148°F to +212°F)
0 V to +5 V
5B35-02 0°C to +100°C (+32°F to 212°F) 0 V to +5 V
5B35-03 0°C to +200°C (+32°F to 392°F) 0 V to +5 V
5B35-04 0°C to +600°C (+32°F to 1112°F) 0 V to +5 V
5B35-05 -100°C to +200°C (-148°F to +392°F) 0 V to +5 V
5B35-C-01 10Ω Copper, Alpha = 0.004274
0°C to +120°C (10Ω@ 0°C) (+32°F to +248°F)
0 V to +5 V
5B35-C-02 0°C to +120°C (10Ω@25°C) (+32°F to +248°:F) 0 V to +5 V
5B35-N-01 120Ω: Nickel, Alpha = 0.00672
0°C to +300°C (+32°F to +572°F)
0 V to +5 V
5B35-Custom * *
Part Number Model Input Range Output Range
5B36 5B36-01 0Ω to 100Ω 0 V to +5 V
5B36-02 0Ω to 500Ω 0 V to +5 V
5B36-03 0Ω to 1 kΩ 0 V to +5 V
5B36-04 0Ω to 10 kΩ 0 V to +5 V
5B36-Custom * *
Part Number Model Input Range Output Range
5B37 5B37-J-01 -100°C to +760°C (-148°F to +1400°F) 0 V to +5 V
5B37-K-02 -100°C to +1350°C (-148°F to +2462°F) 0 V to +5 V
5B37-T-03 -100°C to +400°C (-148°F to +752°F) 0 V to +5 V
5B37-E-04 0°C to +900°C (+32°F to +1652°F) 0 V to +5 V
5B37-R-05 0°C to +1750°C (+32°F to +3182°F) 0 V to +5 V
5B37-S-05 0°C to +1750°C (+32°F to +3182°F) 0 V to +5 V
5B37-B-06 0°C to +1800°C (+32°F to +3272°F) 0 V to +5 V
5B37-N-08 0°C to +1300°C (+32°F to +2372°F) 0 V to +5 V
5B37-Custom Type J, K, T, E, R, S, B, N, C *
Part Number Model Bridge Range Output Range Excitation Sensitivity Input Bridge Type
5B38 5B38-02 300Ω to 10 kΩ -5 V to +5 V +10.0V 3 mV/V Full Bridge
5B38-04 300Ω to 10 kΩ -5 V to +5 V +10.0V 3 mV/V Half Bridge
5B38-05 300Ω to 10 kΩ -5 V to +5 V +10.0V 2 mV/V Full Bridge
5B38-Custom 300Ω to 10 kΩ -5 V to +5 V +10.0V * *
Part Number Model Input Range Output Range
5B39 5B39-01 0 V to +5 V 4 mA to 20 mA
5B39-02 -5 V to +5 V 4 mA to 20 mA
5B39-03 0 V to +5 V 0 mA to 20 mA
5B39-04 -5 V to +5 V 0 mA to 20 mA
Part Number Model Input Range Output Range
5B40 5B40-01 -10 mV to +10 mV -5 V to +5 V
5B40-02 -50 mV to +50 mV -5 V to +5 V
5B40-03 -100 mV to +100 mV -5 V to +5 V
5B40-04 -10 mV to +10 mV 0 V to +5 V
5B40-05 -50 mV to +50 mV 0 V to +5 V
5B40-06 -100 mV to +100 mV 0 V to +5 V
5B40-Custom * *
Part Number Model Input Range Output Range
5B41 5B41-01 -1 V to +1 V -5 V to +5 V
5B41-02 -5 V to +5 V -5 V to +5 V
5B41-03 -10 V to +10 V -5 V to +5 V
5B41-04 -1 V to +1 V 0 V to +5 V
5B41-05 -5 V to +5 V 0 V to +5 V
5B41-06 -10 V to +10 V 0 V to +5 V
5B41-07 -20 V to +20 V -5 V to +5 V
5B41-Custom * *
Part Number Model Input Range Output Range
5B42 5B42-01 4 mA to 20 mA V to +1 V +1 V to +5 V
5B42-02 4 mA to 20 mA V to +1 V +2 V to +10 V
Part Number Model Input Range Output Range Rise/Fall Time Step Response
5B45 5B45-01 0 Hz to 500 Hz 0 V to +5 V 80 ms 150 ms
5B45-02 0 Hz to 1 kHz 0 V to +5 V 60 ms 140 ms
5B45-03 0 Hz to 2.5 kHz 0 V to +5 V 50 ms 130 ms
5B45-04 0 Hz to 5 kHz 0 V to +5 V 50 ms 130 ms
5B45-51 0 Hz to 10 kHz 0 V to +5 V 50 ms 130 ms
5B45-Custom * *    
Part Number Model Input Range Output Range Rise/Fall Time Step Response
5B46 5B46-01 0 Hz to 25 kHz 0 V to +5 V 15 ms 44 ms
5B46-02 0 Hz to 50 kHz 0 V to +5 V 7 ms 22 ms
5B46-03 0 Hz to 100 kHz 0 V to +5 V 4 ms 4 ms
5B46-Custom * *    
Part Number Model Input Range Output Range
5B47 5B47-J-01 0°C to +760°C (+32°F to +1400°F) 0 V to +5 V
5B47-J-02 -100°C to +300°C (-148°F to +572°F) 0 V to +5 V
5B47-J-03 0°C to +500°C (+32°F to +932°F) 0 V to +5 V
5B47-K-04 0°C to +1000°C (+32°F to +1832°F) 0 V to +5 V
5B47-K-05 0°C to +500°C (+32°F to +932°F) 0 V to +5 V
5B47-T-06 -100°C to +400°C (-148°F to +752°F) 0 V to +5 V
5B47-T-07 0°C to +200°C (+32°F to +392°F) 0 V to +5 V
5B47-E-08 0°C to +1000°C (+32°F to +1832°F) 0 V to +5 V
5B47-R-09 +500°C to +1750°C (+932°F to +3182°F) 0 V to +5 V
5B47-S-10 +500°C to +1750°C (+932°F to +3182°F) 0 V to +5 V
5B47-B-11 +500°C to +1800°C (+932°F to +3272°F) 0 V to +5 V
5B47-Custom Type J, K, T, E, R S, B, N *
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close