| Part Number | Model | Input Range | Output Range |
|---|---|---|---|
| 5B30 | 5B30-01 | -10 mV to +10 mV | -5 V to +5 V | 5B30-02 | -50 mV to +50 mV | -5 V to +5 V | 5B30-03 | -100 mV to +100 mV | -5 V to +5 V | 5B30-04 | -10 mV to +10 mV | 0 V to +5 V | 5B30-05 | -50 mV to +50 mV | 0 V to +5 V | 5B30-06 | -100 mV to +100 mV | 0 V to +5 V | 5B30-Custom | * | * |
| Part Number | Model | Input Range | Output Range |
| 5B31 | 5B31-01 | -1 V to +1 V | -5 V to +5 V | 5B31-02 | -5 V to +5 V | -5 V to +5 V | 5B31-03 | -10 V to +10 V | -5 V to +5 V | 5B31-04 | -1 V to +1 V | 0 V to +5 V | 5B31-05 | -5 V to +5 V | 0 V to +5 V | 5B31-06 | -10 V to +10 V | 0 V to +5 V | 5B31-07 | -20 V to +20 V | -5 V to +5 V | 5B31-Custom | * | * |
| Part Number | Model | Input Range | Output Range |
| 5B32 | 5B32-01 | 4 mA to 20 mA | 0 V to +5 V | 5B32-02 | 0 mA to 20 mA | 0 V to +5 V | 5B32-Custom | * | * |
| Part Number | Model | Input Range | Output Range |
| 5B34 | 5B34-01 | 100Ω Platinum, Alpha = 0.00385 -100°C to +100°C (-140°F to +212°F) |
0 V to +5 V | 5B34-02 | 0°C to +100°C (+32°F to 212°F) | 0 V to +5 V | 5B34-03 | 0°C to +200°C (+32°F to 392°F) | 0 V to +5 V | 5B34-04 | 0°C to +600°C (+32°F to 1112°F) | 0 V to +5 V | 5B34-C-01 | 10Ω Copper, Alpha = 0.004274 0°C to +120°C (10Ω@ 0°C) (+32°F to +248°F) |
0 V to +5 V | 5B34-C-02 | 0°C to +120°C (10Ω@ 25°C) (+32°F to +248°F) | 0 V to +5 V | 5B34-N-01 | 120Ω Nickel, Alpha = 0.00672 0°C to +300°C (+32°F to +572°F) |
0 V to +5 V | 5B34-Custom | * | * |
| Part Number | Model | Input Range | Output Range |
| 5B35 | 5B35-01 | 100Ω Platinum, Alpha = 0.00385 -100°C to +100°C (-148°F to +212°F) |
0 V to +5 V | 5B35-02 | 0°C to +100°C (+32°F to 212°F) | 0 V to +5 V | 5B35-03 | 0°C to +200°C (+32°F to 392°F) | 0 V to +5 V | 5B35-04 | 0°C to +600°C (+32°F to 1112°F) | 0 V to +5 V | 5B35-05 | -100°C to +200°C (-148°F to +392°F) | 0 V to +5 V | 5B35-C-01 | 10Ω Copper, Alpha = 0.004274 0°C to +120°C (10Ω@ 0°C) (+32°F to +248°F) |
0 V to +5 V | 5B35-C-02 | 0°C to +120°C (10Ω@25°C) (+32°F to +248°:F) | 0 V to +5 V | 5B35-N-01 | 120Ω: Nickel, Alpha = 0.00672 0°C to +300°C (+32°F to +572°F) |
0 V to +5 V | 5B35-Custom | * | * |
| Part Number | Model | Input Range | Output Range |
| 5B36 | 5B36-01 | 0Ω to 100Ω | 0 V to +5 V | 5B36-02 | 0Ω to 500Ω | 0 V to +5 V | 5B36-03 | 0Ω to 1 kΩ | 0 V to +5 V | 5B36-04 | 0Ω to 10 kΩ | 0 V to +5 V | 5B36-Custom | * | * |
| Part Number | Model | Input Range | Output Range |
| 5B37 | 5B37-J-01 | -100°C to +760°C (-148°F to +1400°F) | 0 V to +5 V | 5B37-K-02 | -100°C to +1350°C (-148°F to +2462°F) | 0 V to +5 V | 5B37-T-03 | -100°C to +400°C (-148°F to +752°F) | 0 V to +5 V | 5B37-E-04 | 0°C to +900°C (+32°F to +1652°F) | 0 V to +5 V | 5B37-R-05 | 0°C to +1750°C (+32°F to +3182°F) | 0 V to +5 V | 5B37-S-05 | 0°C to +1750°C (+32°F to +3182°F) | 0 V to +5 V | 5B37-B-06 | 0°C to +1800°C (+32°F to +3272°F) | 0 V to +5 V | 5B37-N-08 | 0°C to +1300°C (+32°F to +2372°F) | 0 V to +5 V | 5B37-Custom | Type J, K, T, E, R, S, B, N, C | * |