5B SERIES BACKPLANES AND MOUNTING CARDS



General Description

To address diverse applications, the 5B Series includes a family of backplanes and mounting cards which provide a complete signal conditioning solution. Two 16-channel (models 5B01 and 5B02) and two 8-channel backplanes (models 5B08 and 5B08-MUX) can be mounted in a 19" x 3.5" panel space, providing different system configuration options. The models 5B03 and 5B04, one and two channel cards, allow an economical means to handle a few signals. A single-channel card, model AC1360, is also available for evaluation or test of any 5B Series module.

All backplanes and sockets provide four screw terminals per channel for all field connections. These connections satisfy all transducer inputs, process current outputs and provide transducer excitation when necessary. A cold junction temperature sensor (model AC1361) sensor is also supplied on each channel to accommodate thermocouple input modules. A pair of pin sockets permits installation of the AC1362 current sensing resistor used with the 5B32 current input module. On all 16-channel and 8-channel backplanes, a 26-pin system interface connector provides high level I/O for all channels. All 5B Series backplanes and sockets require a regulated +5 Vdc external power source.


Features

Mix and Match 5B Series I/O
Module Capability

Factory Mutual (FM) Approved: Approved for Use in Class I, Division 2, Groups A, B, C and D Locations

CE Certified: EMC Directive in Heavy Industrial Applications

1500 V rms Channel/Channel and Input/Output Isolation

Four Backplanes and Three Mounting Card Options: 1 -, 2 -, 8 -, 16 - Channels

-25°C to +85°C Temperature Range

Single Threaded Insert for module Hold Down


Model 5B01

The 16-channel model 5B01 provides sixteen single ended input/output pins on the system connector. It is pin compatible with Analog Devices 3B Series applications. (Note, however, that the 5B Series modules provide a ±5 V output range rather than the ±10 V range provided by the 3B Series modules). 5B01
Order Now     16-Channel Model 5B01

Model 5B02

The 16-channel model 5B02 incorporates an input and output bus which takes advantage of the internal series output switches in the input modules and the track-and-hold in the output modules. Designers integrating the 5B02 into a measurement and control system do not need external multiplexers and can use a single digital to analog or analog to digital converter to serve numerous output or input channels. 5B02
Order Now     16-Channel Model 5B02

Models 5B08 and 5B08-MUX

The 8-channel models 5B08 and 5B08-MUX backplanes are identical in operation to the 16 channel 5B01 and 5B02 (respectively). A family of eight 3-pin jumpers allows the user to assign the 5B08 I/O to either the upper eight I/O pins or to the lower eight I/O pins of each 16-channel bank. 5B08/08-MUX
  8-Channel Models:
Order Now    5B08 and
Order Now    5B08-MUX

Models 5B03 and 5B04

For smaller applications, the models 5B03 and 5B04 mounting cards are available for one and two 5B Series modules, respectively. These module cards may be clustered for groups of three or more signals. They are DIN rail compatible using Phoenix Universal Module UM elements. 5B03
Order Now      Model 5B03

5B04
Order Now      Model 5B04

Model AC1360

The model AC1360 is a single channel test or evaluation card that can be either DIN rail mounted, using Phoenix Universal Module UM Elements, or bench top/wall mounted using four standoffs provided. Screw terminals are provided for all the module's input, output, control and power connections. AC1360
Order Now      Model AC1360

5B Series Backplane Specifications
(typical @ +25&°C and Vs = +5 V dc)

Description 5B01 5B02 5B08 5B08-MUX
Channels 16 * 8 **
Isolation
Input-to-Output, Continuous 1500 V rms, maximum * * *
Channel-to-Channel, Continuous 1500 V rms, maximum * * *
Output-to-Power1 N/A * * *
Mechanical Dimensions-with modules 3.5" x 17.4" x 3.2" * 3.5" x 10.0" x 3.2"  
  (88.9 mm x 442 mm x 81.3 mm) * (88.9 mm x 442 mm x 81.3 mm) *
Weight 11.25 oz. (305 g) * 7 oz (200 g) **
Mounting Standoffs 7 * 5 **
Cold Junction Temperature Sensors
Number provided on backplane 16 * 8 **
Type Model AC1361 * * *
Initial Accuracy @ +25°C ±0.25°C (±0.75°C, maximum) * * *
Accuracy, +5°C to +45°C ±0.5°C (±0.0125°C/°C) * * *
System I/O Connector
Number 2, 26-pin 1, 26-pin * 1, 26-pin
Type Amp 746290-6 * * *
Address Enable Inputs
Max Logic "0" N/A +0.8 V * +0.8 V
Min Logic "1" N/A +2.0 V * +2.0 V
Max Logic "1" N/A +7.0 V * +7.0 V
Power Supply
Voltage: Operating +5 V dc ±5% * * *
Voltage: Max Safe Limit-with modules +6.0 V dc max. * * *
Current - without modules N/A 32 mA 13 mA 40 mA
Fuse (F1) 4 Ampere
Littelfuse(c) Type 252 004
* * *
Environmental
Temperature Range
Rated Performance -25°C to +85°C * * *
Operating -40°C to +85°C * * *
Storage -40°C to +85°C * * *
Relative Humidity 0 to 95% @ +60°C noncondensing * * *
* Specifications same as model 5B01.
** Specifications same as model 5B08.
1 5B module I/O Common is connected to the backplane Power Common through jumper W4.
Specifications subject to change without notice.


5B Series Mounting Cards Specifications
(typical @ +25°C and Vs = +5 V dc)

Description 5B03 5B04 AC1360
Channels 1 2 1
Isolation
Input-to-Output, Continuous 1500 V rms, maximum * *
Channel-to-Channel, Continuous N/A 1500 V rms, maximum *
Output-to-Power1 N/A N/A N/A
Mechanical Dimensions 4.25" x 1.365"
(105 mm x 34.7 mm)
*
*
2.85" x 4.25"
(72.4 mm x 108 mm)
DIN Rail Mountable Yes2 * *
Bench Top of Wall Mountable N/A * Yes3
Weight 0.85 oz. (24.0 g) 1.06 oz (30.2 g) 1.7 oz (48.45 g)
Mounting Standoffs N/A * 4
Provision for Mounting AC1362 Resistor Yes * *
Cold Junction Temperature Sensors
Number provided on card 1 2 *
Type Model AC1361 * *
Initial Accuracy @ +25°C ±0.25°C (±0.75°C, maximum) * *
Accuracy, +5°C to +45°C ±0.5°C (±0.0125°C/°C) * *
Provision to disable on-board CJC N/A * Yes
Field I/O Connector
Number 1 2 *
Type 4-screw terminals * *
Output Switch Enable/Read Inputs No4 * Yes
Power Supply5
Voltage: Operating +5 V dc ±5% * *
Voltage: Max Safe Limit-with modules +6.0 V dc max. * *
Current - without modules N/A * *
Fuse N/A * *
Environmental
Temperature Range
Rated Performance -25°C to +85°C * *
Operating -40°C to +85°C * *
Storage -40°C to +85°C * *
Relative Humidity 0 to 95% @ +60°C noncondensing * *
* Specifications same as Model 5B03.
1 5B module I/O Common is connected to the Power Common through jumper W4.
2 DIN rail mounting is achieved using Phoenix Universal Mounting UM modules - not supplied with Mounting Cards. Refer to Application Note AN-533 on 5B Series backplanes and Mounting Cards for additional details.
3 Using mounting standoffs provided with cards.
4 Output switch Enable wired to Power Common - switch closed.
5 Mounting cards are NOT protected against reverse supply connections. A reversal of power may destroy the installed module.
Specifications subject to change without notice.

Send Feedback X
content here.
content here.

Send Feedback

Close