AVAILABLE 5B SERIES MODULES


Module Function Output Options
5B30 Isolated mV Input - 4 Hz Bandwidth 0 V to +5 V or -5 V to +5 V
5B31 Isolated V Input - 4 Hz Bandwidth 0 V to +5 V or -5 V to +5 V
5B32 Isolated Current Input - 4 Hz Bandwidth 0 V to +5 V
5B34 Isolated 2, 3, or 4 Wire* RTD Input -
100 Ω Pt, 10 Ω Cu, or 120 Ω Ni
0 V to +5 V
5B35 Isolated 4 Wire* RTD Input -
100 Ω Pt, 10 Ω Cu, or 120 Ω Ni
0 V to +5 V
5B36 Potentiometer or Slidewire Input 0 V to +5 V
5B37 Isolated Thermocouple Input -
Type J, K, T, E, R, S, B or N
0 V to +5 V
5B38 Isolated Strain Gage Input for
Full Bridge or Half Bridge
-5 V to +5 V
5B39 Isolated Current Output 4-20 mA or 0-20 mA
5B40 Isolated, Wide Bandwidth mV Input 0 V to +5 V or -5 V to +5 V
5B41 Isolated Wide Bandwidth V Input 0 V to +5 V or -5 V to +5 V
5B42 Isolated Current Input with loop power -
100 Hz Bandwidth
+1 V to +5 V or +2 V to +10 V
5B45 Isolated Frequency Input
0 to 10 kHz Input
0 V to +5 V or -5 V to +5 V
5B46 Isolated Frequency Input
0 to 250 kHz Input
0 V to +5 V or -5 V to +5 V
5B47 Isolated Linearized Thermocouple Input -
Type J, K, T, E, R, S, or B
0 V to +5 V
5B03
5B04
1 and 2 Channel DIN Rail Mountable Cards
5B01
5B02
5B08/5B08-MUX
8 and 16 Channel Backplanes
Accessories Cables, Connectors, CJC Sensors, Rack Mount, Power Supplies, Etc.

* The 5B34 RTD input module provides 3 wire lead resistance compensation, but can be connected to 2, 3, or 4 wire RTDs. The 5B35 RTD input module provides 4 wire lead resistance compensation for 4 wire RTDs.
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close