|
5B Series Overview |
5B Series Model Definitions |
Available 5B Series Modules |
5B Series Backplanes and Mounting Cards |
5B and 6B Series Power Supplies |
5B Series Accessories |
5B Series Configuration Guide |
5B Series Custom Configuration Ranges |
All Series Modules
|
||||
General Description
To address diverse applications, the 5B Series includes a family of backplanes and mounting cards which provide a complete signal conditioning solution. Two 16-channel (models 5B01 and 5B02) and two 8-channel backplanes (models 5B08 and 5B08-MUX) can be mounted in a 19" x 3.5" panel space, providing different system configuration options. The models 5B03 and 5B04, one and two channel cards, allow an economical means to handle a few signals. A single-channel card, model AC1360, is also available for evaluation or test of any 5B Series module.
All backplanes and sockets provide four screw terminals per channel for all field connections. These connections satisfy all transducer inputs, process current outputs and provide transducer excitation when necessary. A cold junction temperature sensor (model AC1361) sensor is also supplied on each channel to accommodate thermocouple input modules. A pair of pin sockets permits installation of the AC1362 current sensing resistor used with the 5B32 current input module. On all 16-channel and 8-channel backplanes, a 26-pin system interface connector provides high level I/O for all channels. All 5B Series backplanes and sockets require a regulated +5 Vdc external power source.
Features
Mix and Match 5B Series I/O
Module Capability
Factory Mutual (FM) Approved: Approved for Use in Class I, Division 2, Groups A, B, C and D Locations
CE Certified: EMC Directive in Heavy Industrial Applications
1500 V rms Channel/Channel and Input/Output Isolation
Four Backplanes and Three Mounting Card Options: 1 -, 2 -, 8 -, 16 - Channels
-25°C to +85°C Temperature Range
Single Threaded Insert for module Hold Down
Model 5B01
| The 16-channel model 5B01 provides sixteen single ended input/output pins on the system connector. It is pin compatible with Analog Devices 3B Series applications. (Note, however, that the 5B Series modules provide a ±5 V output range rather than the ±10 V range provided by the 3B Series modules). | ![]() Order Now 16-Channel Model 5B01 |
Model 5B02
| The 16-channel model 5B02 incorporates an input and output bus which takes advantage of the internal series output switches in the input modules and the track-and-hold in the output modules. Designers integrating the 5B02 into a measurement and control system do not need external multiplexers and can use a single digital to analog or analog to digital converter to serve numerous output or input channels. | ![]() Order Now 16-Channel Model 5B02 |
Models 5B08 and 5B08-MUX
| The 8-channel models 5B08 and 5B08-MUX backplanes are identical in operation to the 16 channel 5B01 and 5B02 (respectively). A family of eight 3-pin jumpers allows the user to assign the 5B08 I/O to either the upper eight I/O pins or to the lower eight I/O pins of each 16-channel bank. | ![]() 8-Channel Models: Order Now 5B08 and Order Now 5B08-MUX |
Models 5B03 and 5B04
| For smaller applications, the models 5B03 and 5B04 mounting cards are available for one and two 5B Series modules, respectively. These module cards may be clustered for groups of three or more signals. They are DIN rail compatible using Phoenix Universal Module UM elements. | ![]() Order Now Model 5B03
|
Model AC1360
| The model AC1360 is a single channel test or evaluation card that can be either DIN rail mounted, using Phoenix Universal Module UM Elements, or bench top/wall mounted using four standoffs provided. Screw terminals are provided for all the module's input, output, control and power connections. | ![]() Order Now Model AC1360 |
5B Series Backplane Specifications
(typical @ +25&°C and Vs = +5 V dc)
| Description | 5B01 | 5B02 | 5B08 | 5B08-MUX |
|---|---|---|---|---|
| Channels | 16 | * | 8 | ** |
| Isolation | ||||
| Input-to-Output, Continuous | 1500 V rms, maximum | * | * | * |
| Channel-to-Channel, Continuous | 1500 V rms, maximum | * | * | * |
| Output-to-Power1 | N/A | * | * | * |
| Mechanical Dimensions-with modules | 3.5" x 17.4" x 3.2" | * | 3.5" x 10.0" x 3.2" | |
| (88.9 mm x 442 mm x 81.3 mm) | * | (88.9 mm x 442 mm x 81.3 mm) | * | |
| Weight | 11.25 oz. (305 g) | * | 7 oz (200 g) | ** |
| Mounting Standoffs | 7 | * | 5 | ** |
| Cold Junction Temperature Sensors | ||||
| Number provided on backplane | 16 | * | 8 | ** |
| Type | Model AC1361 | * | * | * |
| Initial Accuracy @ +25°C | ±0.25°C (±0.75°C, maximum) | * | * | * |
| Accuracy, +5°C to +45°C | ±0.5°C (±0.0125°C/°C) | * | * | * |
| System I/O Connector | ||||
| Number | 2, 26-pin | 1, 26-pin | * | 1, 26-pin |
| Type | Amp 746290-6 | * | * | * |
| Address Enable Inputs | ||||
| Max Logic "0" | N/A | +0.8 V | * | +0.8 V |
| Min Logic "1" | N/A | +2.0 V | * | +2.0 V |
| Max Logic "1" | N/A | +7.0 V | * | +7.0 V |
| Power Supply | ||||
| Voltage: Operating | +5 V dc ±5% | * | * | * |
| Voltage: Max Safe Limit-with modules | +6.0 V dc max. | * | * | * |
| Current - without modules | N/A | 32 mA | 13 mA | 40 mA |
| Fuse (F1) | 4 Ampere Littelfuse(c) Type 252 004 |
* | * | * |
| Environmental | ||||
| Temperature Range | ||||
| Rated Performance | -25°C to +85°C | * | * | * |
| Operating | -40°C to +85°C | * | * | * |
| Storage | -40°C to +85°C | * | * | * |
| Relative Humidity | 0 to 95% @ +60°C noncondensing | * | * | * |
5B Series Mounting Cards Specifications
(typical @ +25°C and Vs = +5 V dc)
| Description | 5B03 | 5B04 | AC1360 | |
|---|---|---|---|---|
| Channels | 1 | 2 | 1 | |
| Isolation | ||||
| Input-to-Output, Continuous | 1500 V rms, maximum | * | * | |
| Channel-to-Channel, Continuous | N/A | 1500 V rms, maximum | * | |
| Output-to-Power1 | N/A | N/A | N/A | |
| Mechanical Dimensions | 4.25" x 1.365" (105 mm x 34.7 mm) |
* * |
2.85" x 4.25" (72.4 mm x 108 mm) |
|
| DIN Rail Mountable | Yes2 | * | * | |
| Bench Top of Wall Mountable | N/A | * | Yes3 | |
| Weight | 0.85 oz. (24.0 g) | 1.06 oz (30.2 g) | 1.7 oz (48.45 g) | |
| Mounting Standoffs | N/A | * | 4 | |
| Provision for Mounting AC1362 Resistor | Yes | * | * | |
| Cold Junction Temperature Sensors | ||||
| Number provided on card | 1 | 2 | * | |
| Type | Model AC1361 | * | * | |
| Initial Accuracy @ +25°C | ±0.25°C (±0.75°C, maximum) | * | * | |
| Accuracy, +5°C to +45°C | ±0.5°C (±0.0125°C/°C) | * | * | |
| Provision to disable on-board CJC | N/A | * | Yes | |
| Field I/O Connector | ||||
| Number | 1 | 2 | * | |
| Type | 4-screw terminals | * | * | |
| Output Switch Enable/Read Inputs | No4 | * | Yes | |
| Power Supply5 | ||||
| Voltage: Operating | +5 V dc ±5% | * | * | |
| Voltage: Max Safe Limit-with modules | +6.0 V dc max. | * | * | |
| Current - without modules | N/A | * | * | |
| Fuse | N/A | * | * | |
| Environmental | ||||
| Temperature Range | ||||
| Rated Performance | -25°C to +85°C | * | * | |
| Operating | -40°C to +85°C | * | * | |
| Storage | -40°C to +85°C | * | * | |
| Relative Humidity | 0 to 95% @ +60°C noncondensing | * | * | |
© 1995 - Analog Devices, Inc. All Rights Reserved