3B SERIES CUSTOM CONFIGURATION RANGES







Order Example:
Model: 3B16-Custom
Input Range: +10 mV to +120 mV
Output Range: -10 V to +10 V
3B16-Custom (Strain Gage/Load Cell Input)
Bridge Type Sensitivity Output Range Options
Full Bridge 1 mV/V to 30 mV/V
(Range: ±10 mV to ±300 mV)
Unipolar (0 V to +10 V)
Bipolar (-10 V to +10 V)
Other (Contact Factory)

Notes:
1- The bridge excitation is set to +10.0 Volts and cannot be changed.
2- The standard bandwidth is 3 Hz and cannot be changed.
3- Model 3B16 provides a wide range of zero suppression for unbalanced bridges.

 
Order Example:
Model: 3B17-Custom
Excitation Voltage: 5 V rms
Excitation Frequency: 2 kHz
Output Range: -10 V to +10 V
3B17-Custom (LVDT/RVDT Transducer Input)
Type Excitation Voltage Excitation Frequency Output Range Options
4-, 5-, 6-wire Vexc = 1 V rms to 5 V rms Vexc freq. = 1 kHz to 10 kHz Unipolar (Not Available)
Bipolar (-10 V to +10 V)
Other (Contact Factory)

Note: The 3B17 bandwidth is 100 Hz and can be factory configured from 100 Hz to 1/10 excitation frequency.

 
Order Example:
Model: 3B18-Custom
Sensitivity: 1.5 mV/V (±15 mV Input Range)
Output Range: -10 V to +10 V
3B18-Custom (Strain Gage/Load Cell Input)
Bridge Type Sensitivity Output Range Options
Full Bridge 1 mV/V to 30 mV/V
(Range: ±10 mV to ±300 mV)
Unipolar (Not Available)
Bipolar (-10V to +10V)
Other (Contact Factory)

Note: The bridge excitation may be user switch selected to either +10.0 Volts or +3.33 Volts.
The 3B18 bandwidth is 20 kHz and can be factory configured: 100 Hz to 20 kHz.

 
Order Example:
Model: 3B20-Custom
Excitation Voltage: 10 V rms
Excitation Frequency: 2 kHz
Sensitivity: 1.5 mV/V (15 mV rms Input Range)
Output Range: -10 V to +10 V
3B20-Custom (AC Strain Gage/Torque Transducer Input)
Bridge Type Sensitivity Excitation Voltage/Frequency Output Range Options
Full Bridge 0.75 mV/V to 15 mV/V
(Range: 1.5 mV rms to 150 mV rms)
Vexc = 2 V rms to 10 V rms
Vexc freq. =1 kHz to 10 kHz
Unipolar (Not Available)
Bipolar (-10 V to +10 V)
Other (Contact Factory)

Note: The 3B20 bandwidth is 100 Hz and can be factory configured from 100 Hz to 1/10 excitation frequency.

 
Order Example:
Model: 3B30-Custom
Input Range: -5 mV to +160 mV
Output Range: 0 to +10 V
3B30-Custom (mV Input - 3 HZ Bandwidth)
Input Range Limits Output Range Options Bandwidth
±5 mV to ±500 mV Unipolar (0 to +10 V)
Bipolar (-10 V to +10 V)
Other (Contact Factory)
3 Hz (Cannot be changed)
 
Order Example:
Model: 3B31-Custom
Input Range: -1.5 V to +10 V
Output Range: -10 V to +10 V
3B31-Custom (Volt Input - 3 Hz Bandwidth)
Input Range Limits Output Range Options Bandwidth
±0.5 V to ±20 V Uniploar (0 to +10 V)
Bipolar (-10 V to +10 V)
Other (Contact Factory)
3 Hz (Cannot be changed)
 
Order Example:
Model: 3B32-Custom
Input Range: 2 mA to 18 mA
Output Range: 0 V to +10 V
3B32-Custom (mA Input - 3 Hz Bandwidth)
Input Range Limits Output Range Options Bandwidth
0 to 20 mA Uniploar (0 to +10 V)
Bipolar (-10 V to +10 V)
Other (Contact Factory)
3 Hz (Cannot be changed)
 
Order Example:
Model: 3B34-Custom
Input Sensor: 100 Ω Pt with (alpha) = 0.00385
Input Range: -120°C to +645°C
Output Range: 0 to +10 V
3B34-Custom (RTD Input)
Input Range Limits Output Range Options Bandwidth
100 Ω Pt (alpha) =
0.00385
-200°C to +850°C Unipolar (0 V to +10 V)
Bipolar (Not Available)
Other (Contact Factory)
100 Ω Pt (alpha) =
0.003916
-200°C to +850°C
10 Ω Cu (alpha) =
0.004274
-100°C to +260°C
120 Ω Ni (alpha) =
0.00672
-80°C to +320°C

Note: The bandwidth of all 3B34 input modules is fixed at 3 Hz and cannot be changed.

 
Order Example:
Model: 3B37-Custom
Input Sensor: J Thermocouple
Input Range: -250°C to +1200°C
Output Range: 0 V to +5 V
3B37-Custom (Thermocouple Input)
TC Sensor Type Input Range Limits Output Range Options
J, K, T, E, R, S, B, N ±5 mV to ±500 mV Unipolar (0 to +10 V)
Bipolar (-5 V to +5 V)
Other (Contact Factory)

Note: The bandwidth of all 3B37 input modules is fixed at 3 Hz and cannot be changed.

 
Order Example:
Model: 3B40-Custom
Input Range: -5 mV to +50 mV
Output Range: 0 V to +10 V
3B40-Custom (mV Input - 10 kHz Bandwidth)
Input Range Limits Output Range Options Bandwidth
±5 mV to ±500 mV Unipolar (0 V to +10 V)
Bipolar (-10 V to +10 V)>
Other (Contact Factory)
10 kHz (see note)

Note: The 3B40 bandwidth can be factory configured from 10 kHz to 100 Hz minimum.

 
Order Example:
Model: 3B41-Custom
Input Range: -1.5 V to +15.5 V
Output Range: -10 V to +10 V
3B41-Custom (V Input - 10 kHz Bandwidth)
Input Range Limits Output Range Options Bandwidth
±0.5 V to ±20 V Unipolar (0 V to +10 V)
Bipolar (-10 V to +10 V)
Other (Contact Factory)
10 kHz (see note)

Note: The 3B41 bandwidth can be factory configured from 10 kHz to 100 Hz minimum.

 
Order Example:
Model: 3B42-Custom
Input Range: 50 mV rms to
150 mV rms
Output Range: 0 V to +10 V
3B42-Custom (AC Sine Wave Input - Low Level)
Input Range Limits Output Range Options Bandwidth
20 mV rms to 1 V rms Unipolar (0 V to +10 V)
>Bipolar (Not Available)
Other (Contact Factory)
3 Hz (Cannot be changed)
(Response Time = 200 ms)
 
Order Example:
Model: 3B43-Custom
Input Range: 0 V rms to 35 V rms
Output Range: 0 V to +10 V
3B43-Custom (AC Sine Wave Input)
Input Range Limits Output Range Options Bandwidth
1 V rms to 50 V rms
(Vfreq = 50 Hz to 400 Hz)
Unipolar (0 V to +10 V)
Bipolar (Not Available)
Other (Contact Factory)
3 Hz (Cannot be changed)
(Response Time = 200 ms)
 
Order Example:
Model: 3B44-Custom
Input Range: 10 V rms to 450 V rms
Output Range: 0 V to +10 V
3B44-Custom (AC Sine Wave - High Level Input)
Input Range Limits Output Range Options Bandwidth
50 V rms to 550 V rms
(Vfreq = 50 Hz to 400 Hz)
Unipolar (0 V to +10 V)
Bipolar (Not Available)
Other (Contact Factory)
3 Hz (Cannot be changed)
(Response Time = 200 ms)
 
Order Example:
Model: 3B45-Custom
Input Range: 10 Hz to 50 Hz (Span = 40 Hz)
Output Range: 0 V to +10 V
3B45-Custom (Frequency Input)
Input Span Limit (Low) Input Span Limit (High) Output Range Options
25 Hz 1100 Hz Unipolar (0 to +10 V)
Bipolar (-10 V to +10 V)
Other (Contact Factory)
 
Order Example:
Model: 3B46-Custom>
Input Range: 200 Hz to 15 kHz (Span = 14.8 kHz)
Output Range: 0 V to +10 V
3B46-Custom (Frequency Input)
Input Span Limit (Low) Input Span Limit (High) Output Range Options
520 Hz 25 kHz Unipolar (0 V to +10 V)
Bipolar (-10 V to +10 V)
Other (Contact Factory)
 
Order Example:
Model: 3B47-Custom
Input Sensor: J Thermocouple
Input Range: -250°C to +1200°C
Output Range: 0 V to +10 V
3B47-Custom (Thermocouple Input, Linearized Output)
TC Sensor Type Input Range Limits Output Range Options
J, K, T, E, R, S, B ±5 mV to ±500 mV Unipolar (0 V to +10 V)
Bipolar /Other (Not Available)

Send Feedback X
content here.
content here.

Send Feedback

Close