3B SERIES MODEL DEFINITIONS




Part
Number
Model Input Range Output Range Excitation Sensitivity Input Bridge
3B16 3B16-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA +10 V Externally Programmable2 Full Bridge
3B16-01 -30 mV to +30 mV -10 V to +10 V & 4 mA to 20 mA +10 V 3 mV/V Full Bridge
3B16-Custom * * +10 V * Full Bridge
Part
Number
Model Output Ranges1 Excitation Voltage Excitation Frequency
3B17 3B17-00 -10 V to +10 V & 4 mA to 20 mA Externally Programmable2 Externally Programmable2
3B17-01 -10 V to +10 V & 4 mA to 20 mA 3 V rms 2.5 kHz
3B17-02 -10 V to +10 V & 4 mA to 20 mA 5 V rms 5 kHz
3B17-03 -10 V to +10 V & 4 mA to 20 mA 5 V rms 7.5 kHz
3B17-04 -10 V to +10 V & 4 mA to 20 mA 1 V rms 10 kHz
3B17-Custom * * *
3B17-D-00 -10 V to +10 V & 4 mA to 20 mA Externally Programmable2 Externally Programmable2
3B17-D-01 -10 V to +10 V & 4 mA to 20 mA 3 V rms 2.5 kHz
3B17-D-02 -10 V to +10 V & 4 mA to 20 mA 5 V rms 5 kHz
3B17-D-03 -10 V to +10 V & 4 mA to 20 mA 5 V rms 7.5 kHz
3B17-D-04 -10 V to +10 V & 4 mA to 20 mA 1 V rms 10 kHz
Part
Number
Model Input Range Output Ranges1 Excitation1 Sensitivity Input Bridge
3B18 3B18-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA +10.0V or +3.33V Externally Programmable2 Full Bridge
3B18-01 -30 mV to +30 mV -10 V to +10 V & 4 mA to 20 mA +10.0V or +3.33V 3 mV/V @ 10 Vexc Full Bridge
3B18-02 -10 mV to +10 mV -10 V to +10 V & 4 mA to 20 mA +10.0V or +3.33V 3 mV/V @ 3.33 Vexc Full Bridge
3B18-Custom * * +10.0V or +3.33V * Full Bridge
Part
Number
Model Output Range1 Excitation Voltage Excitation Frequency Sensitivity
3B20 3B20-00 -10 V to +10 V & 4 mA to 20 mA Externally Programmable2 Externally Programmable2 Externally Programmable2
3B20-01 -10 V to +10 V & 4 mA to 20 mA 5 V rms 3 kHz 2 mV rms/V
3B20-Custom * * * *
Part
Number
Model Input Range Output Ranges1
3B30 3B30-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B30-01 -10 mV to +10 mV -10 V to +10 V & 4 mA to 20 mA
3B30-02 -50 mV to +50 mV -10 V to +10 V & 4 mA to 20 mA
3B30-03 -100 mV to +100 mV -10 V to +10 V & 4 mA to 20 mA
3B30-Custom * *
3B31 3B31-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B31-01 -1 mV to +1 mV -10 V to +10 V & 4 mA to 20 mA
3B31-02 -5 mV to +5 mV -10 V to +10 V & 4 mA to 20 mA
3B31-03 -10 mV to +10 mV -10 V to +10 V & 4 mA to 20 mA
3B31-Custom * *
3B32 3B32-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B32-01 4 mA to 20 mA -10 V to +10 V & 4 mA to 20 mA
3B32-02 0 mA to 20 mA -10 V to +10 V & 4 mA to 20 mA
3B32-Custom * *
Part
Number
Model Input Range Output Ranges1
3B34   100Ω Platinum,
Alpha=0.00385
 
3B34-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B34-01 -100�C to +100�C -10 V to +10 V & 4 mA to 20 mA
3B34-02 0�C to +100�C -10 V to +10 V & 4 mA to 20 mA
3B34-03 0�C to +200�C -10 V to +10 V & 4 mA to 20 mA
3B34-04 0�C to +600�C -10 V to +10 V & 4 mA to 20 mA
3B34-Custom * *
  10Ω Copper,
Alpha = 0.004274
 
3B34-C-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B34-C-01 0°C to +120°C (10 @ 0°C) -10 V to +10 V & 4 mA to 20 mA
3B34-C-02 0°C to +120°C (10 @ 25°C) -10 V to +10 V & 4 mA to 20 mA
  120Ω Nickel,
Alpha = 0.00672
 
3B34-N-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B34-N-01 0°C to +300°C -10 V to +10 V & 4 mA to 20 mA
Part
Number
Model Input Range Output Ranges1
3B37 3B37-X-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B37-J-01 -100°C to +760°C (-148°F to +1400°F) -10 V to +10 V & 4 mA to 20 mA
3B37-K-02 -100°C to +1350°C (-148°F to +2462°F) -10 V to +10 V & 4 mA to 20 mA
3B37-T-03 -100°C to +400°C (-148°F to +752°F) -10 V to +10 V & 4 mA to 20 mA
3B37-E-04 0°C to +900°C (+32°F to +1652°F) -10 V to +10 V & 4 mA to 20 mA
3B37-R-05 0°C to +1750°C (+32°F to +3182°F) -10 V to +10 V & 4 mA to 20 mA
3B37-S-05 0°C to +1750°C (+32°F to +3182°F) -10 V to +10 V & 4 mA to 20 mA
3B37-B-06 0°C to +1800°C (32°F to +3272°F) -10 V to +10 V & 4 mA to 20 mA
3B37-Custom Type J, K, T, E, R, S, B or C *
3B39 3B39 0V to 10V or -10V to 10V 0 mA to 20 mA or 4 mA to 20 mA
3B40 3B40-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B40-01 -10 mV to +10 mV -10 V to +10 V & 4 mA to 20 mA
3B40-02 -50 mV to +50 mV -10 V to +10 V & 4 mA to 20 mA
3B40-03 -100 mV to +100 mV *
3B40-Custom * *
3B41 3B41-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B41-01 -1 V to +1 V -10 V to +10 V & 4 mA to 20 mA
3B41-02 -5 V to +5 V -10 V to +10 V & 4 mA to 20 mA
3B41-03 -10 V to +10 V -10 V to +10 V & 4 mA to 20 mA
3B41-Custom * *
3B42 3B42-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B42-01 0 mV to +50 mV rms -10 V to +10 V & 4 mA to 20 mA
3B42-02 0 mV to +100 mV rms -10 V to +10 V & 4 mA to 20 mA
3B42-Custom * *
3B43 3B43-00 Externally Programmable2 10 V to +10 V & 4 mA to 20 mA
3B43-01 0 V to +10 V rms -10 V to +10 V & 4 mA to 20 mA
3B43-Custom * *
3B44 3B44-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA
3B44-01 0 V to +150 V rms -10 V to +10 V & 4 mA to 20 mA
3B44-02 0 V to +250 V rms -10 V to +10 V & 4 mA to 20 mA
3B44-Custom * *
Part
Number
Model Input Range Output Ranges1 Step Response
3B45 3B45-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA  
3B45-01 0 Hz to 25 Hz -10 V to +10 V & 4 mA to 20 mA 1.6 sec
3B45-02 0 Hz to 300 Hz -10 V to +10 V & 4 mA to 20 mA 0.6 sec
3B45-Custom * *  
3B46 3B46-00 Externally Programmable2 -10 V to +10 V & 4 mA to 20 mA  
3B46-01 0 kHz to 1.5 kHz -10 V to +10 V & 4 mA to 20 mA 0.07 sec
3B46-02 0 kHz to 3 kHz -10 V to +10 V & 4 mA to 20 mA 0.03 sec
3B46-03 0 kHz to 25 kHz -10 V to +10 V & 4 mA to 20 mA 0.03 sec
3B46-Custom * *  
Part
Number
Model Input Range Output Ranges
3B47 3B47-J-01 0°C to +760°C
(32°F to +1400°F)
0 V to +10 V
3B47-J-02 -100°C to +300°C
(-148°F to +572°F)
0 V to +10 V
3B47-J-03 0°C to +500°C
(+32°F to +932°F)
0 V to +10 V
3B47-K-04 0°C to +1000°C
(+32°F to +1832°F)
0 V to +10 V
3B47-K-05 0°C to +500°C
(+32°F to +932°F)
0 V to +10 V
3B47-T-06 -100°C to +400°C
(-148°F to +572°F)
0 V to +10 V
3B47-T-07 0°C to +200°C
(+32°F to +392°F)
0 V to +10 V
3B47-E-08 0°C to +1000°C
(+32°F to +1832°F)
0 V to +10 V
3B47-R-09 +500°C to +1750°C
(+932°F to +1382°F)
0 V to +10 V
3B47-S-10 +500°C to +1750°C
(+932°F to +3182°F)
0 V to +10 V
3B47-B-11 +500°C to +1800°C
(+932°F to +3272°F)
0 V to +10 V
3B47-Custom Type J, K, T, E, R, S or B *

Note 1 Current output is customer selectable using jumpers, Unipolar / Bipolar & 0mA to 20mA / 4mA to 20mA
Note 2 Customer can Customize when used with optional AC1310 ranging adaptor.

Send Feedback X
content here.
content here.

Send Feedback

Close