| 3B16 |
45 mA |
10 mA |
27 mA |
| 3B171 |
65 mA |
65 mA |
27 mA |
| 3B18 |
50 mA |
15 mA |
27 mA |
| 3B20 |
10 mA |
10 mA |
27 mA |
| 3B30 |
10 mA |
10 mA |
27 mA |
| 3B31 |
10 mA |
10 mA |
27 mA |
| 3B32 |
10 mA |
10 mA |
27 mA |
| 3B34 |
10 mA |
10 mA |
27 mA |
| 3B37 |
12 mA |
10 mA |
27 mA |
| 3B39 |
5 mA |
5 mA |
35 mA |
| 3B40 |
10 mA |
10 mA |
27 mA |
| 3B41 |
10 mA |
10 mA |
27 mA |
| 3B42 |
10 mA |
10 mA |
27 mA |
| 3B43 |
10 mA |
10 mA |
27 mA |
| 3B44 |
10 mA |
10 mA |
27 mA |
| 3B45 |
16 mA |
16 mA |
27 mA |
| 3B46 |
19 mA |
19 mA |
27 mA |
| 3B47 |
16 mA |
14 mA |
N/A |
1 Model 3B17 module typically needs 40 mA ±5 mA for the LVDT/RVDT drive current. The supply current for the LVDT/RVDT current is 75% of the LVDT/RVDT rms current.
|
|
If both +24 V DC and ±15 V DC are supplied from an external source, the power supply requirements must be satisfied for the desired number of modules.
If the user wishes to use a +15 V supply for the module current outputs - loop power - in place of +24 V DC, the +15 V DC from the AC/DC supply can be strapped to the loop power on connector P3. With this arrangement, the load resistance on all module current outputs is limited to 400 Ω> maximum; with +24 V DC supply voltage, the load resistance is increased to 850Ω maximum.
|