Mix and Match 3B Series I/O Module Capability
Factory Mutual (FM) Approved
CE Certified
±1500 V peak Channel/Channel and Input/Output Isolation
Three Backplane Options: 4 -, 8 -, 16 - Channel
-25°C to +85°C Temperature Range
LEDs Indicate When Power is Applied
Replaceable AC Line Fuse in Protective Housing
Versatile Mounting Options
-
Surface Mount - stand alone or using Surface Mount Kits; Models AC1331, AC1332, AC1333
19-inch Rack Mount Kit - Model AC1330
|