Order Example:
-
Model: 3B16-Custom
Input Range: +10 mV to +120 mV Output Range: -10 V to +10 V
|
3B16-Custom (Strain Gage/Load Cell Input)
| Full Bridge |
1 mV/V to 30 mV/V (Range: ±10 mV to ±300 mV) |
Unipolar (0 V to +10 V) Bipolar (-10 V to +10 V) Other (Contact Factory) |
Notes:
1- The bridge excitation is set to +10.0 Volts and cannot be changed.
2- The standard bandwidth is 3 Hz and cannot be changed.
3- Model 3B16 provides a wide range of zero suppression for unbalanced bridges.
|
| |
Order Example:
-
Model: 3B17-Custom
Excitation Voltage: 5 V rms Excitation Frequency: 2 kHz Output Range: -10 V to +10 V
|
3B17-Custom (LVDT/RVDT Transducer Input)
| 4-, 5-, 6-wire |
Vexc = 1 V rms to 5 V rms |
Vexc freq. = 1 kHz to 10 kHz |
Unipolar (Not Available) Bipolar (-10 V to +10 V) Other (Contact Factory) |
Note: The 3B17 bandwidth is 100 Hz and can be factory configured from 100 Hz to 1/10 excitation frequency.
|
| |
Order Example:
-
Model: 3B18-Custom
Sensitivity: 1.5 mV/V (±15 mV Input Range) Output Range: -10 V to +10 V
|
3B18-Custom (Strain Gage/Load Cell Input)
| Full Bridge |
1 mV/V to 30 mV/V (Range: ±10 mV to ±300 mV) |
Unipolar (Not Available) Bipolar (-10V to +10V) Other (Contact Factory) |
Note: The bridge excitation may be user switch selected to either +10.0 Volts or +3.33 Volts.
The 3B18 bandwidth is 20 kHz and can be factory configured: 100 Hz to 20 kHz.
|
| |
Order Example:
-
Model: 3B20-Custom
Excitation Voltage: 10 V rms
Excitation Frequency: 2 kHz
Sensitivity: 1.5 mV/V (15 mV rms Input Range)
Output Range: -10 V to +10 V
|
3B20-Custom (AC Strain Gage/Torque Transducer Input)
| Full Bridge |
0.75 mV/V to 15 mV/V (Range: 1.5 mV rms to 150 mV rms) |
Vexc = 2 V rms to 10 V rms Vexc freq. =1 kHz to 10 kHz |
Unipolar (Not Available) Bipolar (-10 V to +10 V) Other (Contact Factory) |
Note: The 3B20 bandwidth is 100 Hz and can be factory configured from 100 Hz to 1/10 excitation frequency.
|
| |
Order Example:
-
Model: 3B30-Custom
Input Range: -5 mV to +160 mV
Output Range: 0 to +10 V
|
3B30-Custom (mV Input - 3 HZ Bandwidth)
| ±5 mV to ±500 mV |
Unipolar (0 to +10 V) Bipolar (-10 V to +10 V) Other (Contact Factory) |
3 Hz (Cannot be changed) |
|
| |
Order Example:
-
Model: 3B31-Custom
Input Range: -1.5 V to +10 V
Output Range: -10 V to +10 V
|
3B31-Custom (Volt Input - 3 Hz Bandwidth)
| ±0.5 V to ±20 V |
Uniploar (0 to +10 V) Bipolar (-10 V to +10 V) Other (Contact Factory) |
3 Hz (Cannot be changed) |
|
| |
Order Example:
-
Model: 3B32-Custom
Input Range: 2 mA to 18 mA
Output Range: 0 V to +10 V
|
3B32-Custom (mA Input - 3 Hz Bandwidth)
| 0 to 20 mA |
Uniploar (0 to +10 V) Bipolar (-10 V to +10 V) Other (Contact Factory) |
3 Hz (Cannot be changed) |
|
| |
Order Example:
-
Model: 3B34-Custom
Input Sensor: 100 Ω Pt with (alpha) = 0.00385
Input Range: -120°C to +645°C
Output Range: 0 to +10 V
|
3B34-Custom (RTD Input)
100 Ω Pt (alpha) = 0.00385 |
-200°C to +850°C |
Unipolar (0 V to +10 V) Bipolar (Not Available) Other (Contact Factory) |
100 Ω Pt (alpha) = 0.003916 |
-200°C to +850°C |
10 Ω Cu (alpha) = 0.004274 |
-100°C to +260°C |
120 Ω Ni (alpha) = 0.00672 |
-80°C to +320°C |
Note: The bandwidth of all 3B34 input modules is fixed at 3 Hz and cannot be changed.
|
| |
Order Example:
-
Model: 3B37-Custom
Input Sensor: J Thermocouple
Input Range: -250°C to +1200°C
Output Range: 0 V to +5 V
|
3B37-Custom (Thermocouple Input)
| J, K, T, E, R, S, B, N |
±5 mV to ±500 mV |
Unipolar (0 to +10 V) Bipolar (-5 V to +5 V) Other (Contact Factory) |
Note: The bandwidth of all 3B37 input modules is fixed at 3 Hz and cannot be changed.
|
| |
Order Example:
-
Model: 3B40-Custom
Input Range: -5 mV to +50 mV
Output Range: 0 V to +10 V
|
3B40-Custom (mV Input - 10 kHz Bandwidth)
| ±5 mV to ±500 mV |
Unipolar (0 V to +10 V) Bipolar (-10 V to +10 V)> Other (Contact Factory) |
10 kHz (see note) |
Note: The 3B40 bandwidth can be factory configured from 10 kHz to 100 Hz minimum.
|
| |
Order Example:
-
Model: 3B41-Custom
Input Range: -1.5 V to +15.5 V
Output Range: -10 V to +10 V
|
3B41-Custom (V Input - 10 kHz Bandwidth)
| ±0.5 V to ±20 V |
Unipolar (0 V to +10 V) Bipolar (-10 V to +10 V) Other (Contact Factory) |
10 kHz (see note) |
Note: The 3B41 bandwidth can be factory configured from 10 kHz to 100 Hz minimum.
|
| |
Order Example:
-
Model: 3B42-Custom
Input Range: 50 mV rms to 150 mV rms
Output Range: 0 V to +10 V
|
3B42-Custom (AC Sine Wave Input - Low Level)
| 20 mV rms to 1 V rms |
Unipolar (0 V to +10 V) >Bipolar (Not Available) Other (Contact Factory) |
3 Hz (Cannot be changed) (Response Time = 200 ms) |
|
| |
Order Example:
-
Model: 3B43-Custom
Input Range: 0 V rms to 35 V rms
Output Range: 0 V to +10 V
|
3B43-Custom (AC Sine Wave Input)
1 V rms to 50 V rms (Vfreq = 50 Hz to 400 Hz) |
Unipolar (0 V to +10 V) Bipolar (Not Available) Other (Contact Factory) |
3 Hz (Cannot be changed) (Response Time = 200 ms) |
|
| |
Order Example:
-
Model: 3B44-Custom
Input Range: 10 V rms to 450 V rms
Output Range: 0 V to +10 V
|
3B44-Custom (AC Sine Wave - High Level Input)
50 V rms to 550 V rms (Vfreq = 50 Hz to 400 Hz) |
Unipolar (0 V to +10 V) Bipolar (Not Available) Other (Contact Factory) |
3 Hz (Cannot be changed) (Response Time = 200 ms) |
|
| |
Order Example:
-
Model: 3B45-Custom
Input Range: 10 Hz to 50 Hz (Span = 40 Hz)
Output Range: 0 V to +10 V
|
3B45-Custom (Frequency Input)
| 25 Hz |
1100 Hz |
Unipolar (0 to +10 V) Bipolar (-10 V to +10 V) Other (Contact Factory) |
|
| |
Order Example:
-
Model: 3B46-Custom>
Input Range: 200 Hz to 15 kHz (Span = 14.8 kHz)
Output Range: 0 V to +10 V
|
3B46-Custom (Frequency Input)
| 520 Hz |
25 kHz |
Unipolar (0 V to +10 V) Bipolar (-10 V to +10 V) Other (Contact Factory) |
|
| |
Order Example:
-
Model: 3B47-Custom
Input Sensor: J Thermocouple
Input Range: -250°C to +1200°C
Output Range: 0 V to +10 V
|
3B47-Custom (Thermocouple Input, Linearized Output)
| J, K, T, E, R, S, B |
±5 mV to ±500 mV |
Unipolar (0 V to +10 V) Bipolar /Other (Not Available) |
|