Add to Signal Chain Designer

ADATE302-02:  500 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs,
and Per Pin PMU

Product Details

The ADATE302-02 is a complete, single-chip solution that performs the pin electronic functions of the driver, the comparator, and the active load (DCL), per pin PMU, and dc levels for ATE applications. The device also contains an HVOUT driver with a VHH buffer capable of generating up to 13.5 V.

TThe driver features three active states: data high mode, data low mode, and term mode, as well as an inhibit state. The inhibit state, in conjunction with the integrated dynamic clamp, facilitates the implementation of a high speed active termination. The output voltage range is −2.0 V to +6.0 V to accommodate a wide variety of test devices.

The ADATE302-02 can be used as either a dual single-ended drive/receive channel or a single differential drive/receive channel. Each channel of the ADATE302-02 features a high speed window comparator for functional testing as well as a per pin PMU with FV or FI and MV or MI functions. All necessary dc levels for DCL functions are generated by on-chip 14-bit DACs. The per pin PMU features an on-chip 16-bit DAC for high accuracy and contains integrated range resistors to minimize external component counts.

The ADATE302-02 uses a serial bus to program all functional blocks and has an on-board temperature sensor for monitoring the device temperature.

Applications
  • Automatic test equipment
  • Semiconductor test systems
  • Board test systems
  • Instrumentation and characterization equipment

FEATURES and BENEFITS

Driver

  • 3-level driver with high-Z mode and built-in clamps
  • Precision trimmed output resistance
  • Low leakage mode (typically <10 nA)
  • Voltage range: −2.0 V to +6.0 V
  • 1.0 ns minimum pulse width, 1 V terminated

Comparator

  • Window and differential comparator
  • >1 GHz input equivalent bandwidth

Load

  • ±12 mA maximum current capability

See data sheet for additional features

ADATE302-02 Functional Block Diagram

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADATE302-02 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADATE302-02BBCZ Status: Production CHIP SCALE BGA 84 TBD Tray, 260 $45.98 $39.08 Y  Material Info PCN Purchase
ADATE302-02BSVZ Status: Production TQFP 1.0 MM W/ THERMAL PAD 100 Ind Tray, 90 $45.98 $39.08 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close