AD7839/AD7841: 8-CHANNEL, 13-/14-BIT D/A CONVERTERS EVALUATION TOOLS

Features

  • Full Featured Evaluation Board
  • On Board Reference and Buffers
  • Various Link Options
  • Direct Hook up to Printer Port of IC
  • PC Software for control of DACs

Documentation

This Technical Note describes the evaluation board for the AD7839 and AD7841, 8 channel 13-/14 bit DACs. The AD7839/AD7841 contains eight 13-/14-bit DACs on one monolithic chip. It has output voltages with a full-scale range of ±10 V from reference voltages of ±5 V.

Software

To download the software, select the link below.

Send Feedback X
content here.
content here.

Send Feedback

Close