Analog Devices extends its denseDAC™ family of data converters

...featuring more channels and lower power in industry's leading packaging.

DenseDAC Family of DataConverters

Introducing ...
ADI extends its denseDAC™ portfolio with the introduction of the AD536x and AD537x families. The AD536x represents the industry's first 8-channel, 16-bit bipolar digital to analog converter, while the AD537x family delivers higher channel counts of 32 and 40 both at 16-bits. Both families offer a staggering array of "value add" on-chip features all integrated on a compact 8 mm x 8 mm LFCSP package.

The denseDAC family of high-density DACs from Analog Devices sets a new standard of performance for multichannel applications. Suitable for varied applications such as industrial/instrumentation, automatic test equipment and optical networking, these parts offer more channels at lower power in industry leading packaging. Added on-chip functionality helps to reduce overall component count and board space. Evaluation boards are available to help you evaluate the features and performance of the denseDAC products.

To obtain product samples, select the product number in which you are interested and proceed to the "Price, Packaging, and Availability" section on the individual product page.


Part # # of
Channels
Resolution
(Bits)
Max O/P
Voltage(V)
Package Interface Additional Features Price*
denseDACs with Bipolar Outputs
AD5370 NEW 40 16 ±10 V 64 LFCSP/64 LQFP SPI Programmable offset and gain reg $62.90
AD5371 NEW 40 14 ±10 V 100 CSPBGA/80 LQFP SPI/LVDS Programmable offset and gain reg $58.50
AD5379 40 14 ±8.75 V 108 CSPBGA Parallel/SPI Programmable offset and gain reg $59.75
AD5372 NEW 32 16 ±10 V 56 LFCSP/64 LQFP SPI Programmable offset and gain reg $52.90
AD5373 NEW 32 14 ±10 V 56 LFCSP/64 LQFP SPI Programmable offset and gain reg $47.50
AD5378 NEW 32 14 ±8.75 V 108 CSPBGA Parallel/SPI Programmable offset and gain reg $44.95
AD5532 32 14 ±5, ±10 V 74 CSPBGA SPI Offset DAC $49.95
AD5532B 32 14 ±5 V 74 CSPBGA SPI Offset DAC $54.95
AD5533 32 14 ±5 V 74 CSPBGA Parallel/SPI Infinite SHA, Offset DAC $43.75
AD5533B 32 14 ±5 V 74 CSPBGA Parallel/SPI Infinite SHA, Offset DAC $47.65
AD5532HS 32 14 ±2.5 V 74 CSPBGA SPI High Speed Interface $49.95
AD5360 NEW 16 16 ±10 V 56 LFCSP/52 LQFP SPI Programmable offset and gain reg $29.90
AD5361 NEW 16 14 ±10 V 56 LFCSP/52 LQFP SPI Programmable offset and gain reg $27.50
AD5516 16 12 ±2.5, ±5, ±10 V 74 CSPBGA SPI Increment/decrement mode $26.85
AD5362 NEW 8 16 ±10 V 56 LFCSP/52 LQFP SPI Programmable offset and gain reg $23.90
AD5363 NEW 8 14 ±10 V 56 LFCSP/52 LQFP SPI Programmable offset and gain reg $19.50
AD7841 8 14 ±10 V 44 MQFP Parallel 3 VREF pins, 4 DUTGND pins $28.65
AD7839 8 13 ±10 V 44 MQFP Parallel 3 VREF pins, 4 DUTGND pins $27.50
denseDACs with Unipolar Outputs
AD5380 40 14 5 100 LQFP Parallel/SPI/I2C Low drift on-chip reference
10 ppm/C
$49.50
AD5384 40 14 5 100 CSPBGA SPI/I2C Low drift on-chip reference
10 ppm/C
$49.50
AD5381 40 12 5 100 LQFP Parallel/SPI/I2C Low drift on-chip reference
10 ppm/C
$39.50
AD5535 32 14 200 124 CSPBGA SPI On-chip diode for temp measurement $135.00
AD5382 32 14 5 100 LQFP Parallel/SPI/I2C Low drift on-chip reference
10 ppm/C
$42.50
AD5383 32 12 5 100 LQFP Parallel/SPI/I2C Low drift on-chip reference
10 ppm/C
$34.50
AD5390 16 14 5 64 LFCSP/52 LQFP SPI/I2C Low drift on-chip reference
10 ppm/C
$23.90
AD5391 16 12 5 64 LFCSP/52 LQFP SPI/I2C Low drift on-chip reference
10 ppm/C
$19.90
AD5668 NEW 8 16 5 V 16 TSSOP SPI Low drift On-chip Reference, CLR, LDAC $13.95
AD5678 NEW 8 16/12 5 V 14 TSSOP/16 TSSOP SPI Low drift on-chip Reference, CLR, LDAC $10.50
AD5392 8 14 5 V 64 LFCSP/52 LQFP SPI/I2C Low drift on-chip reference
10 ppm/C
$14.90
AD5328 8 12 5 V 16 TSSOP SPI Hardware LDAC $6.95
AD5348 8 12 5 V 40 LFCSP/38 TSSOP Parallel Hardware LDAC and CLR $8.41

*USD 1,000s, recommended lowest grade resale, FOB U.S.A.


For more information ...

To find out more about the parts and applications, download the denseDAC brochure (pdf, 1,127,192 bytes)

View our complete DAC Portfolio in the Digital to Analog Converter Interactive Selection Table

Send Feedback X
content here.
content here.

Send Feedback

Close