Features
- Full Featured Evaluation Board
- On Board Reference and Buffers
- Various Link Options
- Direct Hook up to Printer Port of IC
- PC Software for control of DACs
Documentation
This Technical Note describes the evaluation board for the AD7839 and AD7841, 8 channel 13-/14 bit DACs. The AD7839/AD7841 contains eight 13-/14-bit DACs on one monolithic chip. It has output voltages with a full-scale range of ±10 V from reference voltages of ±5 V.
Software
To download the software, select the link below.