AD5532/AD5533 EVALUATION TOOLS

Features

  • Featured Evaluation Board for the AD5532/AD5533
  • On-Board 3 V Reference
  • Various Link and Switch Options
  • PC Software for Control of AD5532/AD5533

Documentation

The following Technical Note describes the evaluation board for the AD5532 and AD5533.
To download the Documentation, select the link below

Software

The EVAL-AD5532/AD5533 comes complete with pc software. This software simplifies the use of the evaluation board. The software provides the user with the ability to program the DAC through the PC parallel printer port. Interfacing to this board from a PC is through a 36-way Centronics connector. This 36-way connector is compatible with most printer cables and is usually connected to the parallel printer port on a standard PC via a standard printer cable.

To download the software, select the link below:

Send Feedback X
content here.
content here.

Send Feedback

Close