...featuring more channels and lower power in industry's leading packaging.
![]() |
Introducing ... |
The denseDAC family of high-density DACs from Analog Devices sets a new standard of performance for multichannel applications. Suitable for varied applications such as industrial/instrumentation, automatic test equipment and optical networking, these parts offer more channels at lower power in industry leading packaging. Added on-chip functionality helps to reduce overall component count and board space. Evaluation boards are available to help you evaluate the features and performance of the denseDAC products.
To obtain product samples, select the product number in which you are interested and proceed to the "Price, Packaging, and Availability" section on the individual product page.
| Part # | # of Channels |
Resolution (Bits) |
Max O/P Voltage(V) |
Package | Interface | Additional Features | Price* |
|---|---|---|---|---|---|---|---|
| denseDACs with Bipolar Outputs | |||||||
| AD5370 NEW | 40 | 16 | ±10 V | 64 LFCSP/64 LQFP | SPI | Programmable offset and gain reg | $62.90 |
| AD5371 NEW | 40 | 14 | ±10 V | 100 CSPBGA/80 LQFP | SPI/LVDS | Programmable offset and gain reg | $58.50 |
| AD5379 | 40 | 14 | ±8.75 V | 108 CSPBGA | Parallel/SPI | Programmable offset and gain reg | $59.75 |
| AD5372 NEW | 32 | 16 | ±10 V | 56 LFCSP/64 LQFP | SPI | Programmable offset and gain reg | $52.90 |
| AD5373 NEW | 32 | 14 | ±10 V | 56 LFCSP/64 LQFP | SPI | Programmable offset and gain reg | $47.50 |
| AD5378 NEW | 32 | 14 | ±8.75 V | 108 CSPBGA | Parallel/SPI | Programmable offset and gain reg | $44.95 |
| AD5532 | 32 | 14 | ±5, ±10 V | 74 CSPBGA | SPI | Offset DAC | $49.95 |
| AD5532B | 32 | 14 | ±5 V | 74 CSPBGA | SPI | Offset DAC | $54.95 |
| AD5533 | 32 | 14 | ±5 V | 74 CSPBGA | Parallel/SPI | Infinite SHA, Offset DAC | $43.75 |
| AD5533B | 32 | 14 | ±5 V | 74 CSPBGA | Parallel/SPI | Infinite SHA, Offset DAC | $47.65 |
| AD5532HS | 32 | 14 | ±2.5 V | 74 CSPBGA | SPI | High Speed Interface | $49.95 |
| AD5360 NEW | 16 | 16 | ±10 V | 56 LFCSP/52 LQFP | SPI | Programmable offset and gain reg | $29.90 |
| AD5361 NEW | 16 | 14 | ±10 V | 56 LFCSP/52 LQFP | SPI | Programmable offset and gain reg | $27.50 |
| AD5516 | 16 | 12 | ±2.5, ±5, ±10 V | 74 CSPBGA | SPI | Increment/decrement mode | $26.85 |
| AD5362 NEW | 8 | 16 | ±10 V | 56 LFCSP/52 LQFP | SPI | Programmable offset and gain reg | $23.90 |
| AD5363 NEW | 8 | 14 | ±10 V | 56 LFCSP/52 LQFP | SPI | Programmable offset and gain reg | $19.50 |
| AD7841 | 8 | 14 | ±10 V | 44 MQFP | Parallel | 3 VREF pins, 4 DUTGND pins | $28.65 |
| AD7839 | 8 | 13 | ±10 V | 44 MQFP | Parallel | 3 VREF pins, 4 DUTGND pins | $27.50 |
| denseDACs with Unipolar Outputs | |||||||
| AD5380 | 40 | 14 | 5 | 100 LQFP | Parallel/SPI/I2C | Low drift on-chip reference 10 ppm/C |
$49.50 |
| AD5384 | 40 | 14 | 5 | 100 CSPBGA | SPI/I2C | Low drift on-chip reference 10 ppm/C |
$49.50 |
| AD5381 | 40 | 12 | 5 | 100 LQFP | Parallel/SPI/I2C | Low drift on-chip reference 10 ppm/C |
$39.50 |
| AD5535 | 32 | 14 | 200 | 124 CSPBGA | SPI | On-chip diode for temp measurement | $135.00 |
| AD5382 | 32 | 14 | 5 | 100 LQFP | Parallel/SPI/I2C | Low drift on-chip reference 10 ppm/C |
$42.50 |
| AD5383 | 32 | 12 | 5 | 100 LQFP | Parallel/SPI/I2C | Low drift on-chip reference 10 ppm/C |
$34.50 |
| AD5390 | 16 | 14 | 5 | 64 LFCSP/52 LQFP | SPI/I2C | Low drift on-chip reference 10 ppm/C |
$23.90 |
| AD5391 | 16 | 12 | 5 | 64 LFCSP/52 LQFP | SPI/I2C | Low drift on-chip reference 10 ppm/C |
$19.90 |
| AD5668 NEW | 8 | 16 | 5 V | 16 TSSOP | SPI | Low drift On-chip Reference, CLR, LDAC | $13.95 |
| AD5678 NEW | 8 | 16/12 | 5 V | 14 TSSOP/16 TSSOP | SPI | Low drift on-chip Reference, CLR, LDAC | $10.50 |
| AD5392 | 8 | 14 | 5 V | 64 LFCSP/52 LQFP | SPI/I2C | Low drift on-chip reference 10 ppm/C |
$14.90 |
| AD5328 | 8 | 12 | 5 V | 16 TSSOP | SPI | Hardware LDAC | $6.95 |
| AD5348 | 8 | 12 | 5 V | 40 LFCSP/38 TSSOP | Parallel | Hardware LDAC and CLR | $8.41 |
*USD 1,000s, recommended lowest grade resale, FOB U.S.A.
For more information ...
To find out more about the parts and applications, download the denseDAC brochure (pdf, 1,127,192 bytes)
View our complete DAC Portfolio in the Digital to Analog Converter Interactive Selection Table
© 1995 - Analog Devices, Inc. All Rights Reserved