AD5360/AD5361 - 16 CHANNEL, 16/14-BIT D/A CONVERTER EVALUATION TOOL
AD5362/AD5363 - 8 CHANNEL, 16/14-BIT D/A CONVERTER EVALUATION TOOL

Features

  • Full Featured Evaluation Board
  • On Board Reference and Buffers
  • USB operation of IC
  • PC Software for control of DACs
  • Stand-alone operation

Documentation

These Technical Notes describe the evaluation board for the AD5360, AD5361, AD5362 and AD5363, 16 and 8 channel 16-/14 bit DACs. The AD5360 contains sixteen 16-bit DACs on one monolithic chip. The AD5361 contains sixteen 14-bit DACs on one monolithic chip. The AD5362 contains eight 16-bit DACs and the AD5363 contains eight 14-bit DACs. The DACs have a nominal output voltage of ±10V with a 5V reference.

Software

To download the software, select the link below.

Send Feedback X
content here.
content here.

Send Feedback

Close