content here.
content here.

OBSOLETE PRODUCT - AD9816:  Complete 12-Bit 6 MSPS CCD/CIS Signal Processor

Suggested Replacement Parts : AD9826

Compatibility: Replacement part is a functional equivalent, not pin for pin

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Diagram

AD9816
AD9816

Features

  • 12-Bit 6 MSPS A/D Converter
  • No Missing Codes Guaranteed
  • 3-Channel or 1-Channel Operation
  • Correlated Double Sampling
  • 8-Bit Programmable Gain
  • 8-Bit Offset Adjustment
  • PGA Output Monitor
  • Input Clamp Circuitry
  • Internal Voltage Reference
  • 3-Wire Serial Interface
  • +3.3 V/+5 V Digital Output Compatibility
  • 44-Lead MQFP Package