content here.
content here.

OBSOLETE PRODUCT - AD9807:  Complete 12-Bit, 6 MSPS CCD/CIS Signal Processor

Suggested Replacement Parts : AD9822

Compatibility: Replacement part is a functional equivalent, not pin for pin

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Diagram

AD9807
AD9807

Features

  • Pin Compatible 12-Bit and 10-Bit Versions
  • 12-Bit/10-Bit 6 MSPS A/D Converter
  • Integrated Triple Correlated Double Sampler
  • 3-Channel, 2 MSPS Color Mode
  • 13 – 43 Analog Programmable Gain Amplifier
  • Pixel-Rate Digital Gain Adjustment
  • Pixel-Rate Digital Offset Adjustment
  • Internal Voltage Reference,
    No Missing Codes Guaranteed
  • Microprocessor-Compatible
    Control Interface
  • +3.3 V/+5 V Digital I/O Compatibility
  • Low Power CMOS: 500 mW
  • 64-Pin PQFP Surface Mount Package