<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>New Products for MEMS and Sensors | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for MEMS and Sensors | Analog Devices</description>
    <pubDate>Mon, 28 Jan 2013 07:46:37 GMT</pubDate>
    <dc:date>2013-01-28T07:46:37Z</dc:date>
    <item>
      <title>ADXL288, High Performance, Dual-Axis Digital Output Accelerometer</title>
      <link>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl288/products/product.html</link>
      <description>The ADXL288 is a dual-axis accelerometer with signal-conditioned outputs available via a 16-bit SPI interface. Identical, independent X and Y sense structures are implemented to create a high performance, high integrity acceleration sensing system.&lt;/p&gt;
&lt;p&gt;The X and Y acceleration channels have a nominal full-scale range of ±120 &lt;em&gt;g&lt;/em&gt; and a bandwidth of 408 Hz. The acceleration data is</description>
      <category>MEMS and Sensors</category>
      <category>MEMS Accelerometers</category>
      <pubDate>Mon, 28 Jan 2013 07:46:37 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl288/products/product.html</guid>
      <dc:date>2013-01-28T07:46:37Z</dc:date>
    </item>
    <item>
      <title>ADXL295, Dual-axis, High Performance Accelerometer with Dual Spectrum Signal Processing</title>
      <link>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl295/products/product.html</link>
      <description>The ADXL195/ADXL295 are dual spectrum accelerometers that measure baseband acceleration in up to two axes (XL-X and XL-Y), as well as high frequency (HF) acceleration energy. Identical, independent X and Y sense structures are implemented to achieve the best possible fail-safe performance.&lt;/p&gt;
&lt;p&gt;The XL-X and XL-Y channels output baseband acceleration information with a nominal full-scale range of</description>
      <category>MEMS and Sensors</category>
      <category>MEMS Accelerometers</category>
      <pubDate>Mon, 28 Jan 2013 07:12:22 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl295/products/product.html</guid>
      <dc:date>2013-01-28T07:12:22Z</dc:date>
    </item>
    <item>
      <title>ADXL195, Single-axis, High Performance Accelerometer with Dual Spectrum Signal Processing</title>
      <link>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl195/products/product.html</link>
      <description>The ADXL195/ADXL295 are dual spectrum accelerometers that measure baseband acceleration in up to two axes (XL-X and XL-Y), as well as high frequency (HF) acceleration energy. Identical, independent X and Y sense structures are implemented to achieve the best possible fail-safe performance.&lt;/p&gt;
&lt;p&gt;The XL-X and XL-Y channels output baseband acceleration information with a nominal full-scale range of</description>
      <category>MEMS and Sensors</category>
      <category>MEMS Accelerometers</category>
      <pubDate>Mon, 28 Jan 2013 07:10:36 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl195/products/product.html</guid>
      <dc:date>2013-01-28T07:10:36Z</dc:date>
    </item>
    <item>
      <title>ADT7420, ±0.25°C Accurate, 16-Bit Digital I&lt;sup&gt;2&lt;/sup&gt;C Temperature Sensor</title>
      <link>http://www.analog.com/en/mems-sensors/digital-temperature-sensors/adt7420/products/product.html</link>
      <description>The ADT7420 is a high accuracy digital temperature sensor offering breakthrough performance over a wide industrial range, housed in a 4 mm × 4 mm LFCSP package. It contains an internal band gap reference, a temperature sensor, and a 16-bit ADC to monitor and digitize the temperature to 0.0078°C resolution. The ADC resolution, by default, is set to 13 bits (0.0625°C). The ADC resolution is a user</description>
      <category>MEMS and Sensors</category>
      <category>Temperature Sensors</category>
      <pubDate>Thu, 20 Dec 2012 15:37:17 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/digital-temperature-sensors/adt7420/products/product.html</guid>
      <dc:date>2012-12-20T15:37:17Z</dc:date>
    </item>
    <item>
      <title>ADT7320, ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor</title>
      <link>http://www.analog.com/en/mems-sensors/digital-temperature-sensors/adt7320/products/product.html</link>
      <description>The ADT7320 is a high accuracy digital temperature sensor that offers breakthrough performance over a wide industrial temperature
range, housed in a 4 mm × 4 mm LFCSP package. It contains an
internal band gap reference, a temperature sensor, and a 16-bit analog-to-digital converter (ADC) to monitor and digitize the temperature to a resolution of 0.0078°C. The ADC resolution, by default, is set to</description>
      <category>MEMS and Sensors</category>
      <category>Temperature Sensors</category>
      <pubDate>Thu, 20 Dec 2012 13:38:25 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/digital-temperature-sensors/adt7320/products/product.html</guid>
      <dc:date>2012-12-20T13:38:25Z</dc:date>
    </item>
  </channel>
</rss>