AD7816/AD7817/AD7818 EVALUATION TOOLS (EVAL-AD7816/7/8EB)

The AD7817 and AD7818 are 10-bit, 4-channel and single channel ADCs with an on-chip temperature sensor that can operate from a single 2.7 V to 5.5 V power supply. The AD7816/7/8 Evaluation Board allows the AD7816, AD7817 and AD7818 10-bit ADCs with temperature sensor to be quickly and easily evaluated using a personal computer. Using the evaluation board and its accompanying software, the AD7816/7/8 can be interfaced to any personal computer running Windows™ 95 or later version, via the computer's parallel printer port.

Documentation

Evaluation Board for 10-Bit ADCs with On-Chip Temperature Sensor Technical Documentation, Rev. A, 3/2005
(pdf, 393,507 bytes).

Ordering the Evaluation Board

EVAL-AD7816/7/8EB can be ordered via BuyOnline.

AD7416/AD7417/AD7418 Evaluation Board

Send Feedback X
content here.
content here.

Send Feedback

Close