ANALOG DEVICES SETS HIGH-PERFORMANCE BENCHMARK WITH THE INDUSTRY’S LOWEST-NOISE MEMS MICROPHONE

The new ADMP504 MEMS microphone delivers twice the far-field sound capture capability of competing solutions and wideband frequency response for high-definition audio recording.
02_14_12_ADI_Sets_High_Performance_Benchmark

Norwood, MA (02/14/2012) - NORWOOD, Mass.Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal processing applications, introduced today the high-performance ADMP504 the industry’s lowest-noise MEMS microphone. Delivering an SNR (signal-to-noise ratio) of 65-dBA, or 29-dBA EIN (equivalent input noise), the ADMP504 provides the same SNR performance as an array of two individual 62-dB SNR microphones. In addition, the ADMP504 provides an extended frequency response up to 20 kHz and a high PSR (power-supply-rejection) of 70 dBV. With this performance, the ADMP504 addresses the demanding requirements found in many industrial, professional audio and video conferencing applications. The new microphone leverages ADI’s patented MEMS technology and audio signal processing expertise and is available in a thin 3.35 mm × 2.50 mm × 0.88 mm surface-mount package.

Visit ADMP504 for more information, download the data sheet or order samples.

To view a video on the application of the ADMP504, visit: http://videos.analog.com/video/products/MEMS-sensors/1431854772001/ADI-MEMS-Mics-Set-New-Bar-in-Noise-Performance/

For additional support, connect with engineers and ADI product experts on EngineerZone™, an online technical support community.

For more information on ADI’s MEMS microphone products, visit: http://www.analog.com/en/mems-sensors/microphones/products/index.html

Global shipments of MEMS microphones rose to 1.3 billion units in 2011, up 82 percent from 704 million in 2010 driven primarily by handsets, according to IHS.

“ADI’s high-performance MEMS microphones have earned market acceptance since they entered the market in 2008, particularly in smartphones and media tablets,” commented Jérémie Bouchaud, director and principal analyst, MEMS and sensors, IHS. “With further performance improvements, ADI is poised to enable many new and innovative applications in other markets such as industrial equipment monitoring and building security.”

More About the ADMP504 MEMS Microphone

The ADMP504 is a surface mount MEMS microphone that is reflow solder compatible with no sensitivity degradation. The sensitivity specification of -38 dBV is well suited for many codecs and discrete signal chain components. The high SNR of 65 dBA, or 29 dBA EIN, enables far-field audio-capture applications, as well as those using multi-microphone “beam-forming” algorithms. Low current consumption of < 180 μA (typ) with a power supply voltage of 1.6 V to 3.3 V extends battery life for portable applications.

ADMP504 MEMS Microphone Key Features and Benefits

  • 65 dBA SNR, or 29 dBA EIN, enables excellent sound quality in high-definition applications.
  • Extended frequency response out to 20 kHz produces a well-balanced and natural sound.
  • High PSR of 70 dB V provides superior RF and electrical noise rejection allowing greater design flexibility for microphone placement and power trace routing.
  • The sensitivity specification of -38 dBV makes this microphone an excellent choice for many codecs and discrete signal chain components.

Availability and Pricing

Product Sample Availability Full Production Price Each Per 1,000 Packaging
ADMP504 Now Now $1.85 3.35-mm × 2.50-mm × 0.88-mm surface-mount LGA package

The ADMP504 is function- and pin-compatible with the ADMP404 providing designers with an easy upgrade path. Additional 65-dB SNR MEMS microphones are planned for this family, including a PDM (pulse-density-modulation) output version.

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 100,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index. http://www.analog.com

Follow ADI on Twitter

To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe

Editor's Contact Information:

Howard Wisniowski
781-937-1517

howard.wisniowski@analog.com

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close