ADXL375:  3-Axis, ±200 g Digital MEMS Accelerometer

Product Details

Product Status:Recommended for New Designs

The ADXL375 is a small, thin, 3-axis MEMS accelerometer that provides low power consumption and high resolution measurement up to ±200 g. The digital output data is formatted as 16-bit, twos complement data and is accessible through a SPI (3- or 4-wire) or I2C digital interface.

An integrated memory management system with a 32-level first in, first out (FIFO) buffer can be used to store data to minimize host processor activity and lower overall system power consumption.

Low power modes enable intelligent motion-based power management with threshold sensing and active acceleration measurement at extremely low power dissipation.

The ADXL375 is supplied in a small, thin, 3 mm × 5 mm × 1 mm, 14-lead LGA.

APPLICATIONS

  • Concussion and head trauma detection
  • High force event detection

FEATURES and BENEFITS

  • Low power: as low as 35 µA in measurement mode and 0.1 µA in standby mode at VS = 2.5 V (typical)
  • Power consumption scales automatically with bandwidth
  • Embedded, 32-level FIFO buffer minimizes processor load
  • Bandwidth of up to 1 kHz
    Bandwidth selectable via serial command
  • Shock event detection
  • Activity/inactivity monitoring
  • Supply voltage range:
    2.0 V to 3.6 V
  • I/O voltage range: 1.7 V to VS
  • SPI (3- or 4-wire) and I2C digital interfaces
  • Wide temperature range:
    −40°C to +85°C
  • 10,000 g shock survival
  • Pb free/RoHS compliant
  • Small and thin: 3 mm × 5 mm ×
    1 mm LGA package

Functional Block Diagram for ADXL375

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXL375 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADXL375BCCZ Status: Production 14 ld LGA (5x3) 14 Ind Tray, 490 $5.74 $4.79 E  Material Info Notify Me Purchase Sample
ADXL375BCCZ-RL Status: Production 14 ld LGA (5x3) 14 Ind Reel, 5000 - - E  Material Info Notify Me Purchase
ADXL375BCCZ-RL7 Status: Production 14 ld LGA (5x3) 14 Ind Reel, 1500 - $4.79 E  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADXL375Z Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL375Z Status: Contact ADI Breakout Board $30.00 Yes -
EVAL-ADXL375Z-M Status: Production Analog Devices Inertial Sensor Evaluation System, Includes ADXL375 Satellite $249.00 Yes -
EVAL-ADXL375Z-S Status: Production ADXL375 Satellite, Standalone $149.00 Yes -
Real Time Eval System for Digital Output Sensor
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL313-Z-M Status: Production Mother Board and Satellite Board $249.00 Yes -
EVAL-ADXL313-Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL343Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL343Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL344Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL344Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL312Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL312Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL345Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL345Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL346Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL346Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXRS450Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXRS450Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXRS453Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXRS453Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXRS800Z-M Status: Production Evaluation Board $249.00 Yes -
EVAL-ADXRS800Z-S Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close