ADXL363:  Micropower 3-Sensor Combination Including Acceleration and Temperature

Product Details

Product Status:Recommended for New Designs

The ADXL363 is an ultralow power, three-sensor combination consisting of a 3-axis MEMS accelerometer, a temperature sensor, and an ADC input for synchronous conversion of an external signal. The entire system consumes less than 2 µA at a 100 Hz output data rate and 270 nA when in motion triggered wake-up mode.

The ADXL363 communicates via a serial port interface (SPI) and always provides 12-bit output resolution for all three sensors.

The ADXL363 accelerometer provides selectable measurement ranges of ±2 g, ±4 g, and ±8 g, with a resolution of 1 mg/LSB on the ±2 g range. Unlike accelerometers that use power duty cycling to achieve low power consumption, the ADXL363 does not alias input signals by undersampling; it samples the full bandwidth of the sensor at all data rates.

The ADXL363 temperature sensor operates with a scale factor of 0.065°C (typical). Acceleration and temperature data can be stored in a 512-sample multimode FIFO buffer, allowing up to 13 sec of data to be stored.

In addition to the accelerometer and temperature sensor, the ADXL363 also provides access to an internal ADC for synchronous conversion of an additional analog input.

The ADXL363 operates on a wide 1.6 V to 3.5 V supply range, and can interface, if necessary, to a host operating on a separate, lower supply voltage. The ADXL363 is available in a 3 mm × 3.25 mm × 1.06 mm package.

APPLICATIONS

  • Home healthcare devices
  • Wireless sensors
  • Motion enabled metering devices

FEATURES and BENEFITS

  • Accelerometer, temperature sensor, and provision for 3rd analog sensor input
  • All sensors sampled synchronously
    Up to 400 Hz output data rate (ODR)
    Samples can be synchronized to external trigger
  • Ultralow power
    1.95 µA at 100 Hz ODR, 2.0 V supply, all sensors on
    270 nA at 6 Hz motion activated wake-up mode
    10 nA standby current
  • 12-bit resolution for all sensors
    Acceleration scale factor down to 1 mg/LSB
    Temperature scale factor 0.065°C/LSB
  • Built-in features for motion-based system-level power savings
    Adjustable threshold sleep/wake modes for motion activation
  • Autonomous interrupt processing, without need for microcontroller intervention, to allow the rest of the system to be turned off completely
  • Deep embedded FIFO minimizes host processor load
    Awake state output enables implementation of standalone, motion activated switch
  • See datasheet for additional features

Functional Block Diagram for ADXL363

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXL363 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADXL363BCCZ-RL Status: Production LGA/CASON/CH ARRY SO NO LD 16 Reel, 5000 - - E  Material Info Notify Me Purchase
ADXL363BCCZ-RL7 Status: Production LGA/CASON/CH ARRY SO NO LD 16 Reel, 1500 - $4.57 E  Material Info Notify Me Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close