Norwood, MA (10/03/2012) - Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal processing applications, introduced today the industry’s first MEMS accelerometer with Min/Max offset sensitivity over the full temperature range. The ADXL350 3-axis MEMS accelerometer has maximum offset temperature sensitivity of ±0.31 mg/°C on the X/Y axes and ±0.49 mg/°C on the Z axis, guaranteeing predictable and quantifiable performance across the full temperature range of −40°C to +85°C. MEMS accelerometers on the market today specify only typical offset sensitivity to temperature, requiring calibration over temperature to maintain accurate sensor readings. The ADXL350 Min/Max offset sensitivity to temperature specifications guarantee known, quantifiable offset sensor measurements even in applications that are subjected to a wide temperature range. Additionally, the ADXL350 offers low noise density enabling designers to obtain valid measurements from applications with a low noise floor.
The ADXL350 offers on-board analog to digital conversion with 13-bit resolution, as low as 2 mg/LSB, and is configurable to ±1g/2g/4g/8g range settings. The ADXL350 is available in a small footprint 3-mm x 4-mm x 1.2-mm, 16-lead, plastic-cavity laminate package. The ADXL350 is well suited for high-performance applications in industrial and defense industries such as gas/water meters, environmental monitors and military communications radios.
| Product | Availability | Operating Temperature Range | Price Each Per 1,000 | Packaging |
|---|---|---|---|---|
| ADXL350 | Now | -40°C to +85°C | $4.57 | 3 mm x 4 mm x 1.2 mm 16-lead plastic cavity laminate package |
Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
Follow ADI on Twitter
To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe
Edie Kramer
781-937-1734
edie.kramer@analog.com
© 1995 - Analog Devices, Inc. All Rights Reserved