Add to Signal Chain Designer

ADIS16260:  Programmable Low Power Gyroscope

Product Details

The ADIS16260 and ADIS16265 are programmable digital gyroscopes that combine industry-leading MEMS and signal processing technology in a single compact package. They provide accuracy performance that would require full motion calibration with any other MEMS gyroscope in their class. When power is applied, the ADIS16260 and ADIS16265 automatically start up and begin sampling sensor data, without requiring configuration commands from a system processor. An addressable register structure and a common serial peripheral interface (SPI) provide simple access to sensor data and configuration settings. Many digital processor platforms support the SPI with simple firmware-level instructions.

The ADIS16260 and ADIS16265 provide several programmable features for in-system optimization. The sensor bandwidth switch (50 Hz and 330 Hz), Bartlett window FIR filter length, and sample rate settings provide users with controls that enable noise vs. bandwidth optimization. The digital input/output lines offer options for a data ready signal that helps the master processor efficiently manage data coherency, an alarm indicator signal for triggering master processor interrupts, and a general-purpose function for setting and monitoring system-level digital controls/ conditions.

The ADIS16260 and ADIS16265 are drop-in replacements for the ADIS1625x family and come in LGA packages (11.2 mm × 11.2 mm × 5.5 mm) that meet Pb-free solder reflow profile requirements, per JEDEC J-STD-020. They have an extended operating temperature range of −40°C to +105°C.

    APPLICATIONS
  • Platform control and stabilization
  • Navigation
  • Medical instrumentation
  • Robotics

FEATURES and BENEFITS

  • Yaw rate gyroscope with range scaling ±80°/sec, ±160°/sec, and ±320°/sec settings
  • No external configuration required to start data collection
  • Factory-calibrated sensitivity and bias
    ADIS16260 calibration temperature: +25°C
  • SPI-compatible serial interface
  • Relative angle displacement output
  • Embedded temperature sensor
  • Programmable operation and control
    Automatic and manual bias correction controls
    Sensor bandwidth selection:
    50 Hz/330 Hz
    Sample rate: 256 SPS/2048 SPS settings
  • Single-supply operation:
    4.75 V to 5.25 V
  • See data sheet for additional features

ADIS16260 Functional Block Diagram

OF NOTE ...

NI LabVIEW Driver for ADIS16260
NOTE: This link is for the ADIS16250, but is a great starting point for the ADIS16260.

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIS16260 IIO Programmable Low Power Gyroscope Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADIS16260 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16260BCCZ Status: Production LGA/CASON/CH ARRY SO NO LD 20 Ind Tray, 176 $52.33 $42.48 E  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADISUSB Evaluation System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADISUSBZ Status: Production Evaluation Board $274.00 Yes -
ADIS16260/PCB Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16260/PCBZ Status: Production Evaluation Board $99.00 E -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close