ADIS16137:  ±1000°/Sec Precision Angular Rate Sensor

Product Details

Product Status:Recommended for New Designs

The ADIS16137 iSensor® is a high performance, digital gyroscope sensing system that operates autonomously and requires no user configuration to produce accurate rate sensing data. It provides performance advantages with its low noise density, wide bandwidth, and excellent in-run bias stability, which enable applications such as platform control, navigation, robotics, and medical instrumentation.

This sensor system combines industry leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes the entire sensor signal chain for sensitivity and bias over a temperature range of −40°C to +85°C. As a result, each ADIS16137 has its own unique correction formulas to produce accurate measurements upon installation. For some systems, the factory calibration eliminates the need for system level calibration and greatly simplifies it for others.

The ADIS16137 provides data at rates of up to 2048 SPS and offers an averaging/decimation filter structure for optimizing noise/ bandwidth trade-offs. The serial peripheral interface (SPI) and user register structure provide easy access to configuration controls and calibrated sensor data for embedded processor platforms.

The 36 mm × 44 mm × 14 mm package provides four holes for simple mechanical attachment, using M2 (or 2-56 standard size) machine screws along with a standard 24-lead, dual row, 1 mm pitch connector that supports electrical attachment to a printed circuit board (PCB) or cable system. It is package and pin compatible with the ADIS16133, ADIS16135 and ADIS16136.

APPLICATIONS

  • Precision instrumentation
  • Platform stabilization and controls
  • Industrial vehicle navigation
  • Downhole instrumentation
  • Robotics

FEATURES and BENEFITS

  • Digital gyroscope system, ±1000°/sec measurement range
  • In-run bias stability, 2.8°/hour
  • Autonomous operation and data collection
    No external configuration commands required
    Start-up time: 245 ms
    Sleep mode recovery: 2.5 ms
  • Factory calibrated sensitivity and bias
  • Calibration temperature range: −40°C to +85°C
  • SPI-compatible serial interface
  • Wide bandwidth: 400 Hz
  • Embedded temperature sensor
  • See datasheet for additional features

Functional Block Diagram for ADIS16137

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

3-D Design Model

Please click on the part number to download the 3-D model (.STEP) file

SampleSample & Buy

Price, packaging, availability

ADIS16137 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADIS16IMU1/PCBZ Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16IMU1/PCBZ Status: Production Breakout Board $69.00 Yes -
EVAL-ADIS Evaluation System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADISZ Status: Production Evaluation Board $469.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close