ADIS16IMU1/PCBZ Breakout Board

Product Details

The ADIS16IMU1/PCBZ is a breakout board for many of the ADIS16xxx IMU and gyroscope products. It provides a series of tapped M2x0.4mm machine screw holes to support direct-mounting with several different package styles, along with a 16-pin, dual-row, 2mm connect interface that supports simple connection with remote processor boards, using up to 12 inches of a 1mm ribbon cable. The ADIS16IMU1/PCBZ serves as a partial replacement for several obsoleted evaluation tool. Please see the following list.

  • Replace ADIS16133/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16133BMLZ.
  • Replace ADIS16135/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16135BMLZ.
  • Replace ADIS16136/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16136AMLZ.
  • Replace ADIS16137/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16137AMLZ.
  • Replace ADIS16362/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16362BMLZ
  • Replace ADIS16364/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16364BMLZ
  • Replace ADIS16365/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16365BMLZ
  • Replace ADIS16367/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16367BMLZ
  • Replace ADIS16375/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16375BMLZ.
  • Replace ADIS16405/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16405BMLZ
  • Replace ADIS16407/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16407BMLZ
  • Replace ADIS16480/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16480AMLZ.
  • Replace ADIS16485/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16485AMLZ.
  • Replace ADIS16488/PCBZ with (1) ADIS16IMU1/PCBZ and (1) ADIS16488AMLZ.
NOTE: In some cases, the ADIS16IMU1/PCB will not be the same interface PCB that came with the older parts, but it provides the same basic function.


 

ADIS16IMU1/PCBZ Breakout Board

Features

Enables connection to the following products with a 16-conductor, 1mm ribbon cable:

  • ADIS16133BMLZ, ADIS16135BMLZ, ADIS16136AMLZ
  • ADIS16300/PCBZ, ADIS16305/PCBZ
  • ADIS16334/PCBZ
  • ADIS16362BMLZ, ADIS16364BMLZ, ADIS16365BMLZ, ADIS16367BMLZ
  • ADIS16375BMLZ
  • ADIS16405BMLZ, ADIS16407BMLZ
  • ADIS16445/PCBZ, ADIS16448/PCBZ
  • ADIS16480AMLZ, ADIS16485AMLZ, ADIS16488AMLZ

SampleBuy

Price, packaging, availability

ADIS16IMU1/PCBZ Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16IMU1/PCBZ Status: Production Breakout Board $69.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close