Application Notes (3)
- AN-1049: Calibrating iMEMS® Gyroscopes (pdf, 78 kB)
- AN-942: Optimizing MEMS Gyroscope Performance with Digital Control (pdf, 129 kB)
- AN-918: Motionless Bandwidth Test for MEMS Sensors (pdf, 71 kB)
Data Sheets (1)
- I need finer resolution. What do I do?
- What are the major error sources for inertial sensors?
- What are the moisture absorption specifications or considerations for the iSensor products?
- What are the shock ratings or limits for the MEMS devices?
- What is an accelerometer and a gyroscope, and how do they differ?
- What is an inertial sensor?
- What is the limit of resolution of an inertial sensor?
- Where would you use a gyroscope?
- Where would you use an accelerometer?
Glossary (1)
Overview (1)
- Basic MEMS Terminology (pdf, 40 kB)