ADXL375Z Evaluation Board

Product Details

The EVAL-ADXL375Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL375 3-axis digital accelerometer. The EVAL-ADXL375Z has two sets of 0.1 inch spaced vias, for population of a 4-pin and 5-pin header, for access to all power and signal lines. The vias or headers allow the evaluation board to be attached to a prototyping board (breadboard) or attached to the PCB in an existing system. Four holes are provided for mechanical attachment of the EVAL-ADXL375Z to the application. An external host processor is required for communication to the part.For evaluation boards that include a processor, please see the EVAL-ADXL375Z-M ( http://wwwp.analog.com/en/evaluation/eval-mst-iseb/eb.html).

The dimensions of the EVAL-ADXL375Z are 20 mm × 20 mm with mounting holes set 15 mm × 15 mm at the corners of the printed circuit board (PCB).


 

ADXL375 Evaluation Board

SampleBuy

Price, packaging, availability

ADXL375Z Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL375Z Status: Production Breakout Board $30.00 Yes -
EVAL-ADXL375Z-M Status: Production Analog Devices Inertial Sensor Evaluation System, Includes ADXL375 Satellite $249.00 Yes -
EVAL-ADXL375Z-S Status: Production ADXL375 Satellite, Standalone $149.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close