Add to Signal Chain Designer

ADIS16204:  Programmable High- g Digital Impact Sensor and Recorder

Product Details

The ADIS16204 is a fully-contained programmable impact sensor in a single compact package enabled by the Analog Devices, Inc. iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16204 provides tunable digital sensor data in a convenient format that can be accessed using a serial peripheral interface (SPI). The SPI provides access to measurements for dual-axis linear acceleration, a root sum square (RSS) of both axes, temperature, power supply, an auxiliary analog input, and an event capture buffer memory. Easy access to digital sensor data provides users with a system-ready device, reducing development time, cost, and program risk.

Unique characteristics of the end system are accommodated easily through several built-in features, such as a single command in-system bias null/offset calibration, along with convenient sample rate control.

The ADIS16204 offers the following embedded features, which eliminate the need for external circuitry and provide a simplified system interface:

  • Peak sample-and-hold
  • Programmable event recording (dual, 1K × 16 bit)
  • RSS output (total shock in the XY plane)
  • Configurable alarms
  • Auxiliary 12-bit ADC and DAC
  • Configurable digital I/O port
  • Digital self-test function
  • The ADIS16204 offers two power management features for managing system-level power dissipation: low power mode and a configurable shutdown feature.

    The ADIS16204 is available in a 9.2 mm × 9.2 mm × 3.9 mm laminate-based land grid array (LGA) package with a tem- perature range of −40°C to +105°C.

    Applications:
  • Crash or impact detection
  • Condition monitoring of valuable goods
  • Safety, shut-off sensing
  • Impact event recording
  • Security sensing, tamper detection

FEATURES and BENEFITS

  • Dual-axis sensing, ±70 g, ±37 g
       14-bit resolution
  • Impact peak-level sample-and-hold
  • RSS output
  • Programmable event recorder
  • 400 Hz double-pole Bessel sensor response
  • Digitally controlled sensitivity and bias
  • Digitally controlled sample rate, up to 4096 SPS
  • Programmable condition monitoring alarms
  • Auxiliary digital I/O
  • Digitally activated self-test
  • Embedded temperature sensor
  • Programmable power management
  • Please see data sheet for additional features

Functional Block Diagram for ADIS16204

NI LabVIEW Driver for ADIS16204
NOTE: This link is for the ADIS16209, but is a great starting point for the ADIS16204.

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIS16204 IIO Programmable High-g Digital Impact Sensor and Recorder Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADIS16204 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADISUSB Evaluation System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADISUSBZ Status: Production Evaluation Board $274.00 Yes -
ADIS16204/PCB Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16204/PCBZ Status: Last Time Buy Evaluation Board $99.00 E -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close