The AD7817 and AD7818 are 10-bit, 4-channel and single channel ADCs with an on-chip temperature sensor that can operate from a single 2.7 V to 5.5 V power supply. The AD7816/7/8 Evaluation Board allows the AD7816, AD7817 and AD7818 10-bit ADCs with temperature sensor to be quickly and easily evaluated using a personal computer. Using the evaluation board and its accompanying software, the AD7816/7/8 can be interfaced to any personal computer running Windows 95 or later version, via the computer's parallel printer port.
Evaluation Board for 10-Bit ADCs with On-Chip Temperature Sensor Technical Documentation, Rev. A, 3/2005
(pdf, 393,507 bytes).
EVAL-AD7816/7/8EB can be ordered via BuyOnline.
© 1995 - Analog Devices, Inc. All Rights Reserved