Award Winning iSensor® Technology
Highly Integrated and Programmable Motion Sensor Processing for Industrial Applications
|
Watch the iSensor® demo video from Sensors Expo 2008 |
For more information on ...
|
|
iSensor® Accelerometer Selection Table
Applications/Product Cross-Reference Table
Product Family
| ADIS16300
Four Degrees of Freedom Inertial Sensor
The ADIS16300 provides a complete inertial sensing system including a yaw rate gyroscope and a tri-axis accelerometer, in a compact module fully ready for system integration. With Analog Devices' iMEMS® sensor technology at its core, the ADIS16300 includes embedded processing for sensor calibration and tuning, as well as precision cross-axial alignment. A SPI interface allows for simple system interface and programming. The SPI port provides access to the following embedded sensors: yaw axis angular rate; X, Y, and Z axis linear acceleration; roll and pitch inclination; Internal Temperature; Power Supply; and an Auxiliary analog input. System interfacing is simplified with additional programmable features including: in-system bias auto calibration, condition monitoring, digital filtering options, self test, and power management. An auxiliary DAC, ADC, and digital I/O port are also available. The compact module measures 23mm × 31mm × 7.5mm. |
| ADIS16405
High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer
The temperature calibrated ADIS16405 provides complete tri axis inertial and magnetometer sensing in a compact module fully ready for system integration. The calibrated temperature range is -40 to 85C, with Operation over -40 to 105C. With Analog Devices' iMEMS® sensor technology at its core, the ADIS16405 includes embedded processing for sensor calibration and tuning, as well as precision cross-axial alignment. A SPI interface allows for simple system interface and programming. The SPI port provides access to the following embedded sensors: X, Y, and Z axis angular rate; X, Y, and Z axis linear acceleration, X, Y, and Z axis magnetometers; Internal Temperature; Power Supply; and an Auxiliary analog input. System interfacing is simplified with additional programmable features including: in-system bias auto calibration, condition monitoring, digital filtering options, self test, and power management. An auxiliary DAC, ADC, and digital I/O port are also available. The ultra compact module measures 22.7mm × 23.2mm × 22.9mm, plus mounting extensions. |
| ADIS16365
High-Precision Tri Axis Inertial Sensor
The temperature calibrated ADIS16365 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. The calibrated temperature range is -40 to 85C, with Operation over -40 to 105C. With Analog Devices' iMEMS® sensor technology at its core, the ADIS16355 includes embedded processing for sensor calibration and tuning, as well as precision cross-axial alignment. A SPI interface allows for simple system interface and programming. The SPI port provides access to the following embedded sensors: X, Y, and Z axis angular rate; X, Y, and Z axis linear acceleration; Internal Temperature; Power Supply; and an Auxiliary analog input. System interfacing is simplified with additional programmable features including: in-system bias auto calibration, condition monitoring, digital filtering options, self test, and power management. An auxiliary DAC, ADC, and digital I/O port are also available. The ultra compact module measures 22.7mm × 23.2mm × 22.9mm, plus mounting extensions. |
| ADIS16364
High Precision Tri-Axis Inertial Sensor
The temperature calibrated ADIS16364 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. Dynamic Range is 300°/s for the gyros and 5 g for the accelerometers. The calibrated temperature range is -20 to 70C, with Operation over -40 to 105C. With Analog Devices' iMEMS® sensor technology at its core, the ADIS16364 includes embedded processing for sensor calibration and tuning, as well as precision cross-axial alignment. A SPI interface allows for simple system interface and programming. The SPI port provides access to the following embedded sensors: X, Y, and Z axis angular rate; X, Y, and Z axis linear acceleration; Internal Temperature; Power Supply; and an Auxiliary analog input. System interfacing is simplified with additional programmable features including: in-system bias auto calibration, condition monitoring, digital filtering options, self test, and power management. An auxiliary DAC, ADC, and digital I/O port are also available. The ultra compact module measures 22.7mm × 23.2mm × 22.9mm, plus mounting extensions. |
| ADIS16355
High-Precision Tri Axis Inertial Sensor
The temperature calibrated ADIS16355 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. The calibrated temperature range is -40 to 85C. With Analog Devices' iMEMS® sensor technology at its core, the ADIS16355 includes embedded processing for sensor calibration and tuning, as well as precision cross-axial alignment. A SPI interface allows for simple system interface and programming. The SPI port provides access to the following embedded sensors: X, Y, and Z axis angular rate; X, Y, and Z axis linear acceleration; Internal Temperature; Power Supply; and an Auxiliary analog input. System interfacing is simplified with additional programmable features including: in-system bias auto calibration, condition monitoring, digital filtering options, self test, and power management. An auxiliary DAC, ADC, and digital I/O port are also available. The ultra compact module measures 22.7mm × 23.2mm × 22.9mm, plus mounting extensions. |
| ADIS16354
Tri Axis Inertial Sensor
The temperature calibrated ADIS16354 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. The calibrated temperature range is -20 to 70C, with an operating range of -40 to 85C. With Analog Devices' iMEMS® sensor technology at its core, the ADIS16354 includes embedded processing for sensor calibration and tuning, as well as precision cross-axial alignment. A SPI interface allows for simple system interface and programming. The SPI port provides access to the following embedded sensors: X, Y, and Z axis angular rate; X, Y, and Z axis linear acceleration; Internal Temperature; Power Supply; and an Auxiliary analog input. System interfacing is simplified with additional programmable features including: in-system bias auto calibration, condition monitoring, digital filtering options, self test, and power management. An auxiliary DAC, ADC, and digital I/O port are also available. The ultra compact module measures 22.7mm × 23.2mm × 22.9mm, plus mounting extensions. |
| ADIS16350
Tri Axis Inertial Sensor
The ADIS16350 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. With Analog Devices' iMEMS sensor technology at its core, the ADIS16350 includes embedded processing for sensor calibration and tuning, as well as precision cross-axial alignment. An SPI interface allows for simple system interface and programming. The SPI port provides access to the following embedded sensors: X, Y, and Z axis angular rate; X, Y, and Z axis linear acceleration; Internal Temperature; Power Supply; and an Auxiliary analog input. System interfacing is simplified with additional programmable features including: in-system bias auto calibration, condition monitoring, digital filtering options, self test, and power management. An auxiliary DAC, ADC, and digital I/O port are also available. The ultra compact module measures 22.7mm × 23.2mm × 22.9mm, plus mounting extensions. |
| ADIS16209
High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
The ADIS16209 is a high-accuracy (0.1 degree), digital inclinometer, that accommodates both dual-axis horizontal (±30°) and single axis vertical (±180°) operation. The standard supply voltage (+3.3V) and SPI serial interface enable simple integration into most industrial system designs. A simple internal register structure handles all output data and configuration features. In addition to calibrated direct digital angle outputs, the SPI provides access to acceleration, temperature, power supply, and an auxiliary ADC. The device is highly configurable, allowing in-system control and tuning of the following features: sample rate, power management, digital filtering, auto-null, self test, digital I/O, and condition monitoring. |
| ADIS16130
Digital Output, High-Precision Angular Rate Sensor
The ADIS16130 is a low noise, digital output, angular rate sensor (gyroscope) that includes all embedded signal conditioning required to provide a low noise, output response over the complete dynamic range of ±250°/sec. The industry-standard serial interface and simple register structure provide a simple interface that is supported by most MCU, DSP, and FPGA platforms. The unique design implementation provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next level assembly. The surface-micromachining manufacturing technology is the same high volume BiMOS process used by Analog Devices, Inc. for its high reliability automotive sensor products. A temperature output provides critical information for system-level calibrations, when necessary. A digital self-test feature, which exercises the sensor�s mechanical structure, enables system-level diagnostics. The package configuration is a 36mm × 44mm × 16mm module with standard 24-pin connector interface. |
| ADIS16060
Wide Bandwidth Yaw Rate Gyroscope with SPI
The ADIS16060 is a yaw-rate gyroscope with an integrated serial peripheral interface (SPI). It features an externally selectable bandwidth response and scalable dynamic range. The SPI port provides access to the rate sensor, an internal temperature sensor, and two external analog signals (using internal ADC). The digital data available at the SPI port is proportional to the angular rate about the axis that is normal to the top surface of the package. An additional output pin provides a precision voltage reference. Two digital self-test inputs electromechanically excite the sensor to test the operation of the sensor and the signal-conditioning circuits. |
| ADIS16204
Programmable Hi-G Digital Accelerometer, Impact Sensor
The ADIS16204 is a Digital Output Dual-Axis Hi-G accelerometer optimized for impact/shock sensing applications, enabled by the Analog Devices iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16204 provides tunable digital sensor data in a convenient format that can be accessed using a serial peripheral interface (SPI). The SPI interface provides access to measurements for dual-axis linear acceleration, RSS of both axis, peak impact, temperature, power supply, and one auxiliary analog input. Easy access to digital sensor data provides developers with a system-ready device, reducing development time, cost, and program risk. Unique characteristics of the end system are accommodated easily through several built-in features, such as a single command in-system offset calibration, along with convenient sample rate control. The ADIS16204 also offers a comprehensive set of features which can be used to further reduce the hardware complexity of system designs. These integrated features include Configurable Trigger Levels, Peak Sample and Hold, Programmable Event Recording, Auxiliary 12-bit ADC and DAC, configurable digital I/O port, a digital self test function, and power management options. |
| ADIS16255
Programmable Low Power Gyroscope, with Temperature Compensation
The ADIS16255 is a complete angular rate measurement system (with Temperature Compensation) available in a single compact package enabled by Analog Devices' iSensor™ integration. By enhancing Analog Devices' iMEMS® sensor technology with an embedded signal processing solution, the ADIS16255 provides factory calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The device's range can be digitally selected from three different settings: ±80°/sec, ±160°/sec, and ±320°/sec. Unique characteristics of the end system are accommodated easily through several built-in features, including an auto-zero recalibration via a single register command, as well as configurable sample rate and frequency response. The following additional features can be used to further reduce system complexity including a configurable alarm function, auxiliary 12-bit ADC, auxiliary 12-bit DAC, configurable digital I/O port, a digital self test function, and an embedded temperature sensor. System power dissipation can be optimized via the ADIS16255 power management features, including an interrupt-driven wake-up. |
| ADIS16251
Programmable Gyroscope, 80 deg/sec range
The ADIS16251 is a complete angular rate measurement system available in a single compact package enabled by Analog Devices' iSensor™ integration. By enhancing Analog Devices' iMEMS® sensor technology with an embedded signal processing solution, the ADIS16251 provides factory calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The device's range can be digitally selected from three different settings: ±20°/sec, ±40°/sec, and ±80°/sec. Unique characteristics of the end system are accommodated easily through several built-in features, including an auto-zero recalibration via a single register command, as well as configurable sample rate and frequency response. The following additional features can be used to further reduce system complexity including a configurable alarm function, auxiliary 12-bit ADC, auxiliary 12-bit DAC, configurable digital I/O port, a digital self test function, and an embedded temperature sensor. System power dissipation can be optimized via the ADIS16251 power management features, including an interrupt-driven wake-up. |
| ADIS16250
Programmable Low Power Gyro
The ADIS16250 is a complete angular rate measurement system available in a single compact package enabled by Analog Devices' iSensor integration. By enhancing Analog Devices' iMEMS® sensor technology with an embedded signal processing solution, the ADIS16250 provides factory calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The device's range can be digitally selected from three different settings: ±80°/sec, ±160°/sec, and ±320°/sec. Unique characteristics of the end system are accommodated easily through several built-in features, including an auto-zero recalibration via a single register command, as well as configurable sample rate and frequency response. The following additional features can be used to further reduce system complexity including a configurable alarm function, auxiliary 12-bit ADC, auxiliary 12-bit DAC, configurable digital I/O port, a digital self test function, and an embedded temperature sensor. System power dissipation can be optimized via the ADIS16250 power management features, including an interrupt-driven wake-up. |
| ADIS16201
Programmable Dual Axis Accelerometer/Inclinometer
The ADIS16201 is a complete, dual-axis acceleration and inclination angle measurement system available in a single compact package enabled by ADI's iSensor™ integration. By enhancing ADI's iMEMS® sensor technology with an embedded signal processing solution, the ADIS16201 provides factory calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. Unique characteristics of the end system can be easily accommodated via several built-in features including an auto-zero recalibration via a single register command, as well as configurable sample rate and frequency response. The ADIS16201 also offers a comprehensive set of features which can be used to further reduce the hardware complexity of system designs. These integrated features include a configurable alarm function, auxiliary 12-bit ADC, auxiliary 12-bit DAC, configurable digital I/O port, a digital self test function, and power management options. |
| ADIS16203
Programmable Single Axis 360° Inclinometer
The ADIS16203 is a complete, single-axis 360° inclination angle measurement system available in a single compact package enabled by ADI's iSensor™ integration. By enhancing ADI's iMEMS® sensor technology with an embedded signal processing solution, the ADIS16203 provides factory calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. Unique characteristics of the end system can be easily accommodated via several built-in features including an auto-zero recalibration via a single register command, as well as configurable sample rate and frequency response. The ADIS16203 also offers a comprehensive set of features which can be used to further reduce the hardware complexity of system designs. These integrated features include a configurable alarm function, auxiliary 12-bit ADC, auxiliary 12-bit DAC, configurable digital I/O port, a digital self test function, and power management options. |
| ADIS16080
±80°/sec Yaw Rate Gyro with SPI Interface
The ADIS16080 is a complete angular rate sensor (gyroscope) that uses ADI's surface-mircomachining process to make a functionally complete angular rate sensor with an integrated Serial Peripheral Interface (SPI). The digital data available at the SPI port is proportional to the angular rate about the axis normal to the top surface of the package. A single external resistor can be used to increase the measurement range. An external capacitor can be used to lower the bandwidth. Access to the internal temperature sensor is provided, through the SPI, for compensation techniques. Two pins are available to the user to input analog signals for digitization. An additional output pin provides a precision voltage reference. Two digital self-test inputs electromechanically excite the sensor to test proper operation of the sensor and the signal conditioning circuits. |
| ADIS16100
±300°/sec Yaw Rate Gyro with SPI Interface
The ADIS16100 is a complete angular rate sensor (gyroscope) that uses ADI's surface-mircomachining process to make a functionally complete angular rate sensor with an integrated Serial Peripheral Interface (SPI). The digital data available at the SPI port is proportional to the angular rate about the axis normal to the top surface of the package. A single external resistor can be used to increase the measurement range. An external capacitor can be used to lower the bandwidth. Access to the internal temperature sensor is provided, through the SPI, for compensation techniques. Two pins are available to the user to input analog signals for digitization. An additional output pin provides a precision voltage reference. Two digital self-test inputs electromechanically excite the sensor to test proper operation of the sensor and the signal conditioning circuits. |
| ADIS16120
Low Noise Angular Rate Sensor
The ADIS16120 is a low noise, angular rate sensor (gyroscope) that includes all of the necessary embedded signal conditioning to provide a low noise, analog output over the complete dynamic range of ±300°/sec. Factory calibration provides excellent offset and gain accuracy. The unique design implementation provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next-level assembly. The surface-micromachining manufacturing technology is the same high volume BiMOS process used by Analog Devices, Inc. for its high reliability automotive sensor products. The output signal, RATEOUT, is a voltage proportional to the angular rate about the axis normal to the top surface of the package. A precision reference and a temperature output are provided for system-level calibrations and a digital self-test feature is provided to enable system-level diagnostics. The self-test function electromechanically excites the sensor to verify proper operation. The 35.6 mm × 42.4 mm (plus mounting extensions) package provides the convenience of a standard geometry 24-pin interface and four mounting holes for simple installation. Consult the factory for additional dynamic range and sensitivity options. |
| ADIS16003
Dual Axis ± 1.7g Accelerometer with SPI Interface
The ADIS16003 is a low cost, low power, complete dual-axis accelerometer with an integrated Serial Port Interface, along with embedded analog signal conditioning and temperature sensor. The ADIS16003 measures acceleration with a full-scale range of ±1.7g (typical). The ADIS16003 can measure both dynamic acceleration (e.g., vibration) and static acceleration (e.g., gravity). The typical noise floor is 110 ug/√Hz, allowing signals below 2mg (at 60 Hz bandwidth) to be resolved. An externally driven self-test pin allows the user to verify the accelerometer functionality. |
| ADIS16006
Dual Axis ± 5g Accelerometer with SPI Interface
The ADIS16006 is a low cost, low power, complete dual-axis accelerometer with an integrated Serial Port Interface, along with embedded analog signal conditioning and temperature sensor. The ADIS16006 measures acceleration with a full-scale range of ±5g (typical). The ADIS16006 can measure both dynamic acceleration (e.g., vibration) and static acceleration (e.g., gravity). The typical noise floor is 200 ug/√Hz, allowing signals below 2mg (at 60 Hz bandwidth) to be resolved. An externally driven self-test pin allows the user to verify the accelerometer functionality. |
Request Additional Information or Samples:
Advertorial
Highly Integrated, Programmable Single-Component Sensors Solve Problems in Industrial System Design
(pdf, 1,515,520 bytes)
Evaluation Boards
Additional information and software updates on iSensor Evaluation Tools
Prress Releases
- Analog Devices Wins Gold Best of Sensors Expo Award
- Analog Devices' Inertial Sensor Reduces Cost And Complexity Of Industrial Motion Control Designs
- Analog Devices Makes Industry's Most Accurate, Easy-To-Use Tilt Sensor 100 Times Smaller Than Available Solutions
- iSensor Motion Sensor Products
(pdf, 1,312 bytes) - ADIS16201 and ADIS16250Put MEMs in Motion for You
(pdf, 1,605,632 bytes) -
iSensor Intelligent Sensor/ADs, and amps target industrial applications
By Jeff Berman, News Editor -- EDN, 10/10/2005 - Product families made for high-voltage apps
eeProductCenter -- 10/10/2005 - MEMS-based gyros offer new options for precision guidance
By Bob Scannell, Analog Devices, Inc. (Military & Aerospace Electronics May, 2007) - Making MEMS Accelerometers Work in Motion Control
By Joseph Bergeron and Mark Looney, Analog Devices, Inc.
Planet Analog, July 13, 2007 - iSensor Gyroscope Takes the Worry out of Torque Checks
Integration of an innovative sensor boosts reliability in measuring rotational change in industrial fasteners
Lawrence D. Maloney, Contributing Editor -- Design News, August 20, 2007 -
Integrated MEMS Sensors for Industrial Control
by Bob Scannell, Analog Devices, Inc. (EPN, 01/2007) -
Motionless Bandwidth Test for MEMS Sensors
by Mark Looney, Analog Devices, Inc.
(Analog Dialogue, Volume 41 - April 2007) - Sensor ICs
Volume 7, Issue 4
Product Highlights
Technical Articles
Solutions Bulletins