Wideband Transceivers

RadioVerse SDR Integrated Transceivers

ADI’s integrated wideband RF transceiver product series offers highly integrated, carrier-grade radio system-on-chip (SoC) solutions that support communications, aerospace and defense, and high speed instrumentation applications. In addition to reduced size, weight and power (SWaP) these devices are versatile and can be used as a common design platform across multiple designs and variants.

Integrated Wideband RF Transceiver Product Series

Part # RF Tuning Range Bandwidth Channels Interface Power Consumption
AD9361  70MHz – 6GHz 56MHz Rx & Tx 2Rx, 2Tx JESD207
CMOS/LVDS
<1.5W
AD9363 325MHz – 3.8GHz 20MHz Rx & Tx 2Rx, 2Tx JESD207
CMOS/LVDS
<1.5W
AD9364 70MHz – 6GHz 56MHz Rx & Tx 1Rx, 1Tx JESD207
CMOS/LVDS
<1.5W
AD9371 300MHz – 6GHz 100 MHz Rx & 250MHz Tx 2Rx, 2Tx, 2ORx, 3SnRx 6Gbps JESD204B <5W

* typical performance @ 2.6GHz
** AD9371 cascaded analysis with external LNA NF = 1.1dB, Gain = 19.5dB, IIP3 = 33dB (HMC8410 broadband LNA). Typical Performance @ 2.6GHz
** AD9361 assumes internal LNA, typical performance @ 2.6GHz


HR White

AD9371Introducing the AD9371

The AD9371 RF transceiver is for applications that require high performance radios across a wideband frequency range while maintaining low power consumption levels. It is a highly integrated 12mm x 12mm SoC that replaces as many as 20 high performance discrete components. The AD9371 covers a 300-MHz to 6-GHz frequency range and supports receiver and transmit large signal instantaneous bandwidths up to 100 MHz, observation receiver and transmit synthesis bandwidths up to 250 MHz, fully integrated LO and clocking functions, and highly advanced on-chip calibration and correction algorithms.


The AD9371 has been widely praised by design thought leaders, winning an ACE Award, an EDN Hot 100 Products Award, a Microwave & RF Top New Products Award, and the Military & Aerospace Electronics Platinum Technology Innovation Award.


Visit Product Page

HR White




AD9371 Overview Video

In this informational video, learn about the features and functionality of the AD9371 integrated wideband RF transceiver.



AD9371 Demo VideoAD9371 Demo Video

This demo video covers the basic functionality of the AD9371 integrated wideband RF transceiver.

Watch the Video





HR White

How RadioVerse's AD9371 Leads the Transceiver Market

High Performance and Integration

  • Replaces as many as 20 high performance, discrete radio components with one SOC solution providing simple, reliable connections.

  • Direct conversion, high linearity, and self calibration maintain best performance levels under varying environmental and operating conditions.

  • Large-scale integration and zero IF allows for wide frequency range and eliminates interconnection losses while reducing broadband matching concerns.

Versatility

  • Offers a common SDR platform for a wide range of applications, reducing development time and inventory costs.

  • Operates from 300 MHz to 6 GHz.

  • Supports receiver bandwidths up to 100 MHz.

  • Supports operating transmit bandwidths up to 100 MHz and observation receiver and transmit synthesis bandwidths up to 250 MHz for digital correction algorithms.

Size, Weight, and Power (SWaP)

  • Reduced component count enables radios to be installed on buildings, light poles, office walls, and more.

  • A power consumption level at less than 5 W under normal operating conditions reduces the need for cooling, increases reliability, and reduces operating costs.

  • JESD204B data interface minimizes input/output lines, reduces routing density making PCB routing easier.

Ease of Use

  • ADI radio technology design expertise reduces development costs and time to market (TTM).

  • Complete API, software user guides, and a standard serial peripheral interface (SPI) simplify development.

  • On-chip tracking calibration maintains performance with little user control required.

AD9363 Chip

Introducing the NEW AD9363 2x2, 20 MHz RF Transceiver

The AD9363 RF transceiver is designed for use in a wide range of low power wireless applications, such as femto cell, DAS, wireless video transmission. This radio SoC covers a 325-MHz to 3.8-GHz frequency range and has a tunable channel bandwidth of <200 kHz to 20 MHz. It is a highly integrated single-chip solution that includes an RF front end, flexible mixed-signal baseband section, frequency synthesizers, two ADCs and 2 direct conversion receivers. It supports TDD and FDD operation.

Visit Product Page

Wideband RF Transceiver Applications


Wideband RF Transceiver Applications

Wideband RF Transceiver Applications


  • 3G/4G Macro BTS
  • 3G/4G Multi-carrier Picocells
  • FDD and TDD Active Antenna Systems
  • Microwave NLOS Backhaul Systems
  • Massive MIMO systems
  • Low linearity Radar Systems
  • Software-defined Radio
  • General Purpose Radio Systems
  • Ku/Ka Satcom
  • Mykonos as IF converter
  • Handheld radios/vehicle radios
  • Airborne communications: military air, military UAV
  • Wireless video, UAV
  • Wireless surveillance
  • Cell phone testers
  • IOT aggregators

AD9361 Chip
AD9361 2x2, 56 MHz RF Transceiver

The AD9361 RF transceiver is designed for use in a wide range of low power wireless applications. This radio SoC covers a 70-MHz to 6-GHz frequency range and has a tunable channel bandwidth of <200 kHz to 56 MHz. It is a highly integrated single-chip solution that includes an RF front end, flexible mixed-signal baseband section, frequency synthesizers, two ADCs and 2 direct conversion receivers. It supports TDD and FDD operation.

Visit Product Page





HR Grey




AD9361 Overview

In this informational video, learn about the features
and functionality of the AD9361 integrated wideband RF transceiver.

HR Grey

PicoZed SDR SpeedWay Design Video Workshop Series

The SpeedWay Design Video Workshop features technical experts from Avnet, Analog Devices and MathWorks to provide training to design wireless communications with the Avnet PicoZed™ SDR Software-Defined Radio Development Kit. The kit includes the recently introduced PicoZed™ SDR Z7035/AD9361, a rugged, low-power, small footprint system-on-module (SOM) which combines the Analog Devices AD9361 integrated RF Agile Transceiver™ with the Xilinx Zynq®-7000 Z-7035All Programmable SoC, and is supported by robust simulation and code generation tools that integrate seamlessly with Xilinx Vivado® Design Suite.

Day 1 AM Lab:
AD9361 System-Level Model Lab

This lab uses a simulation model of the Analog Devices RadioVerse™ AD9361 Wideband Low Power RF transceiver on PicoZed SDR to explore user options for tuning device parameters to meet system requirements for RF performance. During this lab you will gain an understanding of the receiver portion of the AD9361.

 

Evaluate Wideband SolutionsClick to evaluate.