ADM232A:  High-Speed, 5 V, 0.1 µF CMOS RS-232 Driver/Receiver Available in 16-lead DIP& in Both Narrow and Wide SOIC Packages

The ADM222, ADM232A, ADM242 are a family of high speed RS-232 line drivers/receivers offering transmission rates up to 200 kB/s. Operating from a single +5 V power supply, a highly efficient on-chip ...More

Instrumentation designers who purchased the ADM232A also bought:
ADG419 - LC2MOS Precision Mini-Dip Analog Switch
AD8561 - Ultrafast 7 ns Single Supply Comparator
AD7895 - True Bipolar Input, 5 V Single Supply, 12-Bit, Serial 3.8 µs ADC in 8-Pin Package
ADM709 - Power Supply Monitor with Reset
ADM1485 - +5V High Speed, Ultra-Low Power EIA RS-485 Transceiver

ADM232A:  High-Speed, 5 V, 0.1 µF CMOS RS-232 Driver/Receiver Available in 16-lead DIP& in Both Narrow and Wide SOIC Packages

Product Description

The ADM222, ADM232A, ADM242 are a family of high speed RS-232 line drivers/receivers offering transmission rates up to 200 kB/s. Operating from a single +5 V power supply, a highly efficient on-chip charge pump using small (0.1 µF) external capacitors allows RS-232 bipolar levels to be developed. Two RS-232 drivers and two RS-232 receivers are provided on each device.

The devices are fabricated on BiCMOS, an advanced mixed technology process which combines low power CMOS with high speed bipolar circuitry. This allows for transmission rates up to 200 kB/s yet minimizes the quiescent power supply current to under 5 mA.

The ADM232A is a pin-compatible, high speed upgrade for the AD232 and for the ADM232L. It is available in 16-pin DIP and in both narrow and wide surface mount (SOIC) packages.

The ADM222 contains an additional shutdown (SHDN) function which may be used to disable the device thereby reducing the supply current to 0.1 µA. During shutdown, all transmit/ receive functions are disabled. The ADM222 is available in 18-pin DIP and in a wide surface mount (SOIC) package.

The ADM242 combines both shutdown (SHDN) and enable (EN) functions. The shutdown function reduces the supply curent to 0.1 mA. During shutdown, the transmitters are disabled but the receivers continue to operate normally. The enable function allows the receiver outputs to be disabled thereby facilitating sharing a common bus. The ADM242 is available in 18-pin DIP and in a wide surface mount (SOIC) package.

Features

  • 200 kB/s Transmission Rate
  • Small (0.1 µF) Charge Pump Capacitors
  • Single 5 V Power Supply
  • Meets All EIA-232-E and V.28 Specifications
  • Two Drivers and Two Receivers
  • On-Board DC-DC Converters
  • ±9 V Output Swing with 5 V Supply
  • ±30 V Receiver Input Levels
  • Pin Compatible with MAX222/MAX232A/MAX242

Diagrams

ADM232A Diagram
Functional Block Diagram for ADM232A

Specifications

Protocols RS-232
Pwr Supply (Vnom) +5
#Tx 2
# Rx 2
Data Rate 200kbps
Low Power Shutdown N
Operating Temp Range -40 to +85

Explore Other Products

ADN4668 -  3 V LVDS Quad CMOS Differential Line Receiver

Subscribe to New Products Feed
Part# Protocols Data Rate #Tx # Rx Pos Supply Supply Current (max) 15 kV ESD Low Pwr Shutdown Product Description Price* (1000-4999)
ADM2482E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 6mA Yes No High Speed, 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $4.66
ADM2484E RS-422, RS-485 500kbps 2 2 +3 to +5.5 2mA Yes No 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver $3.04
ADM2487E RS-422, RS-485 500kbps 2 2 +3 to +5.5 4mA Yes No 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $3.64
ADM2491E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 n/a No No High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver $4.76
ADM3251E RS-232 460kbps 1 1 +4.5 to +5.5 110mA Yes No Isolated Single Channel, RS-232 Line Driver/Receiver $2.99
ADM4850 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No Yes 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers $0.71
ADM4854 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No No 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers $0.71
ADM560 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
ADM561 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
ADM232L RS-232 120kbps 2 2 +4.5 to +5.5 13mA No No +5V Powered, CMOS RS-232 Drivers/Receivers $1.27
ADM233L RS-232 120kbps 2 2 +4.75 to +5.25 13mA No No +5V Powered CMOS RS-232 Drivers/Receivers $2.79
ADM202 RS-232 120kbps 2 2 +4.5 to +5.5 6mA No No High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers