ADM211E:  EMI/EMC Compliant, ±15kV Protected, RS-232 230kBPS Transceiver with 4 Drivers, 5 Receivers and Shutdown and Enable Pins

The ADM2xxE is a family of robust RS-232 and V.28 interface devices which operates from a single +5 V power supply. These products are suitable for operation in harsh electrical environments and are ...More

ADM211E:  EMI/EMC Compliant, ±15kV Protected, RS-232 230kBPS Transceiver with 4 Drivers, 5 Receivers and Shutdown and Enable Pins

Product Description

The ADM2xxE is a family of robust RS-232 and V.28 interface devices which operates from a single +5 V power supply. These products are suitable for operation in harsh electrical environments and are compliant with the EU directive on EMC (89/336/ EEC). Both the level of emissions and immunity are in compliance. EM immunity includes ESD protection in excess of ±15 kV on all I-O lines (1000-4-2), Fast Transient Burst protection (1000-4-4) and Radiated Immunity (1000-4-3). EM emissions include radiated and conducted emissions as required by Information Technology Equipment EN55022, CISPR22.

All devices fully conform to the EIA-232E and CCITT V.28 specifications and operate at data rates up to 230 kbps.

Shutdown and Enable control pins are provided on some of the products.

The shutdown function on the ADM211E disables the charge pump and all transmitters and receivers. On the ADM213E the charge pump, all transmitters, and three of the five receivers are disabled. The remaining two receivers remain active thereby allowing monitoring of peripheral devices. This feature allows the device to be shut down until a peripheral device begins communication. The active receivers can alert the processor which can then take the ADM213E out of the shutdown mode.

Operating from a single +5 V supply, four external 0.1 µF capacitors are required.

The ADM206E is available in a 24-pin SO package. The ADM207E and ADM208E are available in 24-pin DIP, SO, SSOP and TSSOP packages. The ADM211E and ADM213E are available in 28-pin SO, SSOP and TSSOP packages.

All products are backward compatible with earlier ADM2xx products facilitating easy upgrading of older designs.

Diagrams

  • Enlarge
  • Other Diagrams
  • Symbols and Footprints
ADM211E Diagram
Functional Block Diagram for ADM211E

Specifications

Protocols RS-232
Pwr Supply (Vnom) +5
#Tx 4
# Rx 5
Data Rate 230kbps
Low Power Shutdown Y
Operating Temp Range -40 to +85

Explore Other Products

Part# Protocols Data Rate #Tx # Rx Pos Supply Supply Current (max) 15 kV ESD Low Pwr Shutdown Product Description Price* (1000-4999)
ADM2482E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 6mA Yes No High Speed, 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $4.66
ADM2484E RS-422, RS-485 500kbps 2 2 +3 to +5.5 2mA Yes No 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver $3.04
ADM2487E RS-422, RS-485 500kbps 2 2 +3 to +5.5 4mA Yes No 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $3.64
ADM2491E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 n/a No No High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver $4.76
ADM3251E RS-232 460kbps 1 1 +4.5 to +5.5 110mA Yes No Isolated Single Channel, RS-232 Line Driver/Receiver $2.99
ADM4850 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No Yes 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers $0.71
ADM4854 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No No 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers $0.71
ADM560 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
ADM561 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
ADM232L RS-232 120kbps 2 2 +4.5 to +5.5 13mA No No +5V Powered, CMOS RS-232 Drivers/Receivers $1.27
ADM233L RS-232 120kbps 2 2 +4.75 to +5.25 13mA No No +5V Powered CMOS RS-232 Drivers/Receivers $2.79
ADM202 RS-232 120kbps 2 2 +4.5 to +5.5 6mA No