content here.
content here.

ADM5180:  Octal, Differential Line Receiver Suitable for a Wide Range of Digital Communciation Systems with Data Rates up to 200 k/Bs

The ADM5180 is an octal differential line receiver suitable for a wide range of digital communication systems with data rates up to 200 kB/s. Input signals conforming to EIA Standards 232-E, 422A and CCITT V.10, V.11, V.28, X.26, and X.27 are accepted and translated into TTL /CMOS output signal levels.

The ADM5180 is a superior upgrade for the UC5180C and the NE5180. It is fabricated on an ...More

ADM5180:  Octal, Differential Line Receiver Suitable for a Wide Range of Digital Communciation Systems with Data Rates up to 200 k/Bs

Product Description

The ADM5180 is an octal differential line receiver suitable for a wide range of digital communication systems with data rates up to 200 kB/s. Input signals conforming to EIA Standards 232-E, 422A and CCITT V.10, V.11, V.28, X.26, and X.27 are accepted and translated into TTL /CMOS output signal levels.

The ADM5180 is a superior upgrade for the UC5180C and the NE5180. It is fabricated on an advanced BiCMOS process, allowing high speed bipolar circuitry to be combined with low power CMOS. This minimizes the power consumption to less than 25 mW.

A failsafe function ensures a known output state under a variety of input fault conditions as defined in RS-422A and RS-423A. The failsafe function is controlled by FS1 and FS2. Each controls four receivers. With FS = Low and a fault condition the output is forced low while if FS = High, the output is forced high.

The device is available in both 28-pin DIP and 28-lead PLCC packages.

  • Eight Differential Line Receivers in One Package
  • Meets EIA Standard EIA-232E, 423A, 422A and CCITT V.10, V.11, V.28
  • Differential Inputs Withstand ±25 V
  • Internal Hysteresis
  • TTL/CMOS Compatible Outputs
  • Single +5 V Supply
  • Low Power CMOS –3.5 mA Supply Current
  • Available in 28-Pin DIP and PLCC Packages
  • Low Power Replacement for UC5180C/NE5180
  • Min Pos Supply: +4.75V
  • Data Rate: 200kbps
  • #Tx: 0
  • # Rx: 8
  • ESD-Protection: ---
  • Low Pwr Shutdown: No
  • Available Packages: DIP,LCC

Functional Block Diagram for ADM5180

ADM5180 Diagram
Functional Block Diagram for ADM5180
Part# Min Pos Supply Data Rate Isolation Voltage #Tx # Rx ESD-Protection Low Pwr Shutdown # Rx Active in Shutdown # Capacitors Capacitor Size Available Packages Icc Unloaded Operating Temp Range Product Description Price* (1000-4999)
ADM3251E +4.5 460kbps 2.5kV rms 1 1 15 kV No n/a 5 0.1µF SOIC 110mA -40 to +85 Isolated Single Channel, RS-232 Line Driver/Receiver $2.99

Sorted by Min Positive Supply V, then Data Rate


* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.