|
Table of Contents
Title Slide
iCoupler Technology - Advancing Beyond Optocouplers
ADuM140x Quad Isolator
Integration Benefits - 30-60% Cost/Size Reduction
Performance Benefits - Data Rate & Timing
Power Consumption Benefits - Up to 98% Reduction!
Ease-of-Use Benefits
Reliability Benefits
iCoupler Requirements Compliance
iCoupler Products are Extremely Immune to External Magnetic Fields
High Voltage Lifetime Evaluated via Accelerated Life Testing
iCoupler Products
Advancing Beyond Standard Isolation
Standard Isolators
The Need for Improved System-Level ESD Hardness
ADuM3xxx Products for System-Level ESD
5kV Isolators
ADuM1230 Isolated Half-Bridge Driver
ADuM125x Isolates I2C in One Component
Common Problem: How to Isolate Power?
isoPower Overview
Breakthrough Option for Isolating Power
ADuM524x: Dual Isolator with Integrated DC/DC Converter
Application Example: Data Acquisition
Application Example: RS-232 Interface
Application Example: Power Supply
iCoupler Resources
|