myAnalog_id
https://my.analog.com
https://registration.analog.com
Analog Devices
  • View Cart
  • myAnalog
  • Log In
  • Contact ADI
  • Parametric Search
  • Replacement Parts Search
  • ADI Home
  •  >Interface
  •  >Digital Isolators
  • Save to myAnalog  
  • Print
  • Email this Page
  • Interface
  • Digital Isolators
  • Level Translators
  • RS-232
  • RS-485
  • Transceivers
  • All Product Categories
  • All Applications
  • Design Tools & Support
  • Buy Online


isoPower® - Isolated DC-to-DC Power in the Smallest Package

A breakthrough in isolating power has been developed with the extension of Analog Devices proprietary iCoupler® technology. isoPower introduces integrated, isolated power in a single package.

Controlling Radiated Emissions with isoPower Devices
Please reference the following application material for important information regarding PCB layout and construction.

  • AN-0971: Control of Radiated Emissions with isoPower Devices for important information regarding PCB layout and construction.
  • Controlling EMI in isoPower Devices Video



iCoupler Technology with isoPower - Integrated, Isolated Power

Integrating power supply isolation with data signal isolation, until recently, has been a challenge because of the difficulty of transmitting power from the non-isolated system side to the isolated field side. In the past transferring power across an isolation barrier required a lot of area, with an expensive module or a complex discrete solution.

Analog Devices has addressed this issue by introducing isoPower - an extension of the iCoupler technology. isoPower is a complete and fully integrated isolation solution for power transfer across an isolation barrier using micro-transformers. The iCoupler technology enables both signal and power to be integrated into a single tiny surface mount package with isolation up to 5kV.

Figure 1 shows how our newly released ADuM5401 reduces board space by up to 70% and a cost reduction up to 50%.

iCoupler/Optocoupler Solutions





ADUM5000

Featured Product: ADuM5000 - The World's Smallest DC-to-DC Converter

The recently released ADuM5000 is the world's smallest dc-to-dc converter. Available in a compact 10 mm x 10 mm 16-lead SOIC package, it is a full 40% smaller than the closest competitor's dc-to-dc converter solution. The ADuM5000 provides up to 500 mW of regulated, isolated power at either 5.0V from a 5.0V input supply or 3.3V from either a 3.3V or 5.0 supply. The ADuM5000 can be used in combination with the ADuM520x and ADuM540x isoPower products to achieve higher output power efficiency levels.

The isoPower family of parts offers the designer significant advantages over discrete solutions, such as optocouplers that require an external dc-to-dc converter and often cuts costs by as much as 50%.

For more information on the ADuM5000, please visit:
  • ADuM5000 Product Page
  • AN-0971: Control of Radiated Emissions with isoPower Devices
    (pdf 416,405 bytes)




ADUM540x

ADuM520x/ADuM540x - Two- and Four-Channel, Single-Package Solutions for Data and Power Isolation

The recently released ADuM520x and the ADuM540x families are the second generation of isoPower products released by Analog Devices proprietary iCoupler technology. The two-channel ADuM520x and the four-channel ADuM540x are digital isolators with an isoPower dc-to-dc converter, providing up to 500 mW of isolated power and isolated signal channels within a single package. Like the ADuM5000, the ADuM520x and the ADuM540x devices offer a better choice than discrete solutions using optocouplers and an external dc-to-dc converter in applications such as: industrial field bus isolation, RS-232, RS-422 and RS-485 transceivers and industrial PLCs.

For more information on the ADuM520x and ADuM540x families, please visit:

  • ADuM520x Product Page
  • ADuM540x Product Page
  • ADuM540x Press Release
  • AN-0971: Control of Radiated Emissions with isoPower Devices
    (pdf 416,405 bytes)



iCoupler® Digital Isolation

For more information on:
iCoupler® Interactive Selection Table
iCoupler® Product Selection Guide
Order Samples
iCoupler® Technology
Application Notes
Technical Articles
Application Tools
Safety Standards Compliance
FAQ
Analog Devices' Digital Isolation Updates Quarterly Emails

Featured Application Notes:
AN-0971 - Control of Radiated Emissions with isoPower
(pdf, 253,952 bytes)

Featured Presentations/Videos:
ADuM520x/ADuM540x Introduction Video

Controlling EMI in isoPower Devices Video

Power Supply on Chip Presentation
(pdf 1,826,090 bytes)

iCoupler Isolation Technology Presentation

Responses to Common iCoupler® Questions Presentation

Featured Press Releases:
Analog Devices Introduces Four-Channel, Single-Package Solution For Data And Power Isolation,
May 20, 2008

Analog Devices Introduces Industry's First Digital Isolators Qualified For Automotive Systems,
May 19, 2008

Analog Devices Introduces Industry's First Isolated Gate Drivers With Integrated Isolated Power, March 19, 2008

Analog Devices Introduces Industry's First Bidirectional I2C Isolators, June 12, 2006

Analog Devices Introduces Industry's First Single- Package Solution For Data And Power Isolation, March 20, 2006

back to top    

  • Privacy/Security
  • myAnalog
  • Contact ADI
  • Site Map
  • Registration
  • Technical Support
  • Terms of Use
© 1995- Analog Devices, Inc. All Rights Reserved